Discrete Pass Element Linear Regulators (LDO)

Analog Devices manufactures a broad line of high performance low dropout (LDO) linear regulators. Our LDOs offer very low dropout, fast transient response, excellent line and load regulation, and have a very wide input voltage range—anywhere from 0.9 V to 80 V. Output currents for these devices range from 100 mA to 10 A, with positive, negative, and multiple outputs.
Quick Linear Regulator Search
Input |
V
V
Output |
V
A

Discrete Pass Element Linear Regulators (LDO)

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Output VoltageIsupply
(typ)
(A)
Dropout Voltage
(typ)
(V)
US Price 1000 to 4999
($ US)
Temp Range
1RH1573K 1 2.4 10 5 Adj 1.7m 350m--
2LT3150 1 1.36 10 10 Adj 12m 130m $3.70 (LT3150CGN#PBF)-
3LT1573 1 2.8 10 5 2.5, 2.8, 3.3, Adj 1.7m- $1.75 (LT1573CS8-2.8#PBF)-
4LT1575 1 5 22 10 1.5, 2.8, 3.3, 5, Adj 12m- $2.40 (LT1575CN8-2.8#PBF)-