LDO Linear Regulators

Applications include cellular infrastructure equipment, service provider networking, and enterprise networking.

Quick Linear Regulator Search
Input |
V
V
Output |
V
A

Analog Design Tool: ADIsimPower™

ADIsimPower Selector uses your specific application requirements and compares solutions from over 300 power management parts and over 10 different topologies. Each solution takes into consideration the IC, external components, and operating condition to be able to compare expected performance.

ADIsimPower™

LDO Linear Regulators

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Output VoltageIsupply
(typ)
(A)
Dropout Voltage
(typ)
(V)
1ADP7185 1 -5.5 -2 500m -0.5, -1, -1.2, -1.5, -1.8, -2.5, -3, -3.3, Adjustable 5.5m 190m
2LT3045-1 1 1.8 20 500m- 2.2m 260m
3ADP1765 1 1.1 1.98 5 0.85, 0.9, 0.95, 1.0, 1.1, 1.2, 1.25, 1.3, 1.5 5m 59m
4ADP1764 1 1.1 1.98 4 0.85, 0.9, 0.95, 1.0, 1.1, 1.2, 1.25, 1.3, 1.6 5m 47m
5LT3045 1 1.8 20 500m Adj 2.4m 260m
6ADP7183 1 -5.5 -2 300m -0.5, -1, -1.2, -1.5, -1.8, -2.5, -3, -3.3, Adjustable 4m 130m
7LT3089 1 1.2 36 800m Adj 1.1m 1.47
8ADP7159 1 2.3 5.5 2 Adjustable 4m 200m
9ADP7158 1 2.3 5.5 2 1.2, 1.8, 2.5, 2.8, 3.0, 3.3 4m 200m
10ADP7157 1 2.3 5.5 1.2 Adjustable 4m 120m
11ADP7156 1 2.3 5.5 1.2 1.2, 1.8, 2.5, 2.8, 3.0, 3.3 4m 120m
12ADP1763 1 1.1 1.98 3 0.9, 0.95, 1, 1.1, 1.2, 1.25, 1.3, 1.5 12m 95m
13ADP1762 1 1.1 1.98 2 0.9, 0.95, 1, 1.1, 1.2, 1.25, 1.3, 1.5 9.4m 62m
14ADP1761 1 1.1 1.98 1 0.9, 0.95, 1, 1.1, 1.2, 1.25, 1.3, 1.5 7.3m 30m
15LT3066 1 1.8 45 500m Adj 64µ 300m
16LT3091 1 -36 -1.5 1.5 -Adj 1.2m 300m
17LT3088 1 1.2 36 800m Adj 400µ 1.35
18RH1965 1 1.8 20 900m Adj--
19LT3042 1 1.8 20 200m Adj 2m 350m
20LT3062 1 1.6 45 200m Adj 45µ 300m
21LT3061 1 1.6 45 100m Adj 45µ 250m
22ADP7142 1 2.7 40 200m 1.8, 2.5, 3.3, 5 50µ 200m
23ADP7118Reference Circuit Available 1 2.7 20 200m 1.8, 2.5, 3.3, 5 50µ 200m
24ADP7112 1 2.7 20 200m 1.8, 2.5, 3.3, 5 50µ 200m
25ADP166 1 2.2 5.5 150m 1.2, 1.8, 2.2, 2.3, 2.85, 3, 3.3 42µ 120m
26ADP165 1 2.2 5.5 150m 1.2, 1.8, 2.2, 2.3, 2.85, 3, 3.3 42µ 120m
27ADM7155 1 2.3 5.5 600m Adj 6.5m 120m
28ADM7154 1 2.3 5.5 600m 1.2, 1.8, 2.5, 2.8, 3.0, 3.3 4m 120m
29RH3083MK 1 1.2 23 2.8 Adj--
30LT3063 1 1.6 45 200m Adj 45µ 300m
31ADM7172 1 2.3 6.5 2 1.3, 1.8, 2.5, 3.0, 3.3, 4.2, 5.0 700µ 172m
32ADM7171 1 2.3 6.5 1 1.3, 1.8, 2.5, 3.0, 3.3, 4.2, 5.0 700µ 84m
33ADM7170 1 2.3 6.5 500m 1.3, 1.8, 2.5, 3.0, 3.3, 4.2, 5.0 700µ 42m
34LT3065 1 1.8 45 500m 1.2, 1.5, 1.8, 2.5, 3.3, 5, Adj 55µ 300m
35LT3090 1 -36 -1.5 600m -Adj 1m 300m
36ADM7151 1 4.5 16 800m Adj 4.3m 600m
37ADM7150Reference Circuit Available 1 4.5 16 800m 1.8, 2.8, 3.0, 3.3, 4.5, 4.8, 5.0 4.3m 600m
38LT3081 1 1.2 36 1.5 Adj 1.1m 1.21
39LT3055 1 2 45 500m Adj 65µ 350m
40ADP7105Reference Circuit Available 1 3.3 20 500m 1.8, 3.3, 5.0 400µ 350m
41LT3030 2 1.8 20 750m Adj 120µ 300m
42ADP7182Reference Circuit Available 1 -28 -2.7 200m -1.2, -1.5, -1.8, -2.5, -3, 5, -5 33µ 185m
43ADM7160 1 2.2 5.5 200m 1.8, 2.5, 3.3 10µ 150m
44LT3086 1 1.4 40 2.1 Adj 1.2m 330m
45LTC3026-1 1 1.14 5 1.5 Adj 95µ 100m
46HMC1060 1 3.35 5.6 500m 3.3, 5.0--
47ADP7104Reference Circuit Available 1 3.3 20 500m 1.5, 1.8, 2.5, 3.0, 3.3, 5.0, 9.0, Adjustable 400µ 350m
48ADP7102Reference Circuit Available 1 3.3 20 300m 1.5, 1.8, 2.5, 3.0, 3.3, 5.0, 9.0 400µ 200m
49LT3015 1 -30 -1.8 1.5 -12, -15, -2.5, -3, -3.3, -5, -Adj 1.1m 310m
50ADP225 2 2.5 5.5 300m Adjustable 65µ 170m