LDO Linear Regulators

Analog Devices manufactures a broad line of high performance low dropout (LDO) linear regulators. These LDO regulators offer very low dropout, fast transient response, and excellent line and load regulation, and they have a very wide input voltage range (0.9 V to 80 V). Output currents range from 100 mA to 10 A, with positive, negative, and multiple outputs. Our LDO+ devices provide additional functionality and features beyond basic linear regulator performance. These may include voltage, current and temperature monitoring, diagnostic information, and features such as programmable current limit, active output discharge, or the ability to control an upstream supply powering the LDO device.

Quick Linear Regulator Search
Input |
V
V
Output |
V
A

Analog Design Tool: ADIsimPower™

ADIsimPower Selector uses your specific application requirements and compares solutions from over 300 power management parts and over 10 different topologies. Each solution takes into consideration the IC, external components, and operating condition to be able to compare expected performance.

ADIsimPower™

LDO Linear Regulators

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Output VoltageIsupply
(typ)
(A)
Dropout Voltage
(typ)
(V)
Temp Range
1LT3045-1 1 1.8 20 500m- 2.2m 260m-
2ADP7185 1 -5.5 -2 500m -0.5, -1, -1.2, -1.5, -1.8, -2.5, -3, -3.3, Adjustable 5.5m 190m -40 to 125°C
3ADP1765 1 1.1 1.98 5 0.85, 0.9, 0.95, 1.0, 1.1, 1.2, 1.25, 1.3, 1.5 5m 59m -40 to 125°C
4ADP1764 1 1.1 1.98 4 0.85, 0.9, 0.95, 1.0, 1.1, 1.2, 1.25, 1.3, 1.6 5m 47m -40 to 125°C
5LT3045 1 1.8 20 500m Adj 2.4m 260m-
6ADP7183 1 -5.5 -2 300m -0.5, -1, -1.2, -1.5, -1.8, -2.5, -3, -3.3, Adjustable 4m 130m -40 to 125°C
7LT3089 1 1.2 36 800m Adj 1.1m 1.47-
8ADP7159 1 2.3 5.5 2 Adjustable 4m 200m -40 to 125°C
9ADP7158 1 2.3 5.5 2 1.2, 1.8, 2.5, 2.8, 3.0, 3.3 4m 200m -40 to 125°C
10ADP7157 1 2.3 5.5 1.2 Adjustable 4m 120m -40 to 125°C
11ADP7156 1 2.3 5.5 1.2 1.2, 1.8, 2.5, 2.8, 3.0, 3.3 4m 120m -40 to 125°C
12ADP1763 1 1.1 1.98 3 0.9, 0.95, 1, 1.1, 1.2, 1.25, 1.3, 1.5 12m 95m -40 to 125°C
13ADP1762 1 1.1 1.98 2 0.9, 0.95, 1, 1.1, 1.2, 1.25, 1.3, 1.5 9.4m 62m -40 to 125°C
14ADP1761 1 1.1 1.98 1 0.9, 0.95, 1, 1.1, 1.2, 1.25, 1.3, 1.5 7.3m 30m -40 to 125°C
15LT3066 1 1.8 45 500m Adj 64µ 300m-
16LT3091 1 -36 -1.5 1.5 -Adj 1.2m 300m-
17LT3088 1 1.2 36 800m Adj 400µ 1.35-
18RH1965 1 1.8 20 900m Adj---
19LT3042 1 1.8 20 200m Adj 2m 350m-
20LT3062 1 1.6 45 200m Adj 45µ 300m-
21LT3061 1 1.6 45 100m Adj 45µ 250m-
22ADP7142 1 2.7 40 200m 1.8, 2.5, 3.3, 5 50µ 200m -40 to 125°C
23ADP7118Reference Circuit Available 1 2.7 20 200m 1.8, 2.5, 3.3, 5 50µ 200m -40 to 125°C
24ADP7112 1 2.7 20 200m 1.8, 2.5, 3.3, 5 50µ 200m -40 to 125°C
25ADP166 1 2.2 5.5 150m 1.2, 1.8, 2.2, 2.3, 2.85, 3, 3.3 42µ 120m -40 to 125°C
26ADP165 1 2.2 5.5 150m 1.2, 1.8, 2.2, 2.3, 2.85, 3, 3.3 42µ 120m -40 to 125°C
27ADM7155 1 2.3 5.5 600m Adj 6.5m 120m -40 to 125°C
28ADM7154 1 2.3 5.5 600m 1.2, 1.8, 2.5, 2.8, 3.0, 3.3 4m 120m -40 to 125°C
29RH3083MK 1 1.2 23 2.8 Adj---
30LT3063 1 1.6 45 200m Adj 45µ 300m-
31ADM7172 1 2.3 6.5 2 1.3, 1.8, 2.5, 3.0, 3.3, 4.2, 5.0 700µ 172m -40 to 125°C
32ADM7171 1 2.3 6.5 1 1.3, 1.8, 2.5, 3.0, 3.3, 4.2, 5.0 700µ 84m -40 to 125°C
33ADM7170 1 2.3 6.5 500m 1.3, 1.8, 2.5, 3.0, 3.3, 4.2, 5.0 700µ 42m -40 to 125°C
34LT3065 1 1.8 45 500m 1.2, 1.5, 1.8, 2.5, 3.3, 5, Adj 55µ 300m-
35LT3090 1 -36 -1.5 600m -Adj 1m 300m-
36ADM7151 1 4.5 16 800m Adj 4.3m 600m -40 to 125°C
37ADM7150Reference Circuit Available 1 4.5 16 800m 1.8, 2.8, 3.0, 3.3, 4.5, 4.8, 5.0 4.3m 600m -40 to 125°C
38LT3081 1 1.2 36 1.5 Adj 1.1m 1.21-
39LT3055 1 2 45 500m Adj 65µ 350m-
40ADP7105Reference Circuit Available 1 3.3 20 500m 1.8, 3.3, 5.0 400µ 350m -40 to 125°C
41LT3030 2 1.8 20 750m Adj 120µ 300m-
42LT3007 1 2 45 20m 1.2, 1.5, 1.8, 2.5, 3.3, 5, Adj 300m-
43ADP7182Reference Circuit Available 1 -28 -2.7 200m -1.2, -1.5, -1.8, -2.5, -3, 5, -5 33µ 185m -40 to 125°C
44ADM7160 1 2.2 5.5 200m 1.8, 2.5, 3.3 10µ 150m -40 to 125°C
45LT3086 1 1.4 40 2.1 Adj 1.2m 330m-
46LTC3026-1 1 1.14 5 1.5 Adj 95µ 100m-
47HMC1060 1 3.35 5.6 500m 3.3, 5.0-- -40 to 85°C
48ADP7104Reference Circuit Available 1 3.3 20 500m 1.5, 1.8, 2.5, 3.0, 3.3, 5.0, 9.0, Adjustable 400µ 350m -40 to 125°C
49ADP7102Reference Circuit Available 1 3.3 20 300m 1.5, 1.8, 2.5, 3.0, 3.3, 5.0, 9.0 400µ 200m -40 to 125°C
50LT3015 1 -30 -1.8 1.5 -12, -15, -2.5, -3, -3.3, -5, -Adj 1.1m 310m-