Unregulated Doubling/Inverting Charge Pumps

Analog Devices’ family of charge pumps offers the widest selection of simple and compact inductorless dc-to-dc converter designs. These converters can be used to step-up, step-down, or invert an input voltage. By eliminating the inductor, these switched capacitor converters provided small solution footprint and a simpler design. Furthermore, by incorporating spread spectrum technology on-chip, both input and output noise are significantly reduced.

Unregulated Doubling/Inverting Charge Pumps

  Hold Shift Key for secondary sorting
SortOrderPart#Vin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Output VoltageIsupply
(typ)
(A)
CommentsIshutdown
(typ)
(A)
US Price 1000 to 4999
($ US)
1LTC7820 6 72 20 12V, -12V, 24V, 48V or higher, up to 500W+ 1.5m Fixed Ratio High Power Inductorless (Charge Pump) DC/DC Controller 60µ $4.70 (LTC7820EUFD#PBF)
2LTC3261 4.5 32 100m -Adj 60µ High Voltage Low Quiescent Current Inverting Charge Pump $2.87 (LTC3261EMSE#PBF)
3ADM8829Reference Circuit Available 1.5 5.5 25m -Vin--- $0.84 (ADM8829ARTZ-REEL7)
4ADM8828 1.5 5.5 25m -Vin--- $0.84 (ADM8828ARTZ-REEL7)
5ADM660 1.5 7 100m 2Vin, -Vin--- $2.00 (ADM660ANZ)
6LTC660 1.5 5.5 100m 2Vin, -Vin 230µ High Current, +5V to -5V $2.75 (LTC660CN8#PBF)
7LTC1144 2 18 50m 0.5Vin, 2Vin, -Vin 1.1m High Voltage, Shutdown $2.40 (LTC1144CN8#PBF)
8LTC1044A 1.5 12 20m 0.5Vin, 2Vin, -Vin 200µ Higher VIN (12V) than LTC1044/7660 1.5µ $2.20 (LTC1044ACN8#PBF)
9LTC1046 1.5 6 50m 0.5Vin, 2Vin, -Vin 165µ Higher Current than LTC1044/7660 $2.15 (LTC1046CN8#PBF)
10LT1026 4 10 15m 2Vin, -2Vin 7m Dual Supply Generator (+5V to ±10V) $2.05 (LT1026CN8#PBF)
11LT1054L 3.5 7 125m Adj 2.5m Charge Pump, Doubler or Inverter $2.00 (LT1054LCS8#PBF)
12LT1054 3.5 15 100m Adj 2.5m Charge Pump, Doubler or Inverter $2.65 (LT1054CN8#PBF)
13LTC1044S8 1.5 9 20m 0.5Vin, 2Vin, -Vin 200µ Industry Standard (7660) Charge Pump in SO-8 Package 1.5µ $2.25 (LTC1044CS8#PBF)
14LTC1044 1.5 9 20m 0.5Vin, 2Vin, -Vin 200µ Switched Capacitor Voltage Converter 1.5µ $1.65 (LTC1044CN8#PBF)