GaAsFET Bias Generators

Analog Devices provides a full line of charge pump dc-to-dc regulators ideally suited for use as GaAsFET bias generators.
Product Selection Table

GaAsFET Bias Generators

  Hold Shift Key for secondary sorting
SortOrderPart#Vin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Output VoltageIsupply
(typ)
(A)
CommentsFrequency
(typ)
(Hz)
US Price 1000 to 4999
($ US)
1LTC1261L 2.7 5.25 20m -4.5V, -4V, Adj 650µ Adjustable Output, Doubler or Tripler 650k $1.70 (LTC1261LCS8#PBF)
2LTC1551L 2.7 5.25 20m -4.1V, Adj 3.5m 1mVPP Ripple, 900kHz, Active High Shutdown 900k $1.70 (LTC1551LCS8#PBF)
3LTC1550L 2.7 5.25 20m -2.5V, -2V, -4.1V, -4V, Adj 4.2m 1mVPP Ripple, 900kHz, Active Low Shutdown 900k $1.70 (LTC1550LCS8-4.1#PBF)
4LTC1551 2.7 5.25 20m -4.1V, Adj 4.2m 1mVPP Ripple, 900kHz, Active Low Shutdown 900k $2.25 (LTC1551CS8-4.1#PBF)
5LTC1550 2.7 5.25 20m -2.5V, -2V, -4.1V, -4V, Adj 4.2m 1mVPP Ripple, 900kHz, Active Low Shutdown 900k $2.25 (LTC1550CS8-4.1#PBF)
6LTC1261 3 8 12m -4.5V, -4V, Adj 600µ Adjustable Output, Doubler or Tripler 550k $1.75 (LTC1261CS8#PBF)