PMIC (DC/DC, PowerPath & Battery Charger)

Analog Devices power management integrated circuits (PMICs) address battery charging and provide multiple system rails in portable products. PowerPath control allows for seamless transitions and manages power flow between input sources such as a wall adapter, USB port, and lithium battery while preferentially providing power to the system load. Highly efficient switch-mode power battery management enables higher charge currents from both wall adapter and USB-based power sources.
Quick Battery Management Search
Chemistry |
Charger |
V
A
Features |
DC/DC* |

*DC/DC in addition to battery charger

PMIC (DC/DC, PowerPath & Battery Charger)

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Buck Output Current
(typ)
(A)
Buck-Boost Output Current
(typ)
(A)
LDO Output Current
(typ)
(A)
Battery ChemistryUS Price 1000 to 4999
($ US)
1LTC4091 1 6 36 2-- Li-Ion, Li-Polymer $3.25 (LTC4091EDJC#PBF)
2LTC3577-1 6 4.35 5.5 500m, 500m, 800m- 150m, 150m Li-Ion, Li-Polymer $4.95 (LTC3577EUFF-1#PBF)
3LTC3577 6 4.35 5.5 500m, 500m, 800m- 150m, 150m Li-Ion, Li-Polymer $4.95 (LTC3577EUFF#PBF)
4ADP5350 4 4 5.38-- 150m, 150m, 150m Li-Ion $3.49 (ADP5350ACBZ-1-R7)
5LTC3106 1 850m 5.1- 300m- Li-Ion, Li-Poly, NiMH $2.94 (LTC3106EUDC#PBF)
6LTC4000-1 1 3 60--- Lead Acid, LiFePO4, Li-Ion, Li-Polymer, NiCd, NiMH $3.95 (LTC4000EUFD-1#PBF)
7LTC3586-3 4 4.35 5.5 400m, 400m 1- Li-Ion, Li-Polymer $5.30 (LTC3586EUFE-3#PBF)
8LTC3586-2 4 4.35 5.5 400m, 400m 1- Li-Ion, Li-Polymer $5.30 (LTC3586EUFE-2#PBF)
9LTC3553-2 2 4.35 5.5 200m- 150m Li-Ion, Li-Polymer $2.25 (LTC3553EUD-2#PBF)
10LTC3554-3 2 2.7 5.5 200m, 200m-- Li-Ion, Li-Polymer $2.35 (LTC3554EUD-3#PBF)
11LTC3554-2 2 2.7 5.5 200m, 200m-- Li-Ion, Li-Polymer $2.35 (LTC3554EUD-2#PBF)
12LTC3554-1 2 2.7 5.5 200m, 200m-- Li-Ion, Li-Polymer $2.35 (LTC3554EUD-1#PBF)
13LTC3554 2 2.7 5.5 200m, 200m-- Li-Ion, Li-Polymer $2.35 (LTC3554EUD#PBF)
14LTC3553 2 4.35 5.5 200m- 150m Li-Ion, Li-Polymer $2.25 (LTC3553EUD#PBF)
15LTC3677-3 5 4.35 5.5 500m, 500m, 800m- 150m, 150m Li-Ion, Li-Polymer $4.58 (LTC3677EUFF-3#PBF)
16LTC3577-4 5 4.35 5.5 500m, 500m, 800m- 150m, 150m Li-Ion, Li-Polymer $5.01 (LTC3577EUFF-4#TRPBF)
17LTC3577-3 5 4.35 5.5 500m, 500m, 800m- 150m, 150m Li-Ion, Li-Polymer $4.95 (LTC3577EUFF-4#PBF)
18LTC3586-1 4 4.35 5.5 400m, 400m 1- Li-Ion, Li-Polymer $5.30 (LTC3586EUFE-1#PBF)
19LTC3586 4 4.35 5.5 400m, 400m 1- Li-Ion, Li-Polymer $5.30 (LTC3586EUFE#PBF)
20LTC3576 3 4.35 5.5 400m, 400m-- Li-Ion, Li-Polymer $4.80 (LTC3576EUFE-1#PBF)
21LTC3567 2 4.35 5.5- 1 25m Li-Ion, Li-Polymer $3.85 (LTC3567EUF#PBF)
22LTC3566 2 4.35 5.5- 1 25m Li-Ion, Li-Polymer $3.85 (LTC3566EUF#PBF)
23LTC3101 3 1.8 5.5 350m, 350m 800m- Alkaline $3.95 (LTC3101EUF#PBF)
24LTC3557 4 2.7 5.5 400m, 400m, 600m- 25m Li-Ion, Li-Polymer $3.95 (LTC3557EUF-1#PBF)
25LTC3555 4 2.7 5.5 400m, 400m- 25m Li-Ion, Li-Polymer $4.65 (LTC3555EUFD#PBF)
26LTC3556 3 4.35 5.5 400m, 400m 1 25m Li-Ion, Li-Polymer $4.80 (LTC3556EUFD#PBF)
27LTC3455 2 4.3 5.5 400m, 600m-- Li-Ion, Li-Polymer $3.95 (LTC3455EUF-1#PBF)
28LTC3456 2 1.8 5.5 150m, 200m-- Alkaline, NiCd, NiMH $3.95 (LTC3456EUF#PBF)