Multicell Battery Stack Monitor

Analog Devices’ family of multicell, high voltage battery stack monitors are complete battery monitoring ICs that include 16-bit ADCs, precision voltage references, a high voltage input multiplexer, and a serial interface. Parts can be connected in series, without optocouplers or isolators, to allow the monitoring of every cell in a long string of series-connected batteries. Applications include electric and hybrid electric vehicles, high power portable equipment, backup battery systems, and high voltage data acquisition systems.
Product Selection Table

Multicell Battery Stack Monitor

  Hold Shift Key for secondary sorting
SortOrderPart#Vin
(max)
(V)
Battery ChemistryCommunication InterfaceMulti-IC ArchitectureCommentsFunctionUS Price 1000 to 4999
($ US)
1AD7284 40 Li-Ion Serial- 8-Channel, Li-Ion, Battery Monitoring System Battery Monitor $6.79 (AD7284WBSWZ)
2LTC6811-2 75 Multi-Chemistry: Cell Voltage Range: 0V to 5V 1Mbps isoSPI, see LTC6820 (Galvanically Isolated) Individually addressed (4-bit) ICs, parallel connection to host processor Multicell Battery Monitors Multicell Battery Monitor $8.19 (LTC6811IG-2#PBF)
3LTC6811-1 75 Multi-Chemistry: Cell Voltage Range: 0V to 5V 1Mbps isoSPI, see LTC6820 (Galvanically Isolated) Daisy chained ICs, single connection to host processor Multicell Battery Monitors Multicell Battery Monitor $8.19 (LTC6811IG-1#PBF)
4LTC6804-2 75 Multi-Chemistry: Cell Voltage Range: -0.3V to 5V 1Mbps isoSPI, see LTC6820 (Galvanically Isolated) Individually addressed (4-bit) ICs, parallel connection to host processor Advanced 3rd generation device. Total Measurement Error < 1.2mV. Total Measurement Time =290µs Battery Stack Monitor $10.95 (LTC6804IG-2#PBF)
5LTC6804-1 75 Multi-Chemistry: Cell Voltage Range: -0.3V to 5V 1Mbps isoSPI, see LTC6820 (Galvanically Isolated) Daisy chained ICs, single connection to host processor Advanced 3rd generation device. Total Measurement Error < 1.2mV. Total Measurement Time =290µs Battery Stack Monitor $10.95 (LTC6804IG-1#PBF)
6AD7280AReference Circuit Available 27.5 Li-Ion Serial- Lithium Ion Battery Monitoring System Battery Monitor $4.33 (AD7280ABSTZ)
7LTC6803-3 75 Multi-Chemistry: Cell Voltage Range: -0.3V to 5V 1Mbps Daisy-chainable SPI Daisy chained ICs, single connection to host processor Not pin compatible to LTC6802. Improved performance over LTC6803-1 Battery Stack Monitor $9.95 (LTC6803IG-3#PBF)
8LTC6803-1 75 Multi-Chemistry: Cell Voltage Range: -0.3V to 5V 1Mbps Daisy-chainable SPI Daisy chained ICs, single connection to host processor Pin compatible , drop-in upgrade to LTC6802-1 Battery Stack Monitor $9.95 (LTC6803IG-1#PBF)
9LTC6801 60 Multi-Chemistry: OV Range: 3.733V to 4.498V, UV Range: 0.766V to 2.871V Daisy Chainable Clock Signal Daisy chained ICs, single status signal to be monitored Independent Multicell Battery Stack Fault Monitor Battery Stack Monitor $4.48 (LTC6801IG#PBF)
10AD8280Reference Circuit Available 30 Li-Ion Serial- Lithium Ion Battery Safety Monitor Battery Monitor $3.41 (AD8280WASTZ)
11LTC6803-4 75 Multi-Chemistry: Cell Voltage Range: -0.3V to 5V 1Mbps Addressable SPI Individually addressed (4-bit) ICs, parallel connection to host processor Not pin compatible to LTC6802. Improved performance over LTC6803-2 Battery Stack Monitor $9.95 (LTC6803IG-4#PBF)
12LTC6803-2 75 Multi-Chemistry: Cell Voltage Range: -0.3V to 5V 1Mbps Addressable SPI Individually addressed (4-bit) ICs, parallel sonnection to host processor Pin compatible , drop-in upgrade to LTC6802-2 Battery Stack Monitor $9.95 (LTC6803IG-2#PBF)
13LTC6802-2 60 Multi-Chemistry: Cell voltages from 0V to 5V 1Mbps Addressable SPI Individually addressed (4-bit) ICs, parallel connection to host processor LTC6803-2 (Drop-in upgrade) or LTC6803-4 recommended for new designs Battery Stack Monitor $9.95 (LTC6802IG-2#PBF)
14LTC6802-1 60 Multi-Chemistry: Cell voltages from 0V to 5V 1Mbps Daisy-chainable SPI Daisy chained ICs, single connection to host processor LTC6803-1 (Drop-in upgrade) or LTC6803-3 recommended for new designs Battery Stack Monitor $9.95 (LTC6802IG-1#PBF)