Pulse Battery Chargers

Analog Devices manufactures a comprehensive line of high performance pulse battery chargers for any rechargeable battery chemistry, including lithium-ion (Li-Ion), lead acid, and nickel based.
Product Selection Table

Pulse Battery Chargers

  Hold Shift Key for secondary sorting
SortOrderPart#Vin
(min)
(V)
Vin
(max)
(V)
Max Charge Current
(typ)
(A)
Battery ChemistryNumber of CellsFloat Voltage
(V)
Charge TerminationUS Price 1000 to 4999
($ US)
1LTC4052-4.2 4.5 10 1.3 Li-Ion, Li-Polymer 1 4.2V On-board timer $1.85 (LTC4052EMS8E-4.2#PBF)
2LTC1730 4.5 12 1.3 Li-Ion, Li-Polymer 1 4.2V On-board timer $1.85 (LTC1730ES8-4.2#PBF)