Power Management
ADP1871
Synchronous Buck Controller with Constant On-Time, Valley Current Mode, and Power Save Mode
ADP1870
Synchronous Buck Controller with Constant On-Time and Valley Current Mode
ADP2300
1.2 A, 20 V, 700 kHz Nonsynchronous Step-down Switching Regulator
ADP2301
1.2 A, 20 V, 1.4 MHz non-synchronous step-down switching regulator
ADP191
Logic Controlled, High-Side Power Switches
ADP125
5.5V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulator w/External Voltage Divider
ADP124
5.5V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulator w/31 Fixed-output Voltages
ADP5587
Mobile I/O Expander and QWERTY Keypad Controller
ADP5587
Mobile I/O Expander and QWERTY Keypad Controller
ADP5022
Dual 3 MHz, 600 mA Buck Regulator with 150 mA LDO
ADP2116
Configurable, Dual 3 A/Single 6 A, Synchronous, Step-Down DC-to-DC Regulator
ADM6348
Ultralow Power, 3-Lead, SOT-23, Microprocessor Reset Circuit, Active-Low Open-Drain Output, 1 μA Supply Current
ADM6346
Ultralow Power, 3-Lead, SOT-23, Microprocessor Reset Circuit, Active-Low Push-Pull Output, 1 μA Supply Current
ADM6328
Ultralow Power, 3-Lead, SOT-23, Microprocessor Reset Circuit, Active-Low Open-Drain Output, 0.5 μA Supply Current
ADM6326
Ultralow Power, 3-Lead, SOT-23, Microprocessor Reset Circuit, Active-Low Push-Pull Output, 0.5 μA Supply Current
ADP122
5.5 V Input, 300 mA, Low Quiescent Current, CMOS Linear Regulator, Fixed Output Voltage
ADP3631
High Speed, Dual, 2 A MOSFET Driver, inverting A & non-inverting B input pins
ADP3630
High Speed, Dual, 2 A MOSFET Driver, non-inverting A/B input pins
ADP3629
High Speed, Dual, 2 A MOSFET Driver, inverting A/B input pins
ADP123
5.5 V Input, 300 mA, Low Quiescent Current, CMOS Linear Regulator, Adjustable Output Voltage
ADP1043A
Digital Controller for Isolated Power Supply Applications
ADP150
Ultralow Noise, 150 mA CMOS Linear Regulator