AD9805

Complete 10-Bit, 6 MSPS CCD/CIS Signal Processor

Manufactured by:

Replacement Parts

Suggested Replacement Parts :

AD9826

Compatibility

Replacement part is a functional equivalent, not pin for pin

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Product Details

The AD9807 and AD9805 are complete CCD/CIS imaging decoders and signal processors on a single monolithic integrated circuit. The input of the AD9807/AD9805 allows direct ac coupling of the charge-coupled device (CCD) or contact image sensor (CIS) output(s).

The AD9807/AD9805 includes all the circuitry to perform three-channel correlated double sampling (CDS) and programmable gain adjustment of the CCD output; a 12-bit or 10-bit analog-to-digital converter (ADC) quantizes the analog signal.

After digitization, the on-board digital signal processor (DSP) circuitry allows pixel rate offset and gain correction. The DSP also corrects odd/even CCD register imbalance errors. A parallel control bus provides a simple interface to 8-bit microcontrollers.

The AD9807/AD9805 comes in a space saving 64-pin plastic quad flatpack (PQFP) and is specified over the commercial (0°C to +70°C) temperature range. By disabling the CDS, the AD9807/AD9805 are also suitable for non-CCD applications, or applications that do not require CDS, such as CIS signal processing.