Quad or More Supply Monitors

Analog Devices quad-supply supervisory circuits help simplify design due to their high accuracy, adjustable thresholds and tolerances, and a guaranteed reset signal down to an industry-leading low of 0.5 V. Most ADI supervisors exhibit ±1.5% threshold accuracy around the nominal threshold voltage—minimizing the required system voltage margin and probability of system malfunction. Voltage supervisors with pin or I2C/SMBus adjustable thresholds and tolerances provide users with maximum flexibility, which allows a single part to be used across multiple designs.
Product Selection Table

Quad or More Supply Monitors

  Hold Shift Key for secondary sorting
SortOrderPart#Number of SuppliesReset VoltageSecond Reset VoltageThird Reset VoltageFourth Reset VoltageFifth Reset Voltage
(V)
Isupply
(typ)
(A)
Vs+
(max)
(V)
US Price 1000 to 4999
($ US)
1LTC2937 6 Adj Adj Adj Adj Adj 1m 16.5 $5.95 (LTC2937CUHE#PBF)
2LTC2936 6 Adj Adj Adj Adj Adj 700µ 13.9 $5.60 (LTC2936CUFD#PBF)
3ADM8710 1 1.8V, 3.3V, Adj 1.8V, 3.3V Adj Adj- 100µ 5.5 $1.79 (ADM8710L2ARJZ-RL7)
4LTC2933 6 Adj Adj Adj Adj Adj 700µ 13.9 $4.85 (LTC2933CDHD#PBF)
5ADM12914 2 Adj Adj Adj Adj- 40µ- $2.87 (ADM12914-1ARQZ-RL7)
6LTC2939 6 3.3V, 5V 1.2V, 1.5V, 1.8V, 2.5V, 3.3V 1.2V, 1.5V, 1.8V, 2.5V, Adj 1.2V, 1.5V, 1.8V, Adj, -Adj Adj 80µ 6 $2.70 (LTC2939CMS#PBF)
7LTC2938 4 3.3V, 5V 1.2V, 1.5V, 1.8V, 2.5V, 3.3V 1.2V, 1.5V, 1.8V, 2.5V, Adj 1.2V, 1.5V, 1.8V, Adj, -Adj- 80µ 6 $2.15 (LTC2938CDE#PBF)
8ADM6339 1 1.8V, 2.5V, 3.3V, 3V, 5V, -5V Adj, -Adj Adj, -Adj Adj, -Adj- 500n 5.5 $1.79 (ADM6339LARJZ-RL7)
9ADM2914 2 Adj, -Adj Adj, -Adj - Adj, -Adj- 20µ- $2.56 (ADM2914-1ARQZ)
10AD5100 4 Adj Adj Adj Adj- 2m 30 $3.05 (AD5100YRQZ-1RL7)
11ADM1184 4 Adj Adj Adj Adj- 80µ 5.5 $1.84 (ADM1184ARMZ)
12ADM6710 1 1.8V, 2.5V, 3.3V, 5V Adj Adj Adj- 12µ 5.5 $1.67 (ADM6710IARJZ-REEL7)
13LTC2932 6 3.3V, 5V 2.5V, 3.3V, 3V 1.5V, 1.8V, 2.5V, Adj 1.5V, 1.8V, Adj, -Adj Adj 52µ 7 $2.80 (LTC2932CF#PBF)
14LTC2931 6 3.3V, 5V 2.5V, 3.3V 1.5V, 1.8V, 2.5V, Adj 1.5V, 1.8V, Adj, -Adj Adj 52µ 7 $2.80 (LTC2931CF#PBF)
15LTC2930 6 3.3V, 5V 2.5V, 3.3V, 3V 1.5V, 1.8V, 2.5V, Adj 1.5V, 1.8V, Adj, -Adj Adj 52µ 7 $2.56 (LTC2930CDD#PBF)
16LTC2914 4 Adj, -Adj Adj, -Adj Adj, -Adj Adj, -Adj- 70µ 6.6 $3.75 (LTC2914CDHC-1#PBF)
17LTC2910 8 Adj Adj Adj Adj Adj 70µ 6.6 $3.20 (LTC2910CGN#PBF)
18LTC2928 4 Adj Adj Adj Adj- 1m 16.5 $3.95 (LTC2928CG#PBF)
19LTC2908 6 3.3V 2.5V 1.8V 1.5V Adj 50µ 7 $2.56 (LTC2908CTS8-B1#TRPBF)
20LTC2903-E1 4 5V Adj Adj Adj- 20µ 6.5 $1.71 (LTC2903CS6-E1#TRPBF)
21LTC2903-D1 4 3.3V Adj Adj Adj- 20µ 6.5 $1.71 (LTC2903CS6-D1#TRPBF)
22LTC2903-C1 4 5V 3.3V 1.8V -5.2V- 20µ 6.5 $1.81 (LTC2903CS6-C1#TRPBF)
23LTC2903-B1 4 5V 3.3V 2.5V 1.8- 20µ 6.5 $1.71 (LTC2903CS6-B1#TRPBF)
24LTC2903-A1 4 3V 2.5V 1.8V Adj- 20µ 6.5 $1.71 (LTC2903CS6-A1#TRPBF)
25LTC2902 4 3.3V, 5V 2.5V, 3.3V, 3V 1.5V, 1.8V, 2.5V, Adj 1.5V, 1.8V, Adj, -Adj- 43µ 7 $2.35 (LTC2902-1CGN#PBF)
26LTC2901 4 3.3V, 5V 2.5V, 3.3V, 3V 1.5V, 1.8V, 2.5V, Adj 1.5V, 1.8V, Adj, -Adj- 43µ 7 $2.35 (LTC2901-1CGN#PBF)
27LTC2900 4 3.3V, 5V 2.5V, 3.3V, 3V 1.5V, 1.8V, 2.5V, Adj 1.5V, 1.8V, Adj, -Adj- 43µ 7 $1.85 (LTC2900-2CMS#PBF)