Power Monitors

Analog Devices’ power monitoring ICs provide an integrated solution for digital current and voltage measurement via an on-chip, 12-bit analog-to-digital converter (ADC). Leveraging ADI’s precision analog design techniques, ADI’s products are twice as precise as competing devices, offering best-in-class accuracy (<±0.8%). The power monitors complete the industry’s only monitor and sequencer family to deliver <±1% accuracy for 2 to 12 supplies.
Product Selection Table

Power Monitors

  Hold Shift Key for secondary sorting
SortOrderPart#Number of SuppliesVin RangeFeaturesADCInterfaceCommentsIsupply
(typ)
(A)
US Price 1000 to 4999
($ US)
1LTC2992 2 2.7V to 100V Current Monitor, Power Monitor, Voltage Monitor 12-Bit Serial I2C Dual Wide Range Power Monitor 1.2m $3.85 (LTC2992CMS#PBF)
2ADM1272 1 16V to 80V 12-bit ADC, Digital Interface, PMBus 12-Bit PMBUS High Voltage Positive Hot Swap Controller and Digital Power Monitor with PMBus 5.3m $8.97 (ADM1272-1ACPZ)
3LTC2947 1 0V to 15V Charge Monitor, Current Monitor, Energy Monitor, Integrated Rsense, Power Monitor, Voltage Monitor 18-bit Serial I2C, Serial SPI 30A Power/Energy Monitor with Integrated Sense Resistor 9m $5.95 (LTC2947IUFE#PBF)
4LTC2975 4 3.13V to 15V Cascadable, Current Monitor, EEPROM, Fault Logging, Input Energy Monitor, Internal Temp Monitor, Margining, PMBus, Power Monitor, Sequencing, Supervisor, Voltage Monitor 16-Bit PMBUS, SMBus/I2C 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement 10m $9.75 (LTC2975CUP#PBF)
5LTC2946 1 -100V to +100V (extendable to higher voltages) Current Monitor, Energy Monitor, I2C Interface, Power Monitor, Voltage Monitor 12-Bit Serial I2C Wide Range I2C Power, Charge and Energy Monitor 700µ $3.95 (LTC2946CDE#PBF)
6ADM1294 1 2.95V to 20V 12-bit ADC, Digital Interface, PMBus 12-Bit PMBUS Digital Power Monitor with PMBus Interface 3.3m $2.99 (ADM1294-1BARUZ-RL7)
7ADM1293 1 2.95V to 20V 12-bit ADC, Digital Interface, PMBus 12-Bit PMBUS Digital Power Monitor with PMBus Interface 3.3m $2.79 (ADM1293-1BACPZ)
8ADM1278 1 4.5V to 20V 12-bit ADC, Digital Interface, PMBus 12-Bit PMBUS Hot Swap Controller and Digital Power and Energy Monitor with PMBus Interface 4.7m $2.89 (ADM1278-1BCPZ)
9LTC2945 1 -80V to +80V (extendable to higher voltages) Current Monitor, I2C Interface, Power Monitor, Voltage Monitor 12-Bit Serial I2C Wide Range I2C Power Monitor 800µ $3.57 (LTC2945CUD#PBF)
10LTC2991 8 2.9V to 5.5V 8 Configurable Inputs, Current Monitor, I2C Interface, Temperature Monitor, Voltage Monitor 14-Bit Serial I2C Octal I2C Voltage, Current, and Temperature Monitor 1.1m $4.50 (LTC2991CMS#PBF)
11ADM1075 1 -35V to -80V 12-bit ADC, Digital Interface, PMBus 12-Bit PMBUS -48 V Hot Swap Controller and Digital Power Monitor with PMBus Interface 4.2m $4.99 (ADM1075-1ACPZ)
12ADM1276 1 2V to 20V 12-bit ADC, Digital Interface, PMBus 12-Bit PMBUS Hot Swap Controller and Digital Power and Energy Monitoringwith PMBus Interface 3.2m $5.29 (ADM1276-3ACPZ)
13ADM1275 1 2V to 20V 12-bit ADC, Digital Interface, PMBus 12-Bit I²C Interface w/ 4 Addresses Hot Swap Controller and Digital Power Monitor with PMBus Interface 3.2m $4.49 (ADM1275-2ARQZ)
14LTC2990 4 2.9V to 5.5V 4 Configurable Inputs, Current Monitor, I2C Interface, Temperature Monitor, Voltage Monitor 14-Bit Serial I2C Quad I2C Voltage, Current and temperature Monitor 1.1m $2.25 (LTC2990CMS#PBF)
15LT2940 1 4V to 80V Current Monitor, Power Monitor, Voltage Monitor-- Power and Current Monitor 3.5m $2.05 (LT2940CMS#PBF)
16LTC4151 1 7V to 80V Current Monitor, I2C Interface, Voltage Monitor 12-Bit Serial I2C High Voltage I2C Current and Voltage Monitor 1.2m $2.60 (LTC4151CMS#PBF)
17ADM1192 1 3.15V to 26V Current Monitor, Power Monitor, Voltage Monitor 12-Bit PMBUS, SMBus/I2C Digital Power Monitor with Clear Pin and ALERT Output 1.7m $1.98 (ADM1192-1ARMZ-R7)
18ADM1191 1 3.15V to 26V Current Monitor, Power Monitor, Voltage Monitor 12-Bit PMBUS, SMBus/I2C Digital Power Monitor with Convert Pin and ALERTB Output 1.7m $1.98 (ADM1191-2ARMZ-R7)
19ADM1178Reference Circuit Available 1 3.15V to 16.5V 12-bit ADC, Digital Interface 12-Bit I²C Interface w/ 4 Addresses Hot Swap Controller and Digital Power Monitor with ALERTB Output 1.7m $2.81 (ADM1178-1ARMZ-R7)
20ADM1177 1 3.15V to 16.5V 12-bit ADC, Digital Interface 12-Bit I²C Interface w/ 4 Addresses Hot Swap Controller and Digital Power Monitor with Soft Start Pin 1.7m $2.61 (ADM1177-1ARMZ-R7)
21ADM1176 1 3.15V to 16.5V 12-bit ADC, Digital Interface 12-Bit I²C Interface w/ 16 Addresses Hot Swap Controller and I2C® Power Monitor 1.7m $2.61 (ADM1176-1ARMZ-R7)
22ADM1175 1 3.15V to 16.5V 12-bit ADC, Digital Interface 12-Bit I²C Interface w/ 4 Addresses Hot Swap Controller and Digital Power Monitor with Convert Pin 1.7m $2.61 (ADM1175-1ARMZ-R7)
23LTC1392 1 4.5V to 6V Current Monitor, Temperature Monitor, Voltage Monitor 10-bit Serial SPI Ambient Temperature Plus Two-Input Voltage/Current Monitor 700µ $3.95 (LTC1392CN8#PBF)