Power Monitors
Analog Devices’ power monitoring ICs provide an integrated solution for digital current and voltage measurement via an on-chip, 12-bit analog-to-digital converter (ADC). Leveraging ADI’s precision analog design techniques, ADI’s products are twice as precise as competing devices, offering best-in-class accuracy (<±0.8%). The power monitors complete the industry’s only monitor and sequencer family to deliver <±1% accuracy for 2 to 12 supplies.
Product Selection Table
Latest Resources
Product Selector Card
- Precision High Side Current Sense Amplifiers PDF
- Digital Power System Management PDF
- Power and Thermal Monitoring PDF
- Energy Meter with Integrated Sense Resistor PDF
- PMBus Power System Managers PDF
- Very Wide Range I2C Energy Monitor PDF
- Wide Range I2C Power Monitor PDF
- Temperature Monitors PDF
- I2C System Monitor PDF
- LT2940 - True Analog Power and Current Monitoring PDF
LT Journal
- Making Accurate Temperature Measurements with Devices with Different Ideality Factors PDF
- 3mm × 3mm QFN IC Directly Monitors 0V to 80V Supplies: Features I2C Interface, Peak Value Tracking and Runs from Any Supply PDF
- System Monitor with Instrumentation-Grade Accuracy Used to Measure Relative Humidity PDF
- I2C System Monitor Combines Temperature, Voltage and Current Measurements for Single-IC System Monitoring PDF
- Unique Analog Multiplier Continuously Monitors Instantaneous Power and Simplifies Design of Power Control Loops PDF
- Mar 2008 - Voltage and Current Monitoring from 7V to 80V in 3mm × 3mm DFN-10 PDF
- Mar 2006 Take the Easy Road to Digitally Managed Power PDF
Application Notes
- AN166 - In Flight Update with Linduino PDF
- AN155 - Fault Log Decoding with Linduino PSM PDF
- AN153 - Linduino for Power System Management PDF
- AN152 - Power System Management Addressing PDF
- AN145 - Overview of the EEPROM in LTC PSM Devices PDF
- AN137 - Accurate Temperature Sensing with an External P-N Junction PDF
- AN-1135: ADC Sampling Information ADM1275/ADM1276/ADM1075 (Rev. 0) PDF
- AN67 - Linear Technology Magazine Circuit Collection, Volume III PDF
Technical Articles
User Guides
Evaluation Documentation
Design Tools
Solutions Bulletins & Brochures
Videos
Design Notes
- DN106 - Temperature and Voltage Measurement in a Single Chip PDF
- DN149 - LTC1392 Monitors System Temperature and Multiple Supply Voltages and Currents PDF
- DN510 - System Monitor with Instrumentation-Grade Accuracy Used to Measure Relative Humidity PDF
- DN452 - Power Monitor for Automotive and Telecom Applications Includes ADC and I2C Interface PDF
Power Monitors
SortOrder | Part# | Number of Supplies | Vin Range | Features | ADC | Interface | Comments | Isupply (typ) (A) | US Price 1000 to 4999 ($ US) |
---|---|---|---|---|---|---|---|---|---|
1 | LTC2992 | 2 | 2.7V to 100V | Current Monitor, Power Monitor, Voltage Monitor | 12-Bit | Serial I2C | Dual Wide Range Power Monitor | 1.2m | $3.85 (LTC2992CMS#PBF) |
2 | ADM1272 | 1 | 16V to 80V | 12-bit ADC, Digital Interface, PMBus | 12-Bit | PMBUS | High Voltage Positive Hot Swap Controller and Digital Power Monitor with PMBus | 5.3m | $8.97 (ADM1272-1ACPZ) |
3 | LTC2947 | 1 | 0V to 15V | Charge Monitor, Current Monitor, Energy Monitor, Integrated Rsense, Power Monitor, Voltage Monitor | 18-bit | Serial I2C, Serial SPI | 30A Power/Energy Monitor with Integrated Sense Resistor | 9m | $5.95 (LTC2947IUFE#PBF) |
4 | LTC2975 | 4 | 3.13V to 15V | Cascadable, Current Monitor, EEPROM, Fault Logging, Input Energy Monitor, Internal Temp Monitor, Margining, PMBus, Power Monitor, Sequencing, Supervisor, Voltage Monitor | 16-Bit | PMBUS, SMBus/I2C | 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement | 10m | $9.75 (LTC2975CUP#PBF) |
5 | LTC2946 | 1 | -100V to +100V (extendable to higher voltages) | Current Monitor, Energy Monitor, I2C Interface, Power Monitor, Voltage Monitor | 12-Bit | Serial I2C | Wide Range I2C Power, Charge and Energy Monitor | 700µ | $3.95 (LTC2946CDE#PBF) |
6 | ADM1294 | 1 | 2.95V to 20V | 12-bit ADC, Digital Interface, PMBus | 12-Bit | PMBUS | Digital Power Monitor with PMBus Interface | 3.3m | $2.99 (ADM1294-1BARUZ-RL7) |
7 | ADM1293 | 1 | 2.95V to 20V | 12-bit ADC, Digital Interface, PMBus | 12-Bit | PMBUS | Digital Power Monitor with PMBus Interface | 3.3m | $2.79 (ADM1293-1BACPZ) |
8 | ADM1278 | 1 | 4.5V to 20V | 12-bit ADC, Digital Interface, PMBus | 12-Bit | PMBUS | Hot Swap Controller and Digital Power and Energy Monitor with PMBus Interface | 4.7m | $2.89 (ADM1278-1BCPZ) |
9 | LTC2945 | 1 | -80V to +80V (extendable to higher voltages) | Current Monitor, I2C Interface, Power Monitor, Voltage Monitor | 12-Bit | Serial I2C | Wide Range I2C Power Monitor | 800µ | $3.57 (LTC2945CUD#PBF) |
10 | LTC2991 | 8 | 2.9V to 5.5V | 8 Configurable Inputs, Current Monitor, I2C Interface, Temperature Monitor, Voltage Monitor | 14-Bit | Serial I2C | Octal I2C Voltage, Current, and Temperature Monitor | 1.1m | $4.50 (LTC2991CMS#PBF) |
11 | ADM1075 | 1 | -35V to -80V | 12-bit ADC, Digital Interface, PMBus | 12-Bit | PMBUS | -48 V Hot Swap Controller and Digital Power Monitor with PMBus Interface | 4.2m | $4.99 (ADM1075-1ACPZ) |
12 | ADM1276 | 1 | 2V to 20V | 12-bit ADC, Digital Interface, PMBus | 12-Bit | PMBUS | Hot Swap Controller and Digital Power and Energy Monitoringwith PMBus Interface | 3.2m | $5.29 (ADM1276-3ACPZ) |
13 | ADM1275 | 1 | 2V to 20V | 12-bit ADC, Digital Interface, PMBus | 12-Bit | I²C Interface w/ 4 Addresses | Hot Swap Controller and Digital Power Monitor with PMBus Interface | 3.2m | $4.49 (ADM1275-2ARQZ) |
14 | LTC2990 | 4 | 2.9V to 5.5V | 4 Configurable Inputs, Current Monitor, I2C Interface, Temperature Monitor, Voltage Monitor | 14-Bit | Serial I2C | Quad I2C Voltage, Current and temperature Monitor | 1.1m | $2.25 (LTC2990CMS#PBF) |
15 | LT2940 | 1 | 4V to 80V | Current Monitor, Power Monitor, Voltage Monitor | - | - | Power and Current Monitor | 3.5m | $2.05 (LT2940CMS#PBF) |
16 | LTC4151 | 1 | 7V to 80V | Current Monitor, I2C Interface, Voltage Monitor | 12-Bit | Serial I2C | High Voltage I2C Current and Voltage Monitor | 1.2m | $2.60 (LTC4151CMS#PBF) |
17 | ADM1192 | 1 | 3.15V to 26V | Current Monitor, Power Monitor, Voltage Monitor | 12-Bit | PMBUS, SMBus/I2C | Digital Power Monitor with Clear Pin and ALERT Output | 1.7m | $1.98 (ADM1192-1ARMZ-R7) |
18 | ADM1191 | 1 | 3.15V to 26V | Current Monitor, Power Monitor, Voltage Monitor | 12-Bit | PMBUS, SMBus/I2C | Digital Power Monitor with Convert Pin and ALERTB Output | 1.7m | $1.98 (ADM1191-2ARMZ-R7) |
19 | ADM1178![]() | 1 | 3.15V to 16.5V | 12-bit ADC, Digital Interface | 12-Bit | I²C Interface w/ 4 Addresses | Hot Swap Controller and Digital Power Monitor with ALERTB Output | 1.7m | $2.81 (ADM1178-1ARMZ-R7) |
20 | ADM1177 | 1 | 3.15V to 16.5V | 12-bit ADC, Digital Interface | 12-Bit | I²C Interface w/ 4 Addresses | Hot Swap Controller and Digital Power Monitor with Soft Start Pin | 1.7m | $2.61 (ADM1177-1ARMZ-R7) |
21 | ADM1176 | 1 | 3.15V to 16.5V | 12-bit ADC, Digital Interface | 12-Bit | I²C Interface w/ 16 Addresses | Hot Swap Controller and I2C® Power Monitor | 1.7m | $2.61 (ADM1176-1ARMZ-R7) |
22 | ADM1175 | 1 | 3.15V to 16.5V | 12-bit ADC, Digital Interface | 12-Bit | I²C Interface w/ 4 Addresses | Hot Swap Controller and Digital Power Monitor with Convert Pin | 1.7m | $2.61 (ADM1175-1ARMZ-R7) |
23 | LTC1392 | 1 | 4.5V to 6V | Current Monitor, Temperature Monitor, Voltage Monitor | 10-bit | Serial SPI | Ambient Temperature Plus Two-Input Voltage/Current Monitor | 700µ | $3.95 (LTC1392CN8#PBF) |