High Voltage Hot Swap Controllers

With operating voltages up to ±1000 V, Analog Devices’ high voltage hot swap controller ICs provide a rugged and reliable solution for critical, high availability −48 V (such as AdvancedTCA®) and +48 V systems in networking and telecommunications. Galvanic isolation protects low voltage digital circuits controlling high voltage supplies in industrial, datacom, electric vehicle, and avionics systems. Some of the controllers offer board power monitoring capabilities with integrated ADCs, accessible through an I2C/SMBus interface.
Product Selection Table

High Voltage Hot Swap Controllers

  Hold Shift Key for secondary sorting
SortOrderPart#Circuit BreakersVin RangeCircuit Breaker ThresholdCircuit Breaker Accuracy
(typ)
(%)
Isupply
(typ)
(A)
FeaturesCommentsUS Price 1000 to 4999
($ US)
1ADM1272 1 16V to 80V 1.4mV to 29mV 2.3 5.3m 12-bit ADC, Digital Interface, PMBus High Voltage Positive Hot Swap Controller and Digital Power Monitor with PMBus $8.97 (ADM1272-1ACPZ)
2LTC4380 1 4V to 72V 50mV 10 Low Iq, Low Iq Shutdown, Surge Stopper Ride-through protection with 8uA Iq, Adjustable output-clamp and circuit-breaker with timer, Shutdow $2.48 (LTC4380CDD-2#PBF)
3ADM1270 1 4V to 60V 12.5mV to 62.5mV 6 360m - High Voltage Input Protection Device $0.99 (ADM1270ACPZ-R7)
4LTC4231 1 2.7V to 36V 50mV 6 Low Iq, Low Iq Shutdown Low Iq Hot Swap Controller, -1 remains off after fault, -2 automatic retry $2.25 (LTC4231CMS-1#PBF)
5LTC4226 2 4.5V to 44V 50mV 10 700µ- Wide Operating Range Dual Hot Swap Controller $3.10 (LTC4226CMS-2#PBF)
6LTC4364 1 4V to 80V 50mV 10 370µ Ideal Diode, Low Iq Shutdown, Surge Stopper Ride-through protection with ideal diode, Adjustable output-clamp and circuit-breaker with timer, Sh $3.45 (LTC4364CDE-1#PBF)
7LTC4253B 1 -15V to -500V 50mV 20 800µ- -48V Hot Swap Controller with Sequencer $2.95 (LTC4253BCGN#PBF)
8LT4363 1 4V to 80V 50mV 10 700µ Low Iq Shutdown, Surge Stopper Ride-through protection, Adjustable output-clamp and circuit-breaker with timer, Shutdown mode, Latc $2.48 (LT4363CMS-2#PBF)
9ADM1075 1 -35V to -80V 1.25mV to 24.25mV 2.8 4.2m 12-bit ADC, Digital Interface, PMBus -48 V Hot Swap Controller and Digital Power Monitor with PMBus Interface $4.99 (ADM1075-1ACPZ)
10LT4356MP-2 1 4V to 80V 50mV 15 1m Low Iq Shutdown, Surge Stopper Ride-through protection, Adjustable output-clamp and circuit-breaker with timer, -55C to 125C Operat $5.94 (LT4356MPS-2#PBF)
11LT4356MP-1 1 4V to 80V 50mV 15 1m Low Iq Shutdown, Surge Stopper Ride-through protection, Adjustable output-clamp and circuit-breaker with timer, -55C to 125C Operat $5.94 (LT4356MPS-1#PBF)
12LT4356-3 1 4V to 80V 50mV 10 1m Low Iq Shutdown, Surge Stopper Ride-through protection, Adjustable output-clamp and circuit-breaker with timer, Shutdown mode, Latc $1.98 (LT4356CDE-3#PBF)
13LT4356-2 1 4V to 80V 50mV 10 1m Low Iq Shutdown, Surge Stopper Ride-through protection, Adjustable output-clamp and circuit-breaker with timer, Shutdown mode (aux $1.98 (LT4356CDE-2#PBF)
14LT4356-1 1 4V to 80V 50mV 10 1m Low Iq Shutdown, Surge Stopper Ride-through protection, Adjustable output-clamp and circuit-breaker with timer, Shutdown mode, Auto $1.98 (LT4356CMS-1#PBF)
15LTC4261 1 -12V to -100V 50mV 10 2m 10-bit ADC, Digital Interface Negative voltage hot swap controller with ADC and I2C, Defaults to latchoff, -2 for Auto-Retry $5.95 (LTC4261CGN-2#PBF)
16LTC4260 1 8.5V to 80V 50mV 10 2m 8-bit ADC, Digital Interface Positive High Voltage Hot Swap Controller with I²C Compatible Monitoring $5.95 (LTC4260CGN#PBF)
17LT4256-3 1 10.8V to 80V 55mV 18 1.8m- Positive high voltage hot swap controller with open circuit detect output. Higher voltage version of $2.10 (LT4256-3CGN#PBF)
18ADM1073 1 -18V to -80V 90mV 4.4 300m - -48 V Full Feature Hot Swap Controller $2.19 (ADM1073ARUZ)
19LT4254 1 10.8V to 36V 50mV 20 1.9m- Positive high voltage hot swap controller with open circuit detect output $1.95 (LT4254CGN#PBF)
20LT4256-1/-2 1 10.8V to 80V 55mV 18 1.8m- Positive high voltage hot swap. Pin-compatible with LT1641. -1 Latchoff, -2 Auto-Retry $1.75 (LT4256-2CS8#PBF)
21ADM1070 1 -18V to -80V 88mV 14 850m - - 48 V Hot Swap Controller in SOT-23 with Linear Current Limiting $1.62 (ADM1070ARTZ-REEL7)
22LTC4252 1 -15V to -500V 50mV 10 800µ- Negative voltage hot swap controllers, -1 Latchoff, -2 Auto-Retry, LTC4252A for tighter UV/OV/ECB ac $2.00 (LTC4252-2CMS8#PBF)
23LTC4251 1 -15V to -500V 50mV 20 800µ- Negative voltage hot swap controllers in SOT-23, Options for UV/OV thresholds $2.01 (LTC4251-2CS6#TRPBF)
24LT4250 1 -18V to -80V 50mV 20 1.6m- -48V hot swap controller, Powergood active high (H) or low (L) $2.30 (LT4250LCN8#PBF)
25LT1640A 1 -10V to -80V 50mV 20 1.3m- -48V hot swap controller, Improved drain pin ruggedness, Powergood active high (AH) or low (AL) $1.90 (LT1640ALCN8#PBF)