µModule Regulators with Digital Power System Management

Analog Devices μModule® (micromodule) regulators with a PMBus I2C serial interface, also called PSM (power system management), enable system designers and remote operators to command and supervise a system’s power condition and consumption via a digital bus.

The ability to digitally change power supply parameters reduces time-to-market and downtime by eliminating what would have historically required physical hardware, circuits, and/or system bill-of-material modifications. Our μModule regulators simplify system characterization, optimization, and data mining during prototyping, deployment, and field operation.

µModule Regulators with Digital Power System Management

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
FunctionInterfaceADCDACUS Price 1000 to 4999
($ US)
1LTM4676A (single output) 1 4.5 26.5 DC/DC uModule Regulator With Power System Manageme I²C, PMBUS, SMBUS 16-Bit 12-Bit $33.95 (LTM4676AEY#PBF-ES)
2LTM4676A (dual output) 2 4.5 26.5 DC/DC uModule Regulator With Power System Manageme I²C, PMBUS, SMBUS 16-Bit 12-Bit $33.95 (LTM4676AEY#PBF-ES)
3LTM4675 (single output) 1 4.5 17 DC/DC uModule Regulator With Power System Manageme I²C, PMBUS, SMBUS 16-Bit 12-Bit $24.00 (LTM4675EY#PBF)
4LTM4675 (dual output) 2 4.5 17 DC/DC uModule Regulator With Power System Manageme I²C, PMBUS, SMBUS 16-Bit 12-Bit $24.00 (LTM4675EY#PBF)
5LTM4677 (single output) 1 4.5 16 DC/DC uModule Regulator With Power System Manageme I²C, PMBUS, SMBUS 16-Bit 12-Bit $39.60 (LTM4677EY#PBF)
6LTM4677 (dual output) 2 4.5 16 DC/DC uModule Regulator With Power System Manageme I²C, PMBUS, SMBUS 16-Bit 12-Bit $39.60 (LTM4677EY#PBF)
7LTM4676--- DC/DC uModule Regulator With Power System Manageme I²C, PMBUS, SMBUS---