µModule Regulators with Digital Power System Management

Analog Devices μModule® (micromodule) regulators with a PMBus I2C serial interface, also called PSM (power system management), enable system designers and remote operators to command and supervise a system’s power condition and consumption via a digital bus.

The ability to digitally change power supply parameters reduces time-to-market and downtime by eliminating what would have historically required physical hardware, circuits, and/or system bill-of-material modifications. Our μModule regulators simplify system characterization, optimization, and data mining during prototyping, deployment, and field operation.

This portfolio uses digital I2C/SMBus interfaces, LTpowerPlay® software, and internal EEPROM with several customization options.

PSM

Power System Management (PSM) devices add digital PMBus/SMBus/I2C-interface based control, telemetry and black-box fault recording to analog DC/DC power converters, providing high level capabilities to your power system.

Learn more about PSM

LTPowerPlay

LTpowerPlay® is a powerful, Windows-based development environment supporting Analog Devices' Digital Power System Management (PSM) products.


Learn more about LTpowerPlay


µModule Regulators with Digital Power System Management

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
FunctionInterfaceADCDACUS Price 1000 to 4999
($ US)
1LTM4676A (single output) 1 4.5 26.5 26 DC/DC uModule Regulator With Power System Manageme I²C, PMBUS, SMBUS 16-Bit 12-Bit $33.95 (LTM4676AEY#PBF-ES)
2LTM4676A (dual output) 2 4.5 26.5 13 DC/DC uModule Regulator With Power System Manageme I²C, PMBUS, SMBUS 16-Bit 12-Bit $33.95 (LTM4676AEY#PBF-ES)
3LTM4675 (single output) 1 4.5 17 18 DC/DC uModule Regulator With Power System Manageme I²C, PMBUS, SMBUS 16-Bit 12-Bit $24.00 (LTM4675EY#PBF)
4LTM4675 (dual output) 2 4.5 17 9 DC/DC uModule Regulator With Power System Manageme I²C, PMBUS, SMBUS 16-Bit 12-Bit $24.00 (LTM4675EY#PBF)
5LTM4677 (single output) 1 4.5 16 36 DC/DC uModule Regulator With Power System Manageme I²C, PMBUS, SMBUS 16-Bit 12-Bit $39.60 (LTM4677EY#PBF)
6LTM4677 (dual output) 2 4.5 16 18 DC/DC uModule Regulator With Power System Manageme I²C, PMBUS, SMBUS 16-Bit 12-Bit $39.60 (LTM4677EY#PBF)
7LTM4676---- DC/DC uModule Regulator With Power System Manageme I²C, PMBUS, SMBUS---