DC/DC Controllers with Digital Power System Management

Analog Devices dc-to-dc controllers with digital power system management (PSM) provide accurate information about power systems and autonomously control and supervise dozens of voltages with ease. They provide high accuracy programming and telemetry with on-board EEPROM parameters that include voltage and current, sequencing, operating frequency, margining, faults, and temperature. Our devices are supported by LTpowerPlay®, a powerful and intuitive Windows-based development software tool used to configure and interrogate PSM devices. When deployed, PSM devices are seamlessly integrated with existing embedded systems and architectures.

DC-DC Controllers with Digital Power System Management

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
FunctionInterfaceADCDACUS Price 1000 to 4999
($ US)
1LTC3882-1 (single output) 1 3 13.2 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $5.35 (LTC3882EUJ-1#PBF)
2LTC3882-1 (dual output) 2 3 13.2 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $5.35 (LTC3882EUJ-1#PBF)
3LTC3884 (single output) 1 4.5 38 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $6.35 (LTC3884EUK#PBF)
4LTC3884 (dual output) 2 4.5 38 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $6.35 (LTC3884EUK#PBF)
5LTC3870-1 2 4.5 60 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C-- $2.35 (LTC3870EUF-1#PBF)
6LTC3886 (single output) 1 4.5 60 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $6.35 (LTC3886EUKG#PBF)
7LTC3886 (dual output) 2 4.5 60 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $6.35 (LTC3886EUKG#PBF)
8LTC3887 (single output) 1 4.5 24 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $5.47 (LTC3887EUJ-1#PBF)
9LTC3887 (dual output) 2 4.5 24 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $5.47 (LTC3887EUJ-1#PBF)
10LTC3815 1 2.25 5.5 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 13-Bit 9-Bit $4.71 (LTC3815EUFE#PBF)
11ADP1052 1 3 3.6 DC/DC Regulator With Power System Management--- $4.20 (ADP1052ACPZ-RL)
12LTC3882 (single output) 1 3 13.2 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $5.35 (LTC3882EUJ#PBF)
13LTC3882 (dual output) 2 3 13.2 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $5.35 (LTC3882EUJ#PBF)
14LTC3870 2 4.5 60 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C-- $2.35 (LTC3870EUFD#PBF)
15ADP1055 1 3 3.6 DC/DC Regulator With Power System Management PMBUS-- $4.60 (ADP1055ACPZ-RL)
16ADP1050 1 3 3.6 DC/DC Regulator With Power System Management PMBUS-- $3.40 (ADP1050ACPZ-R7)
17ADP1051 1 3 3.6 DC/DC Regulator With Power System Management PMBUS-- $3.90 (ADP1051ACPZ-R7)
18ADP1046A 1 3 3.6 DC/DC Regulator With Power System Management I²C-- $4.50 (ADP1046AACPZ-R7)
19LTC3883 1 4.5 24 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $4.82 (LTC3883EUH-1#PBF)
20ADP1053 1 3 3.6 DC/DC Regulator With Power System Management PMBUS-- $5.30 (ADP1053ACPZ-RL)
21ADP1048 1 3 3.6 DC/DC Regulator With Power System Management PMBUS-- $3.60 (ADP1048ARQZ-R7)
22ADP1047 1 3 3.6 DC/DC Regulator With Power System Management PMBUS-- $3.00 (ADP1047ARQZ-R7)
23LTC3880 (single output) 1 4.5 24 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $5.35 (LTC3880EUJ-1#PBF)
24LTC3880 (dual output) 2 4.5 24 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $5.35 (LTC3880EUJ-1#PBF)
25ADP1043A 1 3.15 3.6 DC/DC Regulator With Power System Management--- $4.64 (ADP1043AACPZ-RL)