Isolated Transceiver Portfolio

Learn about a wide range of highly-integrated, superior-performing, isolated transceivers, use parametric search, and watch training videos.

These integrated isolated transceivers utilizing ADI’s award winning iCoupler digital isolation technology offer a variety of solutions, some including integrated isolated power, to enable designers to isolate communications in design without the cost, size, power, and reliability constraints found with traditional isolation products.

Learn about more iCoupler-based digital technology and isolation products


Recently released products

ADM3252E: Isolated, Dual Channel RS-232 Line Driver/Receiver
ADM3054: Industry's First 5 kV rms Signal-only Isolated CAN Transceiver Rated to 125°C
ADM2682E: 16 Mbps RS-485 with 5kV rms signal and power isolation
ADM3053: Signal and power-isolated CAN transceiver with integrated isolated DC-DC converter

Performance
  • Smallest size or lowest power isolated transceiver solutions
Reduced Size and Cost Through Integration
  • Isolated data channels through transceivers
  • With or without integrated isolated power
Power Consumption
  • Operates at levels up to 90% lower than discrete optocoupler based solutions
Ease of Use
  • Reduced system design time and complexity through functional integration
Reliability
  • Greater than 50 years lifetime 100% production tested
  • Greater than 500 million channels of isolation shipped
  • Fully certified:

fullycertified
Selection Tables and Samples

CAN Transceivers
Integrated Signal and Power Isolation

RS-485 Transceivers
Integrated Signal and Signal / Power
Isolation

USB Transceivers
Integrated Signal Isolation

RS-232 Transceivers
Integrated Signal and Power Isolation

I2C Transceivers
Integrated Signal Isolation

LVDS Drivers / Receivers
Isolated with 150 Mbps Digital Isolator
              

Evaluation Kits

X +

EVAL-EZLINX Circuit Diagram

Product Details

The ezLINX™ iCoupler® Isolated Interface Development Environment provides developers with a cost-effective, plug and play method for evaluation eight physical layer, digitally-isolated communication standards (USB, RS-422, RS-485, RS-232, CAN, SPI, I2C, and LVDS). The Blackfin® ADSP-BF548 processor is used to run the uCLinux operating system and allows for easy customization through the open source hardware and software platform. Development time is significantly reduced for embedded designers and system architects who are designing and evaluating isolated communication standards. The interfaces on ezLINX use ADI's isolated transceivers with integrated iCoupler® and isoPower® digital isolator technology.

Learn More