Available 7B Series Modules

IOS Three Year Warranty (pdf)

  
Model 
 
Function
 
Output Options
 
 7B14 Non-Isolated Linearized RTD Input Module - 100 Ω Platinum, 10 Ω Copper or 120 Ω Nickel
+1 V to +5 V or 0 V to +10 V
 7B21 Isolated Voltage Input Module - 300 Hz Bandwidth
±10 V
 7B22 Isolated Voltage Output Module - 400 Hz Bandwidth
±10 V
 7B27 Isolated Thermocouple Module - J, K, T, E, R, S or B
+1 V to +5 V or 0 V to +10 V
 7B30 Isolated millivolt/Voltage Input -  3 Hz Bandwidth
+1 V to +5 V or 0 V to +10 V
 7B31
Isolated Voltage Input - 3 Hz Bandwidth
+1 V to +5 V or 0 V to +10 V
 7B32 Isolated Process Current Input Module - 100 Hz Bandwidth
+1 V to +5 V or 0 V to +10 V
 7B33 Isolated Voltage Input Module - 100 Hz Bandwidth
+1 V to +5 V or 0 V to +10 V
 7B34 Isolated 2- or 3-Wire RTD Input Module - 100 Ω Platinum, 120 Ω Nickel or 50 Ω Copper
+1 V to +5 V or 0 V to +10 V
 7B35 Isolated Process Current Input Module with Isolated 24 V Loop Power
+1 V to +5 V or 0 V to +10 V
 7B37 Isolated Thermocouple Input Module - Type J, K, T, E, R, S, or B
+1 V to +5 V or 0 V to +10 V
 7B39 Isolated Current Output - 100 Hz Bandwidth
4 mA to 20 mA or 0 mA to 20 mA
 7B40
Isolated Wide Band Input Module - 10KHz Bandwidth, input range +/- 5mV to +/- 1V input
1-5V or 0-10V
 7B41 Isolated Wide Band Input Module - 10KHz Bandwidth, input range up to +/- 50V
1-5V or 0-10V
7B47  Isolated Linearized Thermocouple Input - Type J, K, T, E, R, S, or B
+1 V to +5 V or 0 V to +10 V
 AC1387 1-Channel, DIN Rail Mounting Card
 
7BP04-1
7BP08-1
7BP16-1
4-, 8- and 16-Channel Backplanes
Accessories  Cables, Connectors, Current Conversion Resistor, Rack Mount Kit