7B Series Model Definitions

IOS 3 Year Warranty (pdf)

Part Number Model Input Range Output Range 
7B14
100Ω Platinum Alpha=0.00385
 
7B14-01-1  -100°C to +100°C  +1 V to +5 V
7B14-01-2  -100°C to +100°C 0 V to +10 V 
7B14-02-1
0°C to +100°C  +1 V to +5 V 
7B14-02-2  0°C to +100°C  0 V to +10 V 
7B14-03-1
0°C to +200°C  +1 V to +5 V 
7B14-03-2  0°C to +200°C  0 V to +10 V 
7B14-04-1  0°C to +600°C  +1 V to +5 V 
7B14-04-2 0°C to +600°C
0 V to +10 V
7B14-05-1  -50°C to +350°C  +1 V to +5 V 
7B14-05-2  -50°C to +350°C  0 V to +10 V 
  10Ω Copper Alpha=0.004274   
7B14-C-02-1 0°C to +120°C (10Ω @ +25°C)  +1 V to +5 V 
7B14-C-02-2  0°C to +120°C (10Ω @ +25°C)  0 V to +10 V 
  120Ω Nickel Alpha=0.00672   
7B14-N-01-1   0°C to +300°C +1 V to +5 V 
7B14-N-01-2  0°C to +300°C  0 V to +10 V 
7B14-N-02-1  0°C to +200°C  +1 V to +5 V 
7B14-N-02-2  0°C to +200°C  +0 V to +10 V 
Additional Information: 7B14 Non-Isolated, Linearized RTD Input


Part Number  Model Input Range  Output Range
7B21
7B21
-10 V to +10 V
0 V to +10 V 
7B22
7B22  -10 V to +10 V  -10 V to +10 V 
7B27  7B27-J-01-1  -100°C to +760°C (-148°F to +1400°F)  +1 V to +5 V 
7B27-J-01-2  -100°C to +760°C (-148°F to +1400°F)  0 V to +10 V 
7B27-J-10-1 0°C to +200°C (+32°F to +392°F)  +1 V to +5 V 
7B27-J-10-2  0°C to +200°C (+32°F to +392°F)  0 V to +10 V 
7B27-J-11-1  0°C to +400°C (+32°F to +752°F)  +1 V to +5 V 
7B27-J-11-2  0°C to +400°C (+32°F to +752°F)  0 V to +10 V 
7B27-J-12-1  0°C to +600°C (+32°F to +1112°F)  +1 V to +5 V 
7B27-J-12-2  0°C to +600°C (+32°F to +1112°F)  0 V to +10 V 
7B27-J-13-1  +300°C to +600°C (+572°F to +1112°F)  +1 V to +5 V 
7B27-J-13-2  +300°C to +600°C (+572°F to +1112°F)  0 V to +10 V 
7B27-K-02-1  -100°C to +1350°C (-148°F to +2462°F)  +1 V to +5 V 
7B27-K-02-2  -100°C to +1350°C (-148°F to +2462°F)  0 V to +10 V 
7B27-K-20-1  0°C to +300°C (+32°F to +572°F)  +1 V to +5 V 
7B27-K-20-2  0°C to +300°C (+32°F to +572°F)  0 V to +10 V 
7B27-K-21-1  0°C to +600°C (+32°F to +1112°F)  +1 V to +5 V 
7B27-K-21-2  0°C to +600°C (+32°F to +1112°F)  0 V to +10 V 
7B27-K-22-1  0°C to +1200°C (+32°F to +2192°F)  +1 V to +5 V 
7B27-K-22-2  0°C to +1200°C (+32°F to +2192°F)  0 V to +10 V 
7B27-K-23-1  +600°C to +1200°C (+1112°F to +2192°F)  +1 V to +5 V 
7B27-K-23-2  +600°C to +1200°C (+1112°F to +2192°F)  0 V to +10 V 
7B27-T-03-1  -100°C to +400°C (-148°F to +752°F)  +1 V to +5 V 
7B27-T-03-2  -100°C to +400°C (-148°F to +7522°F)  0 V to +10 V 
7B27-E-04-1  0°C to +900°C (+32°F to +1652°F)  +1 V to +5 V 
7B27-R-05-1  0°C to +1750°C (+32°F to +3182°F)  +1 V to +5 V 
7B27-R-05-2  0°C to +1750°C (+32°F to +3182°F)  0 V to +10 V 
7B27-S-06-1  0°C to +1750°C (+32°F to +3182°F)  +1 V to +5 V 
7B27-S-06-2  0°C to +1750°C (+32°F to +3182°F)  0 V to +10 V 
7B27-B-07-1  0°C to +1800°C (+32°F to +3272°F)  +1 V to +5 V 
7B27-B-07-2  0°C to +1800°C (+32°F to +3272°F)  0 V to +10 V 
7B30  7B30-01-1  0 mV to +10 mV  +1 V to +5 V 
7B30-01-2  0 mV to +10 mV  0 V to +10 V 
7B30-02-1  0 mV to +100 mV  +1 V to +5 V 
7B30-02-2  0 mV to +100 mV  0 V to +10 V 
7B30-03-1  0 V to +1 V  +1 V to +5 V 
7B30-03-2  0 V to +1 V  0 V to +10 V 
7B30-05-1  +1 V to +5 V  +1 V to +5 V 
7B30-05-1  +4 mA to +10 mA (with AC1391)  +1 V to +5 V 
7B30-05-2  +1 V to +5 V  0 V to +10 V 
7B30-05-2 4 mA to +20 mA (with AC1391)  0 V to +10 V 
7B30-06-1  -10 mV to +10 mV  +1 V to +5 V 
7B30-07-1  -100 mV to +100 mV  +1 V to +5 V 
7B30-07-2 -100 mV to +100 mV  0 V to +10 V 
7B30-08-1  -1 V to +1 V   +1 V to +5 V
7B30-08-2  -1 V to +1 V 0 V to +10 V 
 7B31 7B31-01-1 0 V to +10 V  +1 V to +5 V 
7B31-01-2  0 V to +10 V  0 V to +10 V
7B31-02-1  -5 V to +5 V  +1 V to +5 V 
7B31-02-2  -5 V to +5 V  0 V to +10 V 
7B31-03-1  -10 V to +10 V  +1 V to +5 V 
7B31-03-2  -10 V to +10 V  +0 V to +10 V 
 7B31-04-1 0 V to +5 V  +1 V to +5 V 
7B31-04-2  0 V to +5 V  0 V to +10 V 
7B31-05-1  0 V to +20 V  +1 V to +5 V 
7B31-05-2  0 V to +20 V  0 V to +10 V 
7B31-06-1  -20 V to +20 V  +1 V to +5 V 
7B31-06-2  -20 V to +20 V  0 V to +10 V 
7B31-07-1  0 V to +50 V  +1 V to +5 V 
7B31-07-2  0 V to +50 V  0 V to +10 V 
7B31-08-1  -50 V to +50 V  +1 V to +5 V 
7B31-08-2  -50 V to +50 V  0 V to +10 V 
7B32 7B32-01-1  +4 mA to +20 mA  +1 V to +5 V 
7B32-01-2  0 mA to +20 mA  0 V to +10 V 
7B33  7B33-01-1  +1 V to +5 V +1 V to +5 V 
7B33-01-2  +4 mA to +20 mA (with AC1391)  +1 V to +5 V 
7B33-01-2  0 mA to +20 mA (with AC1391)  0 V to +10 V 
Additional Information: 7B21 Isolated, High Level Voltage Input7B22 Isolated, High Level Voltage Output
7B27 Isolated, Thermocouple Input7B30 Isolated, Voltage or Current Input7B31 Isolated, Voltage Input, 
7B32 Isolated, Process Current Input7B33 Isolated, Voltage or Current Input

   

Part Number  Model  Input Range  Output Range
7B34

100Ω Platinum Alpha=0.00385

7B34-01-1 -100°C to +100°C  +1 V to +5 V 
7B34-01-2  -100°C to +100°C  0 V to +10 V 
7B34-02-1  0°C to +100°C +1 V to +5 V 
7B34-02-2  0°C to +100°C  0 V to +10 V 
7B34-03-1  0°C to +200°C  +1 V to +5 V 
7B34-03-2  0°C to +200°C 0 V to +10 V 
7B34-04-1  0°C to +600°C  +1 V to +5 V 
7B34-04-2  0°C to +600°C  0 V to +10 V 
7B34-05-1 -50°C to +350°C  +1 V to +5 V 
7B34-05-2  -50°C to +350°C  0 V to +10 V 
  120Ω Nickel Alpha=0.00672   
7B34-N-01-1  0°C to +300°C  +1 V to +5 V 
7B34-N-01-1 0°C to +300°C +1 V to +5 V 
7B34-N-01-2 0°C to +300°C  0 V to +10 V 
7B34-N-02-1 0°C to +200°C  +1 V to +5 V 
7B34-N-02-2  0°C to +200°C  0 V to +10 V 
  50Ω Copper Alpha=0.00214   
7B34-C50-01-1  -100°C to +100°C  +1 V to +5 V 
7B34-C50-02-1  0°C to +100°C  +1 V to +5 V 
7B34-C50-06-1  -50°C to +200°C  +1 V to +5 V 
Additional Information: 7B34 Isolated, Linearized RTD Input


Part Number  Model  Input Range Output Range 
7B35
7B35-01-1
+4 mA to +20 mA
+1 V to +5 V 
7B35-01-2 +4 mA to +20 mA  +2 V to +10 V 
7B37  7B37-J-01-1  -100°C to +760°C (-148°F to +1400°F)  +1 V to +5 V 
7B37-J-01-2  -100°C to +760°C (-148°F to +1400°F)  0 V to +10 V 
7B37-J-10-1  0°C to +200°C (+32°F to +392°F)  +1 V to +5 V 
7B37-J-10-2 0°C to +200°C (+32°F to +392°F)  0 V to +10 V 
7B37-J-11-1 0°C to +400°C (+32°F to +752°F)  +1 V to +5 V 
7B37-J-11-2  0°C to +400°C (+32°F to +752°F)  0 V to +10 V 
7B37-J-12-1  0°C to +600°C (+32°F to +1112°F)  +1 V to +5 V 
7B37-J-12-2  0°C to +600°C (+32°F to +1112°F)  0 V to +10 V 
7B37-J-13-1  +300°C to +600°C (+572°F to +1112°F)  +1 V to +5 V 
7B37-J-13-2  +300°C to +600°C (+572°F to +1112°F)  0 V to +10 V 
7B37-K-02-1  -100°C to +1350°C (-148°F to +2462°F)  +1 V to +5 V 
7B37-K-02-2  -100°C to +1350°C (-148°F to +2462°F)  0 V to +10 V 
7B37-K-20-1  0°C to +300°C (+32°F to +572°F)  +1 V to +5 V 
7B37-K-20-2  0°C to +300°C (+32°F to +572°F)  0 V to +10 V 
7B37-K-21-1  0°C to +600°C (+32°F to +1112°F)  +1 V to +5 V 
7B37-K-21-2  0°C to +600°C (+32°F to +1112°F)  0 V to +10 V 
7B37-K-22-1  0°C to +1200°C (+32°F to +2192°F)  +1 V to +5 V 
7B37-K-22-2  0°C to +1200°C (+32°F to +2192°F)  0 V to +10 V 
 7B37-K-23-1 +600°C to +1200°C (+1112°F to +2192°F)  +1 V to +5 V
7B37-K-23-2  +600°C to +1200°C (+1112°F to +2192°F) 0 V to +10 V 
7B37-T-03-1  -100°C to +400°C (-148°F to +752°F)  +1 V to +5 V 
7B37-T-03-1  -100°C to +400°C (-148°F to +752°F)  0 V to +10 V 
7B37-E-04-1  0°C to +900°C (+32°F to +1652°F)  +1 V to +5 V 
7B37-E-04-2  0°C to +900°C (+32°F to +1652°F)  0 V to +10 V 
7B37-R-05-1  0°C to +1750°C (+32°F to +3182°F)  +1 V to +5 V 
7B37-R-05-2  0°C to +1750°C (+32°F to +3182°F)  0 V to +10 V 
7B37-S-06-1  0°C to +1750°C (+32°F to +3182°F)  +1 V to +5 V 
7B37-S-06-2  0°C to +1750°C (+32°F to +3182°F)  0 V to +10 V 
7B37-B-07-1  0°C to +1800°C (+32°F to +3272°F)  +1 V to +5 V 
7B37-B-07-2  0°C to +1800°C (+32°F to +3272°F)  0 V to +10 V 
7B39  7B39-01  +1 V to +5 V  +4 mA to +20 mA 
7B39-02  0 V to +10 V  0 mA to +20 mA 
7B40 7B40-01-1  0 mV to +10 mV  +1 V to +5 V 
7B40-01-2  0 mV to +10 mV  0 V to +10 V 
7B40-02-1  0 mV to +100 mV  +1 V to +5 V 
7B40-02-1  0 mV to +100 mV  +1 V to +5 V 
7B40-02-2  0 mV to +100 mV  0 V to +10 V 
7B40-03-1  0 V to +1 V  +1 V to +5 V 
7B40-03-2  0 V to +1 V  0 V to +10 V 
7B40-06-1  -10 mV to +10 mV +1 V to +5 V
7B40-06-2  -10 mV to +10 mV  0 V to +10 V 
7B40-07-1  -100 mV to +100 mV  +1 V to +5 V 
7B40-07-2  -100 mV to +100 mV  0 V to +10 V 
7B40-08-1  -1 V to +1 V  +1 V to +5 V 
7B40-08-2 -1 V to +1 V  0 V to +10 V 
7B41  7B41-01-1  0 V to +10 V  +1 V to +5 V 
7B41-01-2  0 V to +10 V  0 V to +10 V 
7B41-02-1  -5 V to +5 V  +1 V to +5 V 
7B41-02-2  -5 V to +5 V  0 V to +10 V 
7B41-03-1  -10 V to +10 V  +1 V to +5 V 
7B41-03-2  -10 V to +10 V  0 V to +10 V 
7B41-04-1  0 V to +5 V  +1 V to +5 V 
7B41-04-2
0 V to +5 V  0 V to +10 V 
7B41-05-1  0 V to +20 V  +1 V to +5 V 
7B41-05-2  0 V to +20 V  0 V to +10 V 
7B41-06-1  -20 V to +20 V  +1 V to +5 V 
7B41-06-2  -20 V to +20 V  0 V to +10 V 
7B41-07-1  0 V to +50 V  +1 V to +5 V 
7B41-07-2  0 V to +50 V 0 V to +10 V 
7B41-08-1  -50 V to +50 V  +1 V to +5 V 
7B41-08-2  -50 V to +50 V  0 V to +10 V 
 7B47 7B47-J-01-1 0°C to +760°C (+32°F to +1400°F)  +1 V to +5 V 
7B47-J-01-2  0°C to +760°C (+32°F to +1400°F)  0 V to +10 V 
7B47-J-02-1  -100°C to +300°C (-148°F to +572°F)  +1 V to +5 V 
7B47-J-02-2  -100°C to +300°C (-148°F to +572°F)  0 V to +10 V 
7B47-K-03-1  0°C to +1300°C (+32°F to +2372°F)  +1 V to +5 V 
7B47-K-03-2  0°C to +1300°C (+32°F to +2372°F)  0 V to +10 V 
7B47-K-04-1  0°C to +600°C (+32°F to +1112°F) +1 V to +5 V 
7B47-K-04-2  0°C to +600°C (+32°F to +1112°F)   0 V to +10 V
7B47-T-05-1  0°C to +400°C (+32°F to +752°F)  +1 V to +5 V 
7B47-T-05-2  0°C to +400°C (+32°F to +752°F)  0 V to +10 V 
7B47-T-06-1  -100°C to +200°C (-148°F to +392°F)  +1 V to +5 V 
7B47-T-06-2  -100°C to +200°C (-148°F to +392°F)  0 V to +10 V 
7B47-E-07-1  0°C to +900°C (+32°F to +1652°F)  +1 V to +5 V 
7B47-E-07-2  0°C to +900°C (+32°F to +1652°F)  0 V to +10 V 
7B47-R-08-1  +500°C to +1750°C (+932°F to +3182°F)  +1 V to +5 V 
7B47-R-08-2  +500°C to +1750°C (+932°F to +3182°F)  0 V to +10 V 
7B47-S-09-1  +700°C to +1750°C (+1292°F to +3182°F)  +1 V to +5 V 
7B47-S-09-2  +700°C to +1750°C (+1292°F to +3182°F)  0 V to +10 V 
7B47-B-10-1  +800°C to +1800°C (+1472°F to +3272°F)  +1 V to +5 V 
7B47-B-10-2 +800°C to +1800°C (+1472°F to +3272°F)  0 V to +10 V 
7B47-N-11-1  +200°C to +1300°C (+392°F to +2372°F)  +1 V to +5 V 
7B47-N-11-2
+200°C to +1300°C (+392°F to +2372°F)  0 V to +10 V 
Additional Information: 7B35 Isolated, Process Current Input with Loop Power7B37 Isolated, Thermocouple Input
7B39 Isolated, Process Current Output7B40 Isolated, Voltage or Current Input
7B41 Isolated, Voltage or Current Input7B47 Isolated, Linearized Thermocouple Input