Available 6B Series Modules and Digital Boards

IOS 3 Year Warranty (pdf)

Model   Function
Isolation 
 6B11 Thermocouple Inputs: J, K, T, E, R, S, or B
mV/Volt Inputs: ±15 mV, ±50 mV, ±100 mV,
±500 mV, ±1 V, ±5 V
Current Input: ±20 mA
1500 V rms

 6B11HV Thermocouple Inputs: J, K, T, E, R, S, or B
mV/Volt Inputs: ±15 mV, ±50 mV, ±100 mV, 
±500 mV, ±1 V, ±5 V
Current Input: ±20 mA
2500 V rms

Additional Information: 6B11/6B11HV Isolated, Field Configurable Analog Input
 6B12  mV/Volt Inputs:
±150 mV, ±500 mV, ±1 V,
±5 V, ±10 V, ±50 V
Current Input: ±20 mA
 1500 V rms
 6B12HV  mV/Volt Inputs: ±150 mV, ±500 mV, ±1 V,
±5 V, ±10 V, ±50 V
Current Input: ±20 mA
 2500 V rms
Additional Information: 6B12/6B12HV Isolated, Field Configurable Analog Input
 6B13  2-, 3-, 4-wire RTD Inputs:
100 Ω Pt, 120 Ω Ni, or 10 Ω Cu
 1500 V rms
 6B13HV
 2-, 3-, 4-wire RTD Inputs:
100 Ω Pt, 120 v Ni, 10 Ω Cu
 2500 V rms
Additional Information: 6B13/6B13HV Isolated, Field Configurable Analog Input
 6B21 Isolated Current Output:
0 to 20 mA, 4 to 20 mA
 1500 V rms
Additional Information: 6B21 Isolated, Field Configurable Analog Input
6B50-1 24 Channel Digital I/O,
RS-485 Communications
 N/A
6B50-2 24 Channel Digital I/O,
RS-232C/RS-485 Communications
 N/A
Additional Information: 6B50-1/6B50-2 Field Configurable Digital I/O
 6BP01  Single Channel Backplane  2500 V rms
 6BP04 Four Channel Backplane   1500 V rms
 6BP04HV Four Channel Backplane  2500 V rms
 6BP16
Sixteen Channel Backplane  1500 V rms
 Accessories  Cables, Connectors, CJC Sensor, Rack Mount Kit, Power Supplies,
Digital Subsystem Boards, Digital Solid State Relays