5B Series Model Definitions

IOS 3 Year Warranty (pdf)

Part Number Model   Input Range  Output Range
5B30
5B30-01
-10 mV to +10 mV
-5 V to +5 V
5B30-02
-50 mV to +50 mV
-5 V to +5 V
5B30-03
-100 mV to +100 mV
-5 V to +5 V
5B30-04
-10 mV to +10 mV
0 V to +5 V
5B30-05
-50 mV to +50 mV
0 V to +5 V
5B30-06
-100 mV to +100 mV
0 V to +5 V
5B30-Custom
* *
5B31

5B31-01
-1 V to +1 V
-5 V to +5 V
5B31-02
-5 V to +5 V
-5 V to +5 V
5B31-03
-10 V to +10 V
-5 V to +5 V
5B31-04
-1 V to +1 V
0 V to +5 V
5B31-05
-5 V to +5 V
0 V to +5 V
5B31-06
-10 V to +10 V
0 V to +5 V
5B31-07
-20 V to +20 V
-5 V to +5 V
5B31-Custom
* *
5B32
5B32-01
4 mA to 20 mA
0 V to +5 V
5B32-02
0 mA to 20 mA
0 V to +5 V
5B32-Custom
* *
5B34
5B34-01
100Ω Platinum, Alpha = 0.00385
-100°C to +100°C (-140°F to +212°F)
0 V to +5 V
5B34-02
0°C to +100°C (+32°F to 212°F)
0 V to +5 V
5B34-03
0°C to +200°C (+32°F to 392°F)
0 V to +5 V
5B34-04
0°C to +600°C (+32°F to 1112°F)
0 V to +5 V
5B34-C-01
10Ω Copper, Alpha = 0.004274
0°C to +120°C (10Ω@ 0°C) (+32°F to +248°F)
0 V to +5 V
5B34-C-02
0°C to +120°C (10Ω@ 25°C) (+32°F to +248°F)
0 V to +5 V
5B34-N-01
120Ω Nickel, Alpha = 0.00672
0°C to +300°C (+32°F to +572°F)
0 V to +5 V
5B34-Custom
* *
5B35
5B35-01
100Ω Platinum, Alpha = 0.00385
-100°C to +100°C (-148°F to +212°F)
0 V to +5 V
5B35-02
0°C to +100°C (+32°F to 212°F)
0 V to +5 V
 5B35-03  0°C to +200°C (+32°F to 392°F) 0 V to +5 V
5B35-04
0°C to +600°C (+32°F to 1112°F)
0 V to +5 V
5B35-05
-100°C to +200°C (-148°F to +392°F)
0 V to +5 V
5B35-C-01
10Ω Copper, Alpha = 0.004274
0°C to +120°C (10Ω@ 0°C) (+32°F to +248°F)
0 V to +5 V
5B35-C-02
0°C to +120°C (10Ω@25°C) (+32°F to +248°F)
0 V to +5 V
5B35-N-01
120Ω: Nickel, Alpha = 0.00672
0°C to +300°C (+32°F to +572°F)
0 V to +5 V
5B35-Custom
* *
5B36

5B36-01
0Ω to 100Ω
0 V to +5 V
5B36-02
0Ω to 500Ω
0 V to +5 V
5B36-03
0Ω to 1 kΩ
0 V to +5 V
5B36-04
0Ω to 10 kΩ
0 V to +5 V
5B36-Custom
* *
5B37
5B37-J-01
-100°C to +760°C (-148°F to +1400°F)
0 V to +5 V
5B37-K-02
-100°C to +1350°C (-148°F to +2462°F)
0 V to +5 V
5B37-T-03
-100°C to +400°C (-148°F to +752°F)
0 V to +5 V
5B37-E-04
0°C to +900°C (+32°F to +1652°F)
0 V to +5 V
5B37-R-05
0°C to +1750°C (+32°F to +3182°F)
0 V to +5 V
5B37-S-05
0°C to +1750°C (+32°F to +3182°F)
0 V to +5 V
5B37-B-06
0°C to +1800°C (+32°F to +3272°F)
0 V to +5 V
5B37-N-08
0°C to +1300°C (+32°F to +2372°F)
0 V to +5 V
5B37-Custom
Type J, K, T, E, R, S, B, N, C
*
Additional Information: 5B30/5B31 Millivolt and Voltage Input5B32 Isolated Current Input
5B34 Isolated, Linearized RTD Input5B35 Isolated, Linearized 4-Wire RTD Input
5B36 Isolated, Potentiometer Input, 5B37 Isolated Thermocouple Input


Part Number Model   Bridge Range Output Range
Excitation  Sensitivity  Input Bridge Type
5B38
5B38-02
300Ω to 10 kΩ
 -5 V to +5 V +10.0V 3 mV/V
Full Bridge
5B38-04
300Ω to 10 kΩ
-5 V to +5 V
+10.0V
3 mV/V
Half Bridge
5B38-05
300Ω to 10 kΩ
-5 V to +5 V
+10.0V
2 mV/V
Full Bridge
5B38-Custom
300Ω to 10 kΩ
-5 V to +5 V
+10.0V
* *
Additional Information: 5B38 Isolated, Wide-Bandwidth Strain Gage Input


Part Number  Model   Input Range Output Range
5B39
5B39-01
0 V to +5 V
4 mA to 20 mA
5B39-02
-5 V to +5 V
4 mA to 20 mA
5B39-03
0 V to +5 V
0 mA to 20 mA
5B39-04
-5 V to +5 V
0 mA to 20 mA
5B40
5B40-01
-10 mV to +10 mV
-5 V to +5 V
5B40-02
-50 mV to +50 mV
-5 V to +5 V
5B40-03
-100 mV to +100 mV
-5 V to +5 V
5B40-04
-10 mV to +10 mV
0 V to +5 V
5B40-05
-50 mV to +50 mV
0 V to +5 V
5B40-06
-100 mV to +100 mV
0 V to +5 V
5B40-Custom
* *
5B41
5B41-01
-1 V to +1 V
-5 V to +5 V
5B41-02
-5 V to +5 V
-5 V to +5 V
5B41-03
-10 V to +10 V
-5 V to +5 V
5B41-04
-1 V to +1 V
0 V to +5 V
5B41-05
-5 V to +5 V
0 V to +5 V
5B41-06
-10 V to +10 V
0 V to +5 V
5B41-07
-20 V to +20 V
-5 V to +5 V
5B41-Custom
* *
5B42
5B42-01
4 mA to 20 mA V to +1 V
+1 V to +5 V
5B42-02
4 mA to 20 mA V to +1 V
+2 V to +10 V
Additional Information: 5B39 Isolated Current Output
5B40/5B41 Isolated, Wide Bandwidth Millivolt and Voltage Input
5B42 Isolated, Process Current Input


Part Number  Model  Input Range Output Range Rise/Fall Time Step Response
5B45
5B45-01
0 Hz to 500 Hz
0 V to +5 V
 80 ms 150 ms
5B45-02
0 Hz to 1 kHz
0 V to +5 V
60 ms
140 ms
5B45-03
0 Hz to 2.5 kHz
0 V to +5 V
50 ms
130 ms
5B45-04
0 Hz to 5 kHz
0 V to +5 V
50 ms
130 ms
5B45-51
0 Hz to 10 kHz
0 V to +5 V
50 ms
130 ms
5B45-Custom
* *    
5B46
5B46-01
0 Hz to 25 kHz 0 V to +5 V
15 ms
44 ms
5B46-02
0 Hz to 50 kHz
0 V to +5 V
7 ms
22 ms
5B46-03
0 Hz to 100 kHz
0 V to +5 V
4 ms
4 ms
5B46-Custom
* *    
Additional Information: 5B45/5B46 Isolated, Frequency Input


Part Number  Model  Input Range Output Range 
5B47
5B47-J-01
0°C to +760°C (+32°F to +1400°F)
0 V to +5 V
5B47-J-02
-100°C to +300°C (-148°F to +572°F)
0 V to +5 V
5B47-J-03
0°C to +500°C (+32°F to +932°F)
0 V to +5 V
5B47-K-04
0°C to +1000°C (+32°F to +1832°F)
0 V to +5 V
5B47-K-05
0°C to +500°C (+32°F to +932°F)
0 V to +5 V
5B47-T-06
-100°C to +400°C (-148°F to +752°F)
0 V to +5 V
5B47-T-07
0°C to +200°C (+32°F to +392°F)
0 V to +5 V
5B47-E-08
0°C to +1000°C (+32°F to +1832°F)
0 V to +5 V
5B47-R-09
+500°C to +1750°C (+932°F to +3182°F)
0 V to +5 V
5B47-S-10
+500°C to +1750°C (+932°F to +3182°F)
0 V to +5 V
5B47-B-11
+500°C to +1800°C (+932°F to +3272°F)
0 V to +5 V
5B47-Custom
Type J, K, T, E, R S, B, N
*
Additional Information: 5B47 Isolated, Linearized Thermocouple Input