5B Series Custom Configuration Ranges

Order Example:
Model: 5B30-Custom 
Input Range: -5 mV to +50 mV 
Output Range: 0 V to +5 V
5B30-Custom (mV Input - 4 Hz Bandwidth)
Input Range Limits  Output Range Options   Bandwidth
±5 mV to ±500 mV Unipolar (0 to +5 V)
Bipolar (-5 V to +5 V)
Other (Contact Factory)
4 Hz (Cannot be changed)

Order Example:
Model: 5B31-Custom 
Input Range: -1.5 V to +10 mV 
Output Range: 0 V to +5 V
5B31-Custom (V Input - 4 Hz Bandwidth)
Input Range Limits 
Output Range Options   Bandwidth
±0.5 V to ±20 V
Unipolar (0 to +5 V)
Bipolar (-5 V to +5 V)
Other (Contact Factory)
4 Hz (Cannot be changed)

Order Example:
Model: 5B32-Custom 
Input Range: 2 mA to 18 mA 
Output Range: 0 to +5 V
5B32-Custom (mA Input - 4 Hz Bandwidth)
Input Range Limits  Output Range Options   Bandwidth
0 mA to 20 mA
Unipolar (0 to +5 V)
Bipolar (-5 V to +5 V)
Other (Contact Factory)
4 Hz (Cannot be changed)

Order Example:
Model: 5B34-Custom 
Input Sensor 100 ohm Pt with alpha = 0.00385 
Input Range: -120°C to +645°C 
Output Range: 0 to +5 V
 5B34-Custom (RTD Input)
RTD Sensor Type Input Range Limits   Output Range Options
100 ohm Pt alpha = 0.00385 -200°C to +850°C
Unipolar (0 V to +5 V)
Bipolar (Not Available)
Other (Contact Factory)
100 ohm Pt alpha = 0.003916
-200°C to +850°C
10 ohm Cu alpha = 0.004274
-100°C to +260°C
120 ohm Ni alpha = 0.00672
-80°C to +320°C

Note: The bandwidth of all 5B34 input modules is fixed at 4 Hz and cannot be changed.
Order Example:
Model: 5B35-Custom* 
Input Sensor: 100 ohm Pt with alpha = 0.00385 
Input Range: -40°C to +350°C 
Output Range: 0 to +5 V

*Order 5B35-C-Custom for Copper (Cu) RTD sensor inputs.
Order 5B35-N-Custom for Nickel (Ni) RTD sensor inputs.
5B35-Custom, 5B35-C-Custom, 5B35-N-Custom (RTD Input)
RTD Sensor Type  Input Range Limits  Output Range Options
100 ohm Pt alpha = 0.00385 -200°C to +850°C
Unipolar (0 V to +5 V)
Bipolar (Not Available)
Other (Contact Factory)
100 ohm Pt alpha = 0.003916
-200°C to +850°C
10 ohm Cu alpha = 0.004274
-100°C to +260°C
120 ohm Ni alpha = 0.00672
-80°C to +320°C

Note: The bandwidth of all 5B35 input modules is fixed at 4 Hz and cannot be changed.
Order Example:
Model: 5B36-Custom 
Input Range: 150 ohms to 9.5 k ohms 
Output Range: 0 to +5 V

Order 5B36-N-Custom for Nickel (Ni) RTD sensor inputs.
 5B36-Custom (Potentiometer/Slide-Wire Input)
Input Range Limit (Low)  Input Range Limit (High)   Output Range Options
Minimum = 0 ohms Minimum = 25 ohms + Low
Unipolar (0 V to +5 V)
Bipolar (Not Available)
Other (Contact Factory)
Maximum = 150 ohms
Maximum = 10 k ohms + Low

Note: The bandwidth of all 5B36 input modules is fixed at 4 Hz and cannot be changed.
Order Example:
Model: 5B37-Custom 
Input Sensor: J Thermocouple 
Input Range: -250°C to +1200°C 
Output Range: 0 to +5 V

Order 5B37-N-Custom for Nickel (Ni) RTD sensor inputs.
 5B37-Custom (Thermocouple Input)
TC Sensor Types  Input Range Limits   Output Range Options
J, K, T, E, R, S, B, N, C ±5 mV to ±100 mV
Unipolar (0 V to +5 V)
Bipolar (Not Available)
Other (Contact Factory)


Note: The bandwidth of all 5B37 input modules is fixed at 4 Hz and cannot be changed.
Order Example:
Model: 5B38-Custom 
Bridge Type: Full (4-arm) 
Sensitivity: 1.5 mV/V 
Output Range: 0 V to +5 V
5B38-Custom (Strain Gage/Load Cell Input)
Bridge Type  Sensitivity   Output Range Options
Full Bridge or Half Bridge 1 mV/V to 30 mV/V
(Range: ±10 mV to ±300 mV)
Bipolar (-5 V to +5 V)
Other (Contact Factory)


Note: The standard bridge excitation is +10 volts and cannot be changed.
Order Example:
Model: 5B40-Custom 
Input Range: -5 mV to +50 mV 
Output Range: 0 V to +5 V
5B40-Custom (mV Input - 10 kHz Bandwidth)
Input Range Limits Output Range Options  Bandwidth
±5 mV to ±500 mV
Unipolar (0 V to +5 V)
Bipolar (-5 V to +5 V)
Other (Contact Factory)
10 kHz (Cannot be changed)

Order Example:
Model: 5B41-Custom 
Input Range: -1.5 V to +10 V 
Output Range: -5 V to +5 V
5B41-Custom (V Input - 10 kHz Bandwidth)
Input Range Limits Output Range Options Bandwidth
±0.5 V to ±20 V
Unipolar (0 V to +5 V)
Bipolar (-5 V to +5 V)
Other (Contact Factory)
10 kHz (Cannot be changed)

Order Example:
Model: 5B42-Custom 
Input Range: 2 mA to 18 mA 
Output Range: +2 V to +10 V
5B42-Custom (Loop Powered mA Input)
Input Range Limits Output Range Options Bandwidth
0 mA to 20 mA
Unipolar (+2 V to +10 V)
Bipolar (Not Available)
Other (Contact Factory)
100 Hz (Cannot be changed)
.
Order Example:
Model: 5B45-Custom 
Input Range: 500 Hz to 18 kHz 
Output Range: 0 V to +5 V
5B45-Custom (Frequency Input)
Input Range Limit (Low) Input Range Limit (High) Output Range Options
Minimum = 0 Hz
Maximum = 5 kHz
Minimum = 500 Hz + Low
Maximum = 20 kHz - Low
Unipolar (0 V to +5 V)
Bipolar (-5 V to +5 V)
Other (Contact Factory)

Order Example:
Model: 5B46-Custom 
Input Range: 10 kHz to 120 kHz 
Output Range: 0 V to +5 V
5B46-Custom (Frequency Input)
Input Range Limit (Low) Input Range Limit (High) Output Range Options
Minimum = 0 Hz
Maximum = 50 kHz
Minimum = 20 Hz + Low
Maximum = 275 kHz - Low
Unipolar (0 V to +5 V)
Bipolar (-5 V to +5 V)
Other (Contact Factory)


Order Example:
Model: 5B47-Custom 
Input Sensor: J Thermocouple 
Input Range: -250°C to +1200°C 
Output Range: 0 V to +5 V
5B47-Custom (Thermocouple Input, Linearized Output)
TC Sensor Types Input Range Limits Output Range Options
J, K, T, E, R, S, B
±5 mV to ±100 mV
Unipolar (0 V to +5 V)
Unipolar (+1 V to +5 V)
Bipolar/Other (Not Available)


Note: The bandwidth of all 5B47 input modules is fixed at 4 Hz and cannot be changed.