Available 3B Series Modules

IOS 3 Year Warranty (pdf)

Module  Function   Output1
3B16 Non-Isolated Strain Gage Input: Full Bridge
+10 V Excitation; 3 Hz Bandwidth
-10 V to +10 V
3B17 Non-Isolated LVDT or RVDT Input; AC Excitation
-10 V to +10 V
3B18 Non-Isolated Strain Gage Input: Full Bridge
+10 V or 3.33 V Excitation ­ 20 kHz Bandwidth
-10 V to +10 V
3B20 Non-Isolated AC Strain or Torque Input: Full Bridge;
AC Excitation; 100 Hz Bandwidth
-10 V to +10 V
3B30 Isolated millivolt Input; 3 Hz Bandwidth
0 V to +10 V or
-10 V to +10 V

3B31 Isolated Volt Input; 3 Hz Bandwidth
0 V to +10 V or
-10 V to +10 V

3B32  Isolated Current Input: 3 Hz Bandwidth 0 V to +10 V
3B34 Isolated 2, 3, or 4-Wire RTD Input ­ 100 Ω Pt,
10 Ω Cu, or 120 Ω Ni
0 V to +10 V
3B37 Isolated Thermocouple Input ­
Type J, K, T, E, R, S, or B
0 V to +10 V
3B39 Isolated Current Output; 400 Hz Bandwidth
4-20 mA or 0-20 mA
3B40 Isolated Wide Bandwidth millivolt Input;
10 kHz Bandwidth
0 V to +10 V or
-10 V to +10 V
3B41 Isolated Wide Bandwidth Volt Input;
10 kHz Bandwidth
0 V to +10 V or
-10 V to +10 V
3B42 Isolated AC Sine Wave Input; 0 to 1 V rms Input
0 V to +10 V
3B43 Isolated AC Sine Wave Input; 0 to 50 V rms Input
0 V to +10 V
3B44 Isolated AC Sine Wave Input; 0 to 50 V rms Input
0 V to +10 V
3B45 Isolated Frequency Input; 0 to 300 Hz Input
0 V to +10 V
3B46 Isolated Frequency Input; 0 to 25 kHz Input
0 V to +10 V
3B47 Isolated Linearized Thermocouple Input ­
Type J, K, T, E, R, S, or B
 0 V to +10 V
3B01
3B02
3B03
4, 8 and 16 Channel Backplanes


 Accessories  Cables, Connectors, CJC Sensors, Rack Mount, Power Supplies, Etc.

1 All Input Modules provide a simultaneous 0-20 mA or 4-20 mA output, with the exception of Model 3B47