Multi-point Low Voltage Differential Signaling (M-LVDS)

Analog Devices multipoint, low voltage differential signaling (MLVDS) products offer the industry’s highest ESD performance transceivers with high noise immunity receivers. These products are ideal for applications where designers need to transmit at data rates up to 100 Mbps or 200 Mbps to multiple nodes. MLVDS allows a single pair of differential lines to carry this high speed information, saving on connector size and reducing the number of lanes required to fanout this information.

Multi-point Low Voltage Differential Signaling (M-LVDS)

  Hold Shift Key for secondary sorting
SortOrderPart#Interface ProtocolData Rate
(max)
(bps)
Number RxInterface FeaturesNumber TxNumber of NodesShut- downFull or Half Duplex OperationESD Protection
(V)
Enhanced ESD LevelsPrice (1000+)
($ US)
1ADN4695E M-LVDS 100M 1 M-LVDS Rx Type 2 1 32 Yes Full 15k Yes $1.40 (ADN4695EBRZ)
2ADN4694E M-LVDS 100M 1 M-LVDS Rx Type 2 1 32 Yes Half 15k Yes $1.30 (ADN4694EBRZ)
3ADN4693E M-LVDS 200M 1 M-LVDS Rx Type 1 1 32 Yes Full 15k Yes $1.30 (ADN4693EBRZ)
4ADN4691E M-LVDS 200M 1 M-LVDS Rx Type 1 1 32 Yes Half 15k Yes $1.30 (ADN4691EBRZ)
5ADN4697E M-LVDS 200M 1 M-LVDS Rx Type 2 1 32 Yes Full 15k Yes $1.33 (ADN4697EBRZ)
6ADN4696E M-LVDS 200M 1 M-LVDS Rx Type 2 1 32 Yes Half 15k Yes $1.33 (ADN4696EBRZ)
7ADN4692E M-LVDS 100M 1 M-LVDS Rx Type 1 1 32 Yes Full 15k Yes $1.40 (ADN4692EBRZ)
8ADN4690E M-LVDS 100M 1 M-LVDS Rx Type 1 1 32 Yes Half 15k Yes $1.40 (ADN4690EBRZ)