Low Voltage Differential Signaling (LVDS) Drivers-Receivers

Analog Devices’ portfolio of low voltage differential signaling (LVDS) drivers and receivers offers designers robust, high speed signaling single-ended to differential solutions for point-to-point applications. Our selection of products contains the first LVDS transceivers to meet 8 kV IEC ESD performance standards important for robust, interboard applications, where the connectors can be exposed to more harsh electrostatic environments.

Low Voltage Differential Signaling (LVDS) Drivers-Receivers

  Hold Shift Key for secondary sorting
SortOrderPart#Interface ProtocolData Rate
(max)
(bps)
Number TxInterface FeaturesNumber RxNumber of NodesFail SafeEnhanced ESD LevelsPrice (1000+)
($ US)
1ADN4666 LVDS 400M 0 3.3 V Supply, Conforms to TIA/EIA-644 LVDS standard, Fail Safe, High-Z O/P's on Powerdown 4 1 Open, Short Yes $1.19 (ADN4666ARUZ)
2ADN4665 LVDS 400M 4 3.3 V Supply, Conforms to TIA/EIA-644 LVDS standard, High-Z O/P's on Powerdown 0 1 Open, Short Yes $1.19 (ADN4665ARUZ)
3ADN4664Reference Circuit Available LVDS 400M 0 3.3 V Supply, Conforms to TIA/EIA-644 LVDS standard, Fail Safe, High-Z O/P's on Powerdown 2 1 Open, Short Yes $0.82 (ADN4664BRZ)
4ADN4663Reference Circuit Available LVDS 600M 2 3.3 V Supply, Conforms to TIA/EIA-644 LVDS standard, High-Z O/P's on Powerdown 0 1 Open, Short Yes $0.82 (ADN4663BRZ)
5ADN4662 LVDS 400M 0 3.3 V Supply, Conforms to TIA/EIA-644 LVDS standard, Fail Safe, High-Z O/P's on Powerdown 1 1 Open, Short Yes $0.70 (ADN4662BRZ)
6ADN4661 LVDS 600M 1 3.3 V Supply, Conforms to TIA/EIA-644 LVDS standard, High-Z O/P's on Powerdown 0 1 Open, Short Yes $0.70 (ADN4661BRZ)
7ADN4668 LVDS 400M 0 3.3 V Supply, Conforms to TIA/EIA-644 LVDS standard, Fail Safe, High-Z O/P's on Powerdown 4 1 Open, Short Yes $1.19 (ADN4668ARUZ)
8ADN4667 LVDS 400M 4 3.3 V Supply, Conforms to TIA/EIA-644 LVDS standard, High-Z O/P's on Powerdown 0 1 Open, Short Yes $1.19 (ADN4667ARUZ)