ADI’s portfolio of low voltage differential signaling transmitters and receivers contains the first LVDS transceivers to meet 8 kV IEC ESD performance standards important for robust, interboard applications, where the connectors can be exposed to more harsh electrostatic environments.
ADI MLVDS (multipoint LVDS) products are ideal for applications where designers need to transmit at data rates up to 100 Mbps or 200 Mbps to multiple nodes. MLVDS allows a single pair of differential lines to carry this high speed information, saving on connector size and reducing the number of lanes required to fanout this information.