µModule Isolated Transceivers

Analog Devices isolated transceivers provide robust galvanic isolation for digital serial communication interfaces, including SPI, I2C, RS-485/RS-422, RS-232, and USB. Isolation barriers are implemented using Ethernet transformers, coupling capacitors, or embedded inductors. All devices are simple to configure, have very low EMI susceptibility and emissions, and feature high noise immunity to preserve signal integrity.

Our µModule® (power module) technology helps reliably integrate inductive/magnetic isolation, discrete components, ICs, and power onto a single substrate PCB. Any application, from signaling to sampling, can be supported by the platform. Our technology achieves isolation up to 3500 V rms, and is consistently rugged and reliable.
Product Selection Table
Quick Power Search
Input |
V
V
Output |
V
A

uModule Isolated Transceivers

  Hold Shift Key for secondary sorting
SortOrderPart#Number TxNumber RxInterface ProtocolData Rate
(typ)
(Hz)
Supply Voltage RangeCommentsUS Price 1000 to 4999
($ US)
US Price 100 to 499
($ US)
1LTM9100 1 1 I2C, SPI- 5V Anyside High Voltage Isolated Switch Controller with I²C Command and Telemetry $19.45 (LTM9100CY#PBF) $23.62 (LTM9100CY#PBF)
2LTM2895 3 3 SPI 100M 3V to 5.5V 100MHz Isolated DAC SPI Serial Interface $8.95 (LTM2895CY#PBF) $10.87 (LTM2895CY#PBF)
3LTM2894 1 1 USB 2.0 Full Speed and Low Speed 12M 4.4V to 36V Isolated USB Data Transceiver $12.20 (LTM2894CY#PBF) $14.81 (LTM2894CY#PBF)
4LTM2893-1 4 4 SPI 100M 3V to 5.5V 100MHz Isolated ADC Serial Interface (Read/Write) $8.95 (LTM2893CY-1#PBF) $10.87 (LTM2893CY-1#PBF)
5LTM2893 4 4 SPI 100M 3V to 5.5V 100MHz Isolated ADC Serial Interface (Read Only) $8.95 (LTM2893CY#PBF) $10.87 (LTM2893CY#PBF)
6LTM2889-5 1 1 CAN FD, ISO 11898-2 4M 5V Isolated CAN FD µModule Transceiver and Power $9.96 (LTM2889CY-5#PBF) $12.09 (LTM2889CY-5#PBF)
7LTM2889-3 1 1 CAN FD, ISO 11898-2 4M 3.3V Isolated CAN FD µModule Transceiver and Power $9.96 (LTM2889CY-3#PBF) $12.09 (LTM2889CY-3#PBF)
8LTM2886-5S 3 3 SPI 20M 5V SPI/Digital or I2C µModule Isolator with Fixed ±5V and Adjustable 5V Regulated Power $13.48 (LTM2886IY-5S#PBF) $16.36 (LTM2886IY-5S#PBF)
9LTM2886-5I 3 3 I2C 20M 5V SPI/Digital or I2C µModule Isolator with Fixed ±5V and Adjustable 5V Regulated Power $12.25 (LTM2886CY-5I#PBF) $14.88 (LTM2886CY-5I#PBF)
10LTM2886-3S 3 3 SPI 20M 3.3V SPI/Digital or I2C µModule Isolator with Fixed ±5V and Adjustable 5V Regulated Power $12.25 (LTM2886CY-3S#PBF) $14.88 (LTM2886CY-3S#PBF)
11LTM2886-3I 3 3 I2C 20M 3.3V SPI/Digital or I2C µModule Isolator with Fixed ±5V and Adjustable 5V Regulated Power $12.25 (LTM2886CY-5S#PBF) $14.88 (LTM2886CY-5S#PBF)
12LTM2887-5S 3 3 SPI 20M 5V SPI/Digital or I2C µModule Isolator with Dual Adjustable 5V Regulators $12.25 (LTM2887CY-5S#PBF) $14.88 (LTM2887CY-5S#PBF)
13LTM2887-5I 3 3 I2C 20M 5V SPI/Digital or I2C µModule Isolator with Dual Adjustable 5V Regulators $13.48 (LTM2887IY-5I#PBF) $16.36 (LTM2887IY-5I#PBF)
14LTM2887-3S 3 3 SPI 20M 3.3V SPI/Digital or I2C µModule Isolator with Dual Adjustable 5V Regulators $12.25 (LTM2887CY-5I#PBF) $14.88 (LTM2887CY-5I#PBF)
15LTM2887-3I 3 3 I2C 20M 3.3V SPI/Digital or I2C µModule Isolator with Dual Adjustable 5V Regulators $12.25 (LTM2887CY-3I#PBF) $14.88 (LTM2887CY-3I#PBF)
16LTM2885 1 1 PROFIBUS, RS-422, RS-485 10M 4.5V to 5.5V 6500 VRMS Isolated RS485/RS422 µModule Transceiver + Power $11.98 (LTM2885CY#PBF) $14.55 (LTM2885CY#PBF)
17LTM2884 1 1 USB 2.0 Full Speed and Low Speed 6M 4.4V to 16.5V Isolated USB Transceiver with Isolated Power $17.33 (LTM2884CY#PBF) $21.04 (LTM2884CY#PBF)
18LTM2892-S 3 3 SPI 10M 3V to 5.5V SPI/Digital or I2C µModule Isolator $5.95 (LTM2892CY-S#PBF) $7.23 (LTM2892CY-S#PBF)
19LTM2892-I 3 3 I2C 10M 3V to 5.5V SPI/Digital or I2C µModule Isolator $5.95 (LTM2892CY-I#PBF) $7.23 (LTM2892CY-I#PBF)
20LTM2883-5S 3 3 SPI 10M 4.5V to 5.5V SPI/Digital or I2C µModule Isolator with Adjustable ±12.5V and 5V Regulated Power $11.95 (LTM2883CY-5S#PBF) $14.51 (LTM2883CY-5S#PBF)
21LTM2883-5I 3 3 I2C 400k 4.5V to 5.5V SPI/Digital or I2C µModule Isolator with Adjustable ±12.5V and 5V Regulated Power $11.95 (LTM2883CY-5I#PBF) $14.51 (LTM2883CY-5I#PBF)
22LTM2883-3S 3 3 SPI 10M 3V to 3.6V SPI/Digital or I2C µModule Isolator with Adjustable ±12.5V and 5V Regulated Power $11.95 (LTM2883CY-3S#PBF) $14.51 (LTM2883CY-3S#PBF)
23LTM2883-3I 3 3 I2C 400k 3V to 3.6V SPI/Digital or I2C µModule Isolator with Adjustable ±12.5V and 5V Regulated Power $11.95 (LTM2883CY-3I#PBF) $14.51 (LTM2883CY-3I#PBF)
24LTM2881-5 1 1 PROFIBUS, RS422, RS485 10M 4.5V to 5.5V Complete Isolated RS485/RS422 uModule Transceiver + Power, 2500VRMS Isolation $8.45 (LTM2881CY-5#PBF) $10.26 (LTM2881CY-5#PBF)
25LTM2881-3 1 1 PROFIBUS, RS422, RS485 10M 3V to 3.6V Complete Isolated RS485/RS422 uModule Transceiver + Power, 2500VRMS Isolation $8.45 (LTM2881CY-3#PBF) $10.26 (LTM2881CY-3#PBF)
26LTM2882-5 2 2 RS-232 500k 4.5V to 5.5V Dual Isolated RS232 uModule Transceiver + Power $8.45 (LTM2882CY-5#PBF) $10.26 (LTM2882CY-5#PBF)
27LTM2882-3 2 2 RS-232 500k 3V to 3.6V Dual Isolated RS232 uModule Transceiver + Power $8.45 (LTM2882CY-3#PBF) $10.26 (LTM2882CY-3#PBF)