Overview

Features and Benefits

  • 16 Channel Backplane
  • Includes CJC Sensors
  • 26 Pin Ribbon Cable System Interface
  • Mix and Match 5B Series I/O Module Capability
  • Factory Mutual (FM) Approved: Approved for Use in Class I, Division 2, Groups A, B, C and D Locations
  • CE Certified: EMC Directive in Heavy Industrial Applications
  • 1500 V rms Channel/Channel and Input/Output Isolation
  • -25°C to +85°C Temperature Range
  • Single Threaded Insert for module Hold Down

Product Details

To address diverse applications, the 5B02 is a backplane which provides a complete signal conditioning solution. Two 16-channel (models 5B01 and 5B02) and two 8-channel backplanes (models 5B08 and 5B08-MUX) can be mounted in a 19" x 3.5" panel space, providing different system configuration options.

The 5B02 16-channel backplane incorporates an input and output bus which takes advantage of the internal series output switches in the input modules and the track-and-hold in the output modules. Designers integrating the 5B02 into a measurement and control system do not need external multiplexers and can use a single digital to analog or analog to digital converter to serve numerous output or input channels.

All backplanes and sockets provide four screw terminals per channel for all field connections. These connections satisfy all transducer inputs, process current outputs and provide transducer excitation when necessary. A cold junction temperature sensor (model AC1361) sensor is also supplied on each channel to accommodate thermocouple input modules. A pair of pin sockets permits installation of the AC1362 current sensing resistor used with the 5B32 current input module. On all 16-channel and 8-channel backplanes, a 26-pin system interface connector provides high level I/O for all channels. All 5B Series backplanes and sockets require a regulated +5 Vdc external power source.

Product Lifecycle icon-recommended Last Time Buy

All products in this family will be obsolete soon. Please contact ADI Sales or Distributors to arrange for final purchases and read our Obsolescence Information to review the time periods for placing final orders and receiving final shipments.

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

PCN-PDN Information

Discussions

5B02 Discussions

5B02 Didn't find what you were looking for? Ask the Analog community »

Sample & Buy

Sample & Buy functionality exists in desktop site
Back
Check Inventory


The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Price Table Help