IO-Link

Analog Devices offers PHY interfaces for both sides of the IO-Link cable. Our portfolio of IO-Link transceivers is ideal for building rugged multiport masters that need to operate in harsh, industrial environments. The unique features of our products include ±50 V line fault protection, automatic wake-up request (WURQ) generation, and an output supply current boosting capability for device startup. Others integrate a 300 mA step-down (buck) regulator and a 150 mA LDO to supply all the power required for internal electronics in a sensor or actuator.
Product Selection Table

IO-Link

  Hold Shift Key for secondary sorting
SortOrderPart#Number TxNumber RxInterface ProtocolCommentsSupply Voltage RangeData Rate
(typ)
(Hz)
US Price 1000 to 4999
($ US)
1LT3669-2 1 1 IO-Link IO-Link Transceiver with Integrated Buck and LDO, Max Load Current: 300mA 7.5V to 40V 4.8k $3.55 (LT3669EUFD-2#PBF)
2LT3669 1 1 IO-Link IO-Link Transceiver with Integrated Buck and LDO, Max Load Current: 100mA 7.5V to 40V 4.8k $3.55 (LT3669EUFD#PBF)
3LTC2874 4 4- Quad IO-Link Master Hot Swap Controller and PHY 8V to 34V 230.4k $7.94 (LTC2874IUHF#PBF)