Data Path Signal Conditioners

Signal Conditioners are protocol and data-rate agnostic products designed for mitigating the effects of channel losses and dispersion, which may be caused by wide variety of transmission media, including backplane and fiber applications. Signal Conditioners can be used in both the transmit and receive paths to improve the signal quality. On the transmit side, devices offer flexible pre-distortion options, and on the receive side, they enable a configurable method of signal equalization for the distorted and attenuated waveforms.
Product Selection Table

Data Path Signal Conditioners

  Hold Shift Key for secondary sorting
SortOrderPart#Device ArchitectureVs
(typ)
(V)
Power
(typ)
(W)
Data Rate
(max)
(bps)
Equalization Type# of ChannelsUS Price 100 to 499
($ US)
1HMC7545 Signal Conditioner 2.5 340m 14.2G Feed Forward Equalizer (FFE) 4 $39.48 (HMC7545ABLP47ETR)
2HMC6545 Linear Equalizer 3.3 430m 32G Continuous Time Linear Equalizer (CTLE) 2 $339.36 (HMC6545LP5E)