High Voltage D/A Converters (>=20V)

Analog Devices’ offering of digital-to-analog converters with on-chip high voltage output amplifiers includes the AD5501/AD5504, which are single-channel/quad-channel products with a DAC output range of 0 V to 30 V or 0 V to 60 V. The AD5535 is a 32-channel DAC with output range of 0 V to 50 V or 0 V to 200 V.
Product Selection Table

High Voltage D/A Converters (>=20V)

  Hold Shift Key for secondary sorting
SortOrderPart## of ChannelsResolution
(bits)
DAC INL
(max)
(LSBs)
DAC DNL
(max)
(LSBs)
InterfaceVout RangeSettling Time
(typ)
(s p-p)
Power
(typ)
(W)
Vs+
(max)
(V)
US Price 1000 to 4999
($ US)
1AD5761 1 16 2 1 MicroWire, SPI ±10 V, ±10.5 V, ±3 V, ±5 V, 0 to 10 V, 0 to 16 V, 0 to 20 V, 0 to 5 V, -2.5 to 7.5 V 67.1m 30 $2.80 (AD5761ARUZ)
2AD5761R 1 16 2 1 MicroWire, SPI ±10 V, ±10.5 V, ±3 V, ±5 V, 0 to 10 V, 0 to 16 V, 0 to 20 V, 0 to 5 V, -2.5 to 7.5 V 67.1m 30 $3.75 (AD5761RACPZ-RL7)
3AD5721 1 12 0.5 0.5 MicroWire, SPI ±10 V, ±10.5 V, ±3 V, ±5 V, 0 to 10 V, 0 to 16 V, 0 to 20 V, 0 to 5 V, -2.5 to 7.5 V 67.1m 30 $2.15 (AD5721BRUZ)
4AD5721R 1 12 0.5 0.5 MicroWire, SPI ±10 V, ±10.5 V, ±3 V, ±5 V, 0 to 10 V, 0 to 16 V, 0 to 20 V, 0 to 5 V, -2.5 to 7.5 V 67.1m 30 $2.75 (AD5721RBRUZ-RL7)
5AD5790Reference Circuit Available 1 20 3 2 MicroWire, QSPI, Serial, SPI ±Vref 2.5µ- 33 $67.50 (AD5790BCPZ-RL7)
6AD5780Reference Circuit Available 1 18 1 1 MicroWire, QSPI, Serial, SPI ±Vref 2.5µ- 33 $19.50 (AD5780ACPZ)
7AD5760Reference Circuit Available 1 16 0.5 0.5 MicroWire, SPI ±Vref 2.5µ- 33 $8.95 (AD5760ACPZ)
8AD5791Reference Circuit Available 1 20 1.5 1 MicroWire, QSPI, Serial, SPI ±Vref 1000n 126.3m 33 $37.86 (AD5791ARUZ)
9AD5781Reference Circuit Available 1 18 0.5 0.5 MicroWire, QSPI, Serial, SPI ±Vref 1000n 120m 33 $16.42 (AD5781ARUZ)
10AD5504Reference Circuit Available 4 12 2 1 MicroWire, QSPI, Serial, SPI 0.5 V to Vsupply -0.5 V 45µ- 62 $10.22 (AD5504BRUZ-REEL)
11AD5501 1 12 1 1 MicroWire, QSPI, Serial, SPI 0.5 V to Vsupply -0.5 V 45µ 45m 62-