High Voltage D/A Converters (>=20V)

High Voltage D/A Converters (>=20V) Click to see all in Parametric search

High Voltage D/A Converters (>=20V)

  Hold Shift Key for secondary sorting
SortOrderPart#Resolution
(bits)
Number of ChannelsUS Price 1000 to 4999
($ US)
Iout FS (max)
(A)
Config/Programming InterfaceVout RangeVout INL (max)
(LSBs)
Settling Time (typ)
(s p-p)
Update Rate
(SPS)
Power Dissipation (typ)
(W)
Vsupply (max)
(V)
1AD5761 16 1 $2.80- MicroWire, SPI -2.5 to 7.5 V, ±10 V, ±3 V, ±5 V, 0 to 10 V, 0 to 16 V, 0 to 20 V, 0 to 5 V 2 - 67.1m 30
2AD5721R 12 1 $2.75- MicroWire, SPI ±Vref 0.5 - 67.1m 33
3AD5761R 16 1 $3.75- MicroWire, SPI ±Vref 0.5 - 67.1m 33
4AD5721 12 1 $2.15- MicroWire, SPI -2.5 to 7.5 V, ±10 V, ±3 V, ±5 V, 0 to 10 V, 0 to 16 V, 0 to 20 V, 0 to 5 V 0.5 - 67.1m 30
5AD5790Reference Circuit Available 20 1 $67.50- MicroWire, QSPI, Serial, SPI ±Vref 3--- 33
6AD5760Reference Circuit Available 16 1 $8.95- MicroWire, SPI ±Vref 0.5--- 33
7AD5791Reference Circuit Available 20 1 $37.86- MicroWire, QSPI, Serial, SPI ±Vref 1.5- 1M 126.3m 33
8AD5504Reference Circuit Available 12 4 $9.92- MicroWire, QSPI, Serial, SPI 0.5 V to Vsupply -0.5 V 2 45µ-- 62
9AD5501 12 1 $4.58- MicroWire, QSPI, Serial, SPI 0.5 V to Vsupply -0.5 V 1 45µ- 45m 62