High Voltage D/A Converters (>30V)

Analog Devices’ offering of digital-to-analog converters with on-chip high voltage output amplifiers includes the AD5501/AD5504, which are single-channel/quad-channel products with a DAC output range of 0 V to 30 V or 0 V to 60 V. The AD5535 is a 32-channel DAC with output range of 0 V to 50 V or 0 V to 200 V.
Product Selection Table

High Voltage D/A Converters (>30V)

High Voltage D/A Converters (>30V)

Click to see all in Parametric search

High Voltage DACs

Part#Resolution# of DACsDAC TypeConfig/Programming InterfVout (V p-p)minVout (V p-p)maxVsupply (min)Vsupply (max)Vsupply Negative (min)Vsupply Negative (max)Operating Temp RangeRail-Rail OutSettling Time to 0.1% (tyPower Dissipation (typ)DAC INLDAC DNL (ppm)DAC GlitchIout FS (max)DAC Multiplying BWDAC SNRDAC Output Uni or BipDAC Multiplying Quadrants
AD5790Reference Circuit Available 20 1 Voltage Out Ser, SPI 5 V p-p 21 V p-p 7.5 16.5 -7.5 -16.5 -40 to +125 - 2.5 µs - 2 2 3.5 nV-s - - - Bip, Uni, Uni/Bip 0
AD5780Reference Circuit Available 18 1 Unbuffered Vout Ser, SPI -10.5 V p-p 10.5 V p-p 7.5 16.5 7.5 16.5 -40 to +125 - 2.5 µs - - - 3.5 nV-s - - - Bip 0
AD5760Reference Circuit Available 16 1 Voltage Out Ser, SPI -10 10 V p-p 7.5 16.5 7.5 16.5 -40 to 125°C - 2.5 µs - - - 14 nV-s - - - Bip 0
AD5755Reference Circuit Available 16 4 Current Out, I or V Out, Voltage Out Ser, SPI 5 V p-p 20 V p-p 9 33 10.8 26.4 -40 to +105 No 11 µs 173 mW 12 15.3 6 nV-s 10 mA - - Bip, Uni, Uni/Bip 0
AD5737 12 4 Current Out Ser, SPI - - 9 33 0 0 -40 to +105 - 15 µs 155 mW 60 244 - 24 mA - - Uni 0
AD5735 12 4 Current Out, I or V Out, Voltage Out Ser, SPI 5 V p-p 20 V p-p 9 33 10.8 26.4 -40 to +105 No 11 µs 173 mW 60 244 6 nV-s 24 mA - - Bip, Uni, Uni/Bip 0
AD5757 16 4 Current Out, Current-Source DAC Ser, SPI - - 9 33 0 0 -40 to +105 No 15 µs 155 mW 60 15.3 - 24 mA - - Uni 0
AD5755-1Reference Circuit Available 16 4 Current Out, I or V Out, Voltage Out Ser, SPI 5 V p-p 20 V p-p 9 33 10.8 26.4 -40 to +105 No 11 µs 173 mW 90 15.3 6 nV-s - - - Bip, Uni, Uni/Bip 0
AD5421Reference Circuit Available 16 1 Current-Source DAC Ser, SPI - - 5.5 52 0 0 -40 to +105 No 50 µs 1.43 mW 15 15.3 - 20 mA - - Uni 0
AD5791Reference Circuit Available 20 1 Unbuffered Vout Ser, SPI 5 V p-p 20 V p-p 12.5 16.5 0 16.5 -40 to +125 No 1 µs 126.3 mW 0.238 0.477 15 nV-s - - - Bip, Uni, Uni/Bip 0
AD5781Reference Circuit Available 18 1 Unbuffered Vout Ser, SPI 0 V p-p 20 V p-p 7.5 33 0 33 -40 to +125 No 1 µs 120 mW 1 1 2.1 nV-s - - - Bip 0
AD5504Reference Circuit Available 12 4 Voltage Out Ser, SPI 30 V p-p 60 V p-p 10 62 0 0 -40 to +105 - 35 µs - 288.2 244.1 300 nV-s - - - Uni 0
AD5501 12 1 Voltage Out Ser, SPI 30 V p-p 60 V p-p 10 62 - - -40 to +105 - 25 µs 45 mW 244.1 244.1 300 nV-s - - - Uni 0
AD5724R 12 4 Voltage Out Ser, SPI 5 V p-p 21.6 V p-p 4.5 16.5 0 16.5 -40 to +85 No 7.5 µs 310 mW 244 244 13 nV-s - - - Bip, Uni, Uni/Bip 0
AD5422Reference Circuit Available 16 1 Current-Source DAC, Voltage Out Ser, SPI 5 V p-p 20 V p-p 10.8 40 0 26.4 -40 to +85 No 18 µs 128 mW 80 15.3 10 nV-s 24 mA - - Bip, Uni, Uni/Bip 0
AD5420Reference Circuit Available 16 1 Current-Source DAC Ser, SPI - - 10.8 60 0 0 -40 to +85 - - 144 mW 240 15.3 - - - - Uni 0
AD5412 12 1 Current-Source DAC, Voltage Out Ser, SPI 5 V p-p 20 V p-p 10.8 40 0 26.4 -40 to +85 No 32 µs 144 mW 320 244 10 nV-s 24 mA - - Bip, Uni, Uni/Bip 0
AD5410 12 1 Current-Source DAC Ser, SPI - - 10.8 60 0 0 -40 to +85 - - 144 mW 320 244 - - - - Uni 0
AD5762R 16 2 Voltage Out Ser, SPI 20 V p-p 20 V p-p 11.5 16.5 11.5 16.5 -40 to 85°C No 8 µs 180 mW 15.3 15.3 8 nV-s - - - Bip 0
AD5754R 16 4 Voltage Out Ser, SPI 10 V p-p 21.6 V p-p 4.5 16.5 0 16.5 -40 to +85 No 7.5 µs 310 mW 244 15 13 nV-s - - - Bip, Uni, Uni/Bip 0
AD5752R 16 2 Voltage Out Ser, SPI 10 V p-p 21.6 V p-p 4.5 16.5 0 16.5 -40 to +85 No 7.5 µs 190 mW 244 15.3 13 nV-s - - - Bip, Uni, Uni/Bip 0
AD5734R 14 4 Voltage Out Ser, SPI 0 V p-p 21.6 V p-p 4.5 16.5 0 16.5 -40 to +85 No 7.5 µs 310 mW 244 61 13 nV-s - - - Bip, Uni, Uni/Bip 0
AD5732R 14 2 Voltage Out Ser, SPI 0 V p-p 21.6 V p-p 4.5 16.5 0 16.5 -40 to +85 No 7.5 µs 190 mW 244 61 13 nV-s - - - Bip, Uni, Uni/Bip 0
AD5722R 12 2 Voltage Out Ser, SPI 5 V p-p 21.6 V p-p 4.5 16.5 0 16.5 -40 to +85 No 7.5 µs 190 mW 244 244 13 nV-s - - - Bip, Uni, Uni/Bip 0
AD5764R 16 4 Voltage Out Ser, SPI 2 V p-p 14 V p-p 11.5 16.5 16.5 16.5 -40 to 85°C No 8 µs 275 mW 15.3 15.3 8 nV-s - - - Bip 0
AD5752 16 2 Voltage Out Ser, SPI 4 V p-p 12 V p-p 4.5 16.5 0 16.5 -40 to +85 No 10 µs 190 mW 244 15.3 13 nV-s - - - Bip, Uni, Uni/Bip 0
AD5744R 14 4 Voltage Out Ser, SPI 2 V p-p 14 V p-p 11.4 16.5 11.4 16.5 -40 to +85 No 8 µs 275 mW 61 61 8 nV-s - - - Bip 0
AD5732 14 2 Voltage Out Ser, SPI 0 V p-p 21.6 V p-p 4.5 16.5 0 16.5 -40 to +85 No 10 µs 190 mW 244 61 13 nV-s - - - Bip, Uni, Uni/Bip 0
AD5722 12 2 Voltage Out Ser, SPI 4 V p-p 12 V p-p 4.5 16.5 0 16.5 -40 to +85 No 7.5 µs 190 mW 244 244 13 nV-s - - - Bip, Uni, Uni/Bip 0
AD5754 16 4 Voltage Out Ser, SPI 10 V p-p 21.6 V p-p 4.5 16.5 0 16.5 -40 to +85 No 7.5 µs 310 mW 244 15.3 13 nV-s - - - Bip, Uni, Uni/Bip 0
AD5734 14 4 Voltage Out Ser, SPI 0 V p-p 21.6 V p-p 4.5 16.5 0 16.5 -40 to +85 No 7.5 µs 310 mW 244 61 13 nV-s - - - Bip, Uni, Uni/Bip 0
AD5724 12 4 Voltage Out Ser, SPI 5 V p-p 21.6 V p-p 4.5 16.5 0 16.5 -40 to +85 No 7.5 µs 310 mW 244 244 13 nV-s - - - Bip, Uni, Uni/Bip 0
AD5370 16 40 Voltage Out Ser, SPI 4 V p-p 20 V p-p 9 16.5 4.5 16.5 -40 to +85 No 20 µs 610 mW 61 15.3 5 nV-s - - - Uni/Bip 0
AD5363 14 8 Voltage Out Ser, SPI 4 V p-p 20 V p-p 4.5 16.5 9 16.5 -40 to +85 No 20 µs 209 mW 61 61 - - - - Uni/Bip 0
AD5362 16 8 Voltage Out Ser, SPI 8 V p-p 20 V p-p 8 16.5 4.5 16.5 -40 to +85 No 20 µs 209 mW 61 15.3 5 nV-s - - - Uni/Bip 0
AD5361 14 16 Voltage Out Ser, SPI 8 V p-p 20 V p-p 8 16.5 4.5 16.5 -40 to +85 No 20 µs 130 mW 61 61 5 nV-s - - - Uni/Bip 0
AD5360Reference Circuit Available 16 16 Voltage Out Ser, SPI 8 V p-p 20 V p-p 9 16.5 4.5 16.5 -40 to +85 No 20 µs 130 mW 61 15.3 5 nV-s - - - Uni/Bip 0
AD5373 14 32 Voltage Out Ser, SPI 12 V p-p 20 V p-p 9 16.5 4.5 16.5 -40 to +85 No 20 µs 250 mW 61 61 5 nV-s - - - Uni/Bip 0
AD5372 16 32 Voltage Out Ser, SPI 12 V p-p 20 V p-p 9 16.5 4.5 16.5 -40 to +85 No 20 µs 250 mW 15.3 15.3 5 nV-s - - - Uni/Bip 0
AD5371 14 40 Voltage Out Ser, SPI 8 V p-p 20 V p-p 9 16.5 4.5 16.5 -40 to +85 No 20 µs 280 mW 61 61 5 nV-s - - - Uni/Bip 0
AD5764Reference Circuit Available 16 4 Voltage Out Ser, SPI 20 V p-p 22 V p-p 11.4 16.5 11.4 16.5 -40 to 85°C No 8 µs 275 mW 15.3 15.3 8 nV-s - - - Bip 0
AD5378 14 32 Voltage Out Par, Ser, SPI 5.25 V p-p 17.5 V p-p 11.4 16.5 11.4 16.5 -40 to +85 No 20 µs 2 W 91.6 153 20 nV-s 1.5 mA - - Bip, Uni, Uni/Bip 0
AD5570 16 1 Voltage Out Ser, SPI 20 V p-p 28 V p-p 11.4 16.5 11.4 -16.5 -40 to +125 No 12 µs 165 mW 6.1 4.6 15 nV-s 2 mA 20 kHz - Bip, Uni, Uni/Bip 1
AD5583 10 4 Voltage Out Par 0 V p-p 15 V p-p 3 16.5 0 -6.5 -40 to +125 No 5 µs 52.5 mW 977 977 100 nV-s 2 mA 2 MHz - Uni/Bip 2, 4
AD5582 12 4 Voltage Out Par 0 V p-p 15 V p-p 3 16.5 0 -6.5 -40 to +125 No 5 µs 30 mW 244 244 100 nV-s 2 mA 1.3 MHz - Bip, Uni, Uni/Bip 1
AD5531 14 1 Voltage Out Ser, SPI 5 V p-p 20 V p-p 10.8 16.5 10.8 16.5 -40 to +85 No 20 µs 60 mW 122 61 120 nV-s 2 mA - - Bip 0
AD5530 12 1 Voltage Out Ser, SPI 0 V p-p 10 V p-p 10.8 16.5 10.8 16.5 -40 to +85 No 20 µs 60 mW 244 244 120 nV-s 2 mA - - Bip, Uni, Uni/Bip 0
AD5532B 14 32 Voltage Out Ser, SPI 0 V p-p 29 V p-p 8 16.5 4.75 16.5 -40 to +85 No 22 µs 280 mW 3910 61 1 nV-s 5 mA - - Bip 0
AD5532HS 14 32 Voltage Out Ser, SPI 0 V p-p 5 V p-p 8 16.5 4.75 16.5 -40 to +85 No 10 µs 280 mW 3910 61 1 nV-s 5 mA - - Bip, Uni, Uni/Bip 0
AD5532 14 32 Voltage Out Ser, SPI 0 V p-p 29 V p-p 8 16.5 4.75 16.5 -40 to +85 No 22 µs 280 mW 3910 61 1 nV-s 5 mA - - Bip 0
AD7841 14 8 Voltage Out Par 4 V p-p 20 V p-p 13.5 16.5 13.5 16.5 -40 to +85 No 31 µs 303 mW 122 61 230 nV-s 2 mA - - Uni/Bip 2
AD420 16 1 Current Out Ser, SPI 29.5 9.5 12 32 0 0 -40 to +85 No 2.5 ms 176 mW 120 15.3 - 24 mA - - Uni 0
AD660 16 1 Voltage Out Byte, Ser 5 V p-p 20.48 V p-p 13.5 16.5 -13.5 -16.5 -55 to +125 No 6 µs 625 mW 15.3 15.3 15 nV-s 5 mA - 83 Bip, Uni, Uni/Bip 0
AD7249 12 2 Voltage Out Ser, SPI 5 10 10.8 16.5 0 16.5 -55 to +125 No 7 µs 300 mW 122 220 30 nV-s 5 mA - - Bip, Uni, Uni/Bip 0
AD669 16 1 Voltage Out Par 5 V p-p 20.48 V p-p 13.5 16.5 13.5 16.5 -55 to +125 No 6 µs 625 mW 15.3 15.3 15 nV-s 5 mA - 83 Bip, Uni, Uni/Bip 0
DAC8426 8 4 Voltage Out Par 10 V p-p 10 V p-p 13.5 16.5 7 0 -55 to +125 No 3 µs 210 mW 1953 3906 - 10 mA - - Uni 0
AD7247A 12 2 Voltage Out Par 10.5 V p-p 9.5 V p-p 10.8 16.5 0 16.5 -55 to +125 No 8 µs 300 mW 122 220 30 nV-s 5 mA - - Bip, Uni, Uni/Bip 0
AD7237A 12 2 Voltage Out Byte 4.75 V p-p 10.5 V p-p 10.8 16.5 0 16.5 -55 to +125 No 8 µs 300 mW 122 220 30 nV-s 5 mA - - Bip, Uni, Uni/Bip 0
DAC8800 8 8 Voltage Out Ser 0 V p-p 5 V p-p 4.5 18 0 12 -55 to +125 - 800 ns 12 mW 1950 3910 - 0 A - - Bip, Uni, Uni/Bip 4
AD7248A 12 1 Voltage Out Byte 5 V p-p 10 V p-p 10.8 16.5 0 16.5 -55 to +125 No 7 µs 210 mW 122 244 30 nV-s 5 mA - - Bip, Uni, Uni/Bip 0
AD664 12 4 Voltage Out Byte, Nibble, Par 0 V p-p 26 V p-p 11.4 16.5 11.4 16.5 -55 to +125 No 8 µs 525 mW 61 122 500 nV-s - 70 kHz - Bip, Uni, Uni/Bip 4
AD7228 8 8 Voltage Out Byte, Par 2 V p-p 10 V p-p 5 16.5 0 5 -55 to +125 No 5 µs 310 mW 1953 3906 - 5 mA - - Uni 0
AD7245A 12 1 Voltage Out Par 5 V p-p 10 V p-p 10.8 16.5 0 16.5 -55 to +125 No 7 µs 210 mW 122 244 30 nV-s 5 mA - - Bip, Uni, Uni/Bip 0
AD7547 12 2 Current Out Par 0 V p-p 20 V p-p 10.8 16.5 0 0 -55 to +125 No 1.5 µs 30 mW 122 244 7 nV-s 0.7 mA 10 kHz - Bip, Uni, Uni/Bip 4
AD667 12 1 Voltage Out Byte, Nibble, Par 5 V p-p 20 V p-p 11.4 16.5 -11.4 -16.5 -55 to +125 No 2 µs 555 mW 61 122 - 5 mA - - Bip, Uni, Uni/Bip 0
AD7224 8 1 Voltage Out Byte, Par 2 V p-p 11 V p-p 11.4 16.5 0 5.5 -55 to +125 No 7 µs 75 mW 1950 3910 - 5 mA - - Bip, Uni, Uni/Bip 1
DAC312 12 1 Current Out Par - - 5 18 11 18 -40 to +85 No 250 ns 267 mW - - - - - - Uni/Bip 4
AD558 8 1 Voltage Out Byte, Par 2.56 V p-p 10 V p-p 4.5 16.5 0 0 -55 to +125 No 800 ns 375 mW 977 3910 - 5 mA - - Uni 0
AD7533 10 1 Current Out Par 0 V p-p 20 V p-p 5 16.5 0 0 -55 to +125 No 600 ns 30 mW 500 977 - 1 mA 100 kHz - Bip, Uni, Uni/Bip 4
DAC08 8 1 Current Out Par - - 4.5 18 4.5 18 -55 to +125 - 85 ns 33 mW 1000 3910 - 1.99 mA 283 Hz - Uni 4