RF/IF DAC

With features such as best-in-class spurious-free dynamic range and output, Analog Devices RF and IF D/A converters provide a powerful solution for your wideband-related designs.

The RF DAC portfolio features the highest DAC sample rate (>2.8 GSPS) in our high speed DAC portfolio, and it is optimized for synthesis of very wideband instantaneous signals with our industry-leading SFDR. Our IF DACs offer a frequency range from 800 MSPS to 2.8 GSPS in DAC sample rate . Between flexible signal processing and optimal signal partitioning, our converters play a key role in a variety of industries and applications.
Product Selection Table

RF/IF DAC

RF/IF DACs

Part#FeaturesResolutionNumber of ChannelsConfig/Programming InterfaceDAC TypeIout FS (max)Update RateOperating Temp RangeVref SourceData Input Rate s/s (max)Data Input Logic ConfigurationUS Price 1000 to 4999
AD9154 TxDAC 16 4 JESD204B Current Out, HS DAC 21.3 mA 2.4 GSPS -40 to +85 Int - - $80.00
AD9152 TxDAC 16 - Ser HS DAC 20.22 2.25 GSPS -40 to +85 Internal 1.125 GSPS - $45.00
AD9136 Interpolation, TxDAC 16 2 Ser, SPI Current Out 28.6 mA 2800 MSPS -40 to 85°C Int - - $60.00
AD9135 Interpolation, TxDAC 11 2 Ser, SPI Current Out 28.6 mA 2800 MSPS -40 to 85°C Int - - $51.00
AD9144 TxDAC 16 4 JESD204B Current Out 26 mA 2.8 GSPS -40 to +85 Int - - $80.00
AD9142AReference Circuit Available Interpolation, TxDAC 16 - LVDS Current Out 19.8 mA 1600 MSPS -40 to +85 Int/Ext - - $41.40
AD9129 - 14 1 LVDS, Par Current Out - 5.6 GSPS -40 to +85 Int - - $59.00
AD9119 - 11 1 LVDS, Par Current Out - 2.8 GSPS -40 to +85 Int/Ext - - $49.00
AD9146 Pwr Down, TxDAC 16 2 Byte, LVDS, Nibble Current Out 20 mA 1200 MSPS -40 to +85 Int - - $29.95
AD9739A Pwr Down 14 1 LVDS, Par Current Out 20 mA 1.25 GSPS -40 to +85 Int/Ext - - $43.69
AD9122Reference Circuit Available TxDAC 16 2 Byte, LVDS, Nibble, Par Current Out 8.7 mA 1.23 GSPS -40 to +85 Int - - $34.50
AD9739 - 14 1 LVDS, Par Current Out 20 mA 2.5 GSPS -40 to +85 Int/Ext - - $43.69
AD9788Reference Circuit Available Pwr Down 16 2 Par Current Out 10 mA 800 MSPS -40 to +85 Int - - $30.31
AD9787 Pwr Down 14 2 Par Current Out 10 mA 800 MSPS -40 to +85 Int - - $26.26
AD9785 Pwr Down 12 2 Par Current Out 20 mA 800 MSPS -40 to +85 Int/Ext - - $21.20