View Latest Products
D/A Converters
Complete, Dual, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC
Complete, Dual, 16-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC
Complete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC
Complete Dual, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DAC
120 mA, Current Sinking, 10-Bit, I2C DAC
120 mA, Current Sinking, 10-Bit, I2C DAC
Complete, Dual, 16-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC
Complete Quad, 14-Bit, High Accuracy, Serial Input, Bipolar Voltage Output D/A Converter
Complete, Dual, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC
Fully Accurate 14-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V in a TSSOP
Complete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC
Fully Accurate 12-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V in a TSSOP
Complete Quad, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output D/A Converter
Fully Accurate 16-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V in a TSSOP
Dual, 14-Bit Low Power Digital-to-Analog Converters
Dual, 12-Bit Low Power Digital-to-Analog Converters
Dual, 10-Bit Low Power Digital-to-Analog Converters
Dual, 8-Bit Low Power Digital-to-Analog Converters
16 Input/16 Output Analog I/O Port With Integrated Amplifiers
Dual, 14-Bit Low Power Digital-to-Analog Converter
Dual, 12-Bit Low Power Digital-to-Analog Converter
Dual, 10-Bit Low Power Digital-to-Analog
Dual, 8-Bit Low Power Digital-to-Analog Converter
Fully Accurate 14-Bit VOUT nanoDAC™ SPI Interface 4.5 V to 5.5 V in a TSSOP
Fully Accurate 12-Bit VOUT nanoDAC™SPI Interface 4.5 V to 5.5 V in a TSSOP
Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs
Complete, Quad, 14-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC
Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC