View Latest Products

The following is a list of products released in the

D/A Converters

AD5821A

120 mA, Current Sinking, 10-Bit, I2C DAC

AD5398A

120 mA, Current Sinking, 10-Bit, I2C DAC

AD5752

Complete, Dual, 16-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC

AD5744R

Complete Quad, 14-Bit, High Accuracy, Serial Input, Bipolar Voltage Output D/A Converter

AD5722

Complete, Dual, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC

AD5764R

Complete Quad, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output D/A Converter

AD5065

Fully Accurate 16-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V in a TSSOP

AD5045

Fully Accurate 14-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V in a TSSOP

AD5732

Complete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC

AD5025

Fully Accurate 12-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V in a TSSOP

AD9717

Dual, 14-Bit Low Power Digital-to-Analog Converters

AD9716

Dual, 12-Bit Low Power Digital-to-Analog Converters

AD9715

Dual, 10-Bit Low Power Digital-to-Analog Converters

AD9714

Dual, 8-Bit Low Power Digital-to-Analog Converters

AD5590

16 Input/16 Output Analog I/O Port With Integrated Amplifiers

AD9117

Dual, 14-Bit Low Power Digital-to-Analog Converter

AD9116

Dual, 12-Bit Low Power Digital-to-Analog Converter

AD9115

Dual, 10-Bit Low Power Digital-to-Analog

AD9114

Dual, 8-Bit Low Power Digital-to-Analog Converter

AD5044

Fully Accurate 14-Bit VOUT nanoDAC™ SPI Interface 4.5 V to 5.5 V in a TSSOP

AD5024

Fully Accurate 12-Bit VOUT nanoDAC™SPI Interface 4.5 V to 5.5 V in a TSSOP

AD5724

Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs

AD5734

Complete, Quad, 14-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC

AD5754

Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC