content here.
content here.

View Latest Products

The following is a list of products released in the

D/A Converters

AD5647R

Dual, 14-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface

AD9781

Dual 14-Bit, LVDS Interface 500 MSPS DAC

AD9783

Dual 16-Bit, LVDS Interface 500 MSPS DAC

AD9780

Dual 12-Bit, LVDS Interface 500 MSPS DAC

AD5541A

2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDAC™ in 8-lead 3 mm × 3 mm LFCSP

AD5542A

2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDAC™ in 16-lead 3 mm × 3 mm LFCSP & 16-lead TSSOP

AD5512A

2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDAC™ in 16-lead 3 mm × 3 mm LFCSP

AD9122

Dual, 16-Bit, 1200 MSPS, TxDAC+® Digital-to-Analog Converter