View Latest Products
D/A Converters
Dual, 14-Bit Low Power Digital-to-Analog Converter
Dual, 12-Bit Low Power Digital-to-Analog Converter
Dual, 10-Bit Low Power Digital-to-Analog
Dual, 8-Bit Low Power Digital-to-Analog Converter
Fully Accurate 14-Bit VOUT nanoDAC™ SPI Interface 4.5 V to 5.5 V in a TSSOP
Fully Accurate 12-Bit VOUT nanoDAC™SPI Interface 4.5 V to 5.5 V in a TSSOP
Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs
Complete, Quad, 14-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC
Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC