New Products Listing

Analog Devices frequently makes available on the analog.com site IC products to meet our customers' diverse and changing design needs.
The following ADI products have been made available in the lastRss

Precision & General Purpose D/A Converters (8)

  • AD5535B Recommended for New Designs 32-Channel, 14-Bit DAC with Full-Scale Output Voltage Programmable from 50 V to 200 V
  • AD5687R Recommended for New Designs Dual, 12-Bit nanoDAC+™ with 2 ppm/°C On-Chip Reference and SPI Interface
  • AD5689 Recommended for New Designs Dual, 16-Bit nanoDAC+™ with SPI Interface
  • AD5687 Recommended for New Designs Dual, 12-Bit nanoDAC+™ with SPI Interface
  • AD5313R Recommended for New Designs Dual, 10-Bit nanoDAC® with 2 ppm/°C Reference, SPI Interface
  • AD5338R Recommended for New Designs Dual 10-Bit nanoDAC® with 2 ppm/°C Reference, I2C Interface
  • AD5697R Recommended for New Designs Dual 12-Bit nanoDAC+™ with 2 ppm/°C Reference, I2C Interface
  • AD5689R Recommended for New Designs Dual, 16-Bit nanoDAC+™ with 2 ppm/°C On-Chip Reference and SPI Interface
Send Feedback X
content here.
content here.

Send Feedback

Close