Silicon Oscillators

Analog Devices silicon oscillators are frequency programmable via pin-strapping, or through the resistor connection or serial interface (SPI or I2C). These solid-state clocks are well-suited for general-purpose usage, such as PGAs, ASICS, microprocessors, or UARTS, and they operate from 1 kHz to 170 MHz. Silicon oscillators are also ideal switching regulator clocks as they provide synchronization and EMI reduction (via spread spectrum).
Product Selection Table

Silicon Oscillators

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsProgram MethodFrequency RangeFrequency Accuracy
(typ)
(%)
Frequency Temp Drift
(typ)
(ppm/°C)
Price (1000+)
($ US)
1LTC6995-2 1 Resistor 1.024ms to 9.54 hours 2.2 5m $1.40 (LTC6995CS6-2#TRMPBF)
2LTC6995-1 1 Resistor 1.024ms to 9.54 hours 2.2 5m $1.40 (LTC6995CS6-1#TRMPBF)
3LTC6991 1 Resistor 1ms to 9.5 hours 800m 50 $1.35 (LTC6991CDCB#TRPBF)
4LTC6990 1 Resistor 488Hz to 2MHz 2 50 $1.55 (LTC6990CDCB#TRPBF)
5LTC6930-8.19 1 Fixed Frequency 64kHz, 128kHz, 256kHz, 512kHz, 1.024MHz, 2.048MHz, 4.096MHz, 8.192MHz (fixed) 90m 100µ $1.25 (LTC6930CMS8-8.19#PBF)
6LTC6930-8 1 Fixed Frequency 62.5kHz, 125kHz, 250kHz, 500kHz, 1MHz, 2MHz, 4MHz, 8MHz (fixed) 90m 100µ $1.25 (LTC6930CMS8-8.00#PBF)
7LTC6930-7.37 1 Fixed Frequency 57kHz, 115kHz, 230kHz, 460kHz, 921kHz, 1.84MHz, 3.68MHz, 7.37MHz (fixed) 90m 100µ $1.25 (LTC6930CMS8-7.37#PBF)
8LTC6930-5 1 Fixed Frequency 39kHz, 78kHz, 312kHz, 625kHz, 1.25MHz, 2.5MHz, 5MHz (fixed) 90m 100µ $1.25 (LTC6930CMS8-5.00#PBF)
9LTC6930-4.19 1 Fixed Frequency 32kHz, 65kHz, 131kHz, 262kHz, 524kHz, 1.048MHz, 2.097MHz, 4.194MHz (fixed) 90m 100µ $1.25 (LTC6930CMS8-4.19#PBF)
10LTC6909 8 Resistor 12.5kHz to 6.67MHz 500m 40 $2.46 (LTC6909CMS#PBF)
11LTC6907 1 Resistor 40kHz - 4MHz 250m 50 $1.25 (LTC6907CS6#TRPBF)
12LTC6908-2 2 Resistor 50kHz to 10MHz 1.5 40 $1.65 (LTC6908CS6-2#TRPBF)
13LTC6908-1 2 Resistor 50kHz to 10MHz 1.5 40 $1.65 (LTC6908CS6-1#TRPBF)
14LTC6905 1 Resistor 17MHz to 170MHz 500m 20 $1.65 (LTC6905CS5#TRPBF)
15LTC6906 1 Resistor 10kHz - 1MHz 250m 50 $1.25 (LTC6906CS6#TRPBF)
16LTC6905-96 1 Fixed Frequency 96MHz, 48MHz or 24MHz (fixed) 500m 20 $1.15 (LTC6905CS5-96#TRPBF)
17LTC6905-80 1 Fixed Frequency 80MHz, 40MHz or 20MHz (fixed) 500m 20 $1.15 (LTC6905CS5-80#TRPBF)
18LTC6905-133 1 Fixed Frequency 133MHz, 66.7MHz or 33.3MHz (fixed) 500m 20 $1.15 (LTC6905CS5-133#TRPBF)
19LTC6905-100 1 Fixed Frequency 100MHz, 50MHz or 25MHz (fixed) 500m 20 $1.15 (LTC6905CS5-100#TRPBF)
20LTC6904 1 Serial I2C 1kHz - 68MHz 1.1 10 $2.10 (LTC6904CMS8#PBF)
21LTC6903 1 Serial SPI 1kHz - 68MHz 1.1 10 $1.95 (LTC6903CMS8#PBF)
22LTC6902 4 Resistor 5kHz - 20MHz 1.5 40 $2.20 (LTC6902CMS#PBF)
23LTC6900 1 Resistor 1kHz - 20MHz 1.5 40 $1.55 (LTC6900CS5#TRPBF)
24LTC1799 1 Resistor 1kHz - 33MHz 1.5 40 $1.55 (LTC1799CS5#TRPBF)