Precision ADC < 20 MSPS

Analog Devices precision A/D converters are a vital component of any analog sampling network, given they determine system performance. When you select an ADI precision ADC, you are selecting from the industry leading portfolio in ac and dc performance, with products ranging from 8-bit to 32-bit resolution. ADI offers a quick and easily deployed solution suited to your application’s diverse needs in performance, speed, power, and size. Our products help you simplify the operation and adoption of new systems. We offer a range of ADC architectures including
• SAR—Successive Approximation ADCs
• Σ-Δ Modulators
• Isolated ADCs

Precision ADCs < 20 MSPS

  Hold Shift Key for secondary sorting
SortOrderPart#Bits
(bits)
Sample Rate
(max)
(SPS)
ChannelsDevice ArchitectureUS Price 1000 to 4999
($ US)
Power
(typ)
(W)
Temp RangeOutput Data FormatInput TypeVref Source
1AD7768-1 24 1.024M 1 Sigma-Delta- 29m- SPI Differential External
2AD4010Reference Circuit Available 18 500k 1 SAR $10.15 3.5m- Serial, SPI Pseudo Differential External
3AD4006Reference Circuit Available 18 1M 1 SAR $18.95 7m -40 to 125°C Serial, SPI Pseudo Differential External
4AD4002Reference Circuit Available 18 2M 1 SAR $22.45 14m -40 to 125°C Serial, SPI Pseudo Differential External
5AD4008Reference Circuit Available 16 500k 1 SAR $6.75 2m -40 to 125°C Serial, SPI Pseudo Differential External
6AD7771 24 128k 8 Sigma-Delta $8.46 133m -40 to 125°C SPI Differential, Pseudo Differential, Single-Ended External, Internal
7AD7617 14 1M 16 SAR $10.76 230m -40 to 125°C Parallel, Serial, SPI Pseudo Differential Int/Ext
8AD7616-P 16 1M 16 SAR $11.96 230m -40 to 125°C Parallel Pseudo Differential Int/Ext
9AD4020Reference Circuit Available 20 1.8M 1 SAR $29.50 15m -40 to 125°C Serial, SPI Differential External
10AD4011Reference Circuit Available 18 500k 1 SAR $11.45 4m -40 to 125°C Serial, SPI Differential External
11AD4007Reference Circuit Available 18 1M 1 SAR $15.95 8m -40 to 125°C Serial, SPI Differential External
12ADAQ7988Reference Circuit Available 16 500k 1 SAR $9.75 21m -55 to 125°C QSPI, Serial, SPI Pseudo Differential, SE-Bip, SE-Uni, Single-Ended External
13ADAQ7980Reference Circuit Available 16 1000k 1 SAR $13.25 21m -55 to 125°C QSPI, Serial, SPI Pseudo Differential, SE-Bip, SE-Uni, Single-Ended External
14AD4005Reference Circuit Available 16 1M 1 SAR $11.25 8m -40 to 125°C Serial, SPI Differential External
15AD4004Reference Circuit Available 16 1M 1 SAR $10.55 7m -40 to 125°C Serial, SPI Pseudo Differential External
16AD4001Reference Circuit Available 16 2M 1 SAR $15.45 16m -40 to 125°C Serial, SPI Differential External
17AD7616 16 1M 16 SAR $11.96 230m -40 to 125°C Parallel, SPI Pseudo Differential Int/Ext
18AD7605-4Reference Circuit Available 16 300k 4 SAR $10.70 71m -40 to 85°C Nibble, Parallel, QSPI, Serial Single-Ended External, Int/Ext, Internal
19AD4003Reference Circuit Available 18 2M 1 SAR $24.95 16m -40 to 125°C Serial, SPI Differential External
20AD4000Reference Circuit Available 16 2M 1 SAR $14.35 14m -40 to 125°C Serial, SPI Pseudo Differential External
21AD7779 24 16k 8 Sigma-Delta $6.15 86m -40 to 125°C SPI Differential, Pseudo Differential, Single-Ended External, Internal
22AD7770 24 32k 8 Sigma-Delta $7.18 117m -40 to 125°C SPI Differential, Pseudo Differential, Single-Ended External, Internal
23AD7768-4 24 256k 4 Sigma-Delta $10.75 235m -40 to 105°C Serial Differential External
24AD7761 16 256k 8 Sigma-Delta $7.75 75m -40 to 105°C Serial Differential External
25AD7768 24 256k 8 Sigma-Delta $18.95 631m -40 to 105°C Serial Differential External
26AD7172-4Reference Circuit Available 24 31.25k 8 Sigma-Delta $7.45 11m -40 to 105°C QSPI, Serial Differential, Pseudo Differential, Single-Ended External, Internal
27AD7124-4Reference Circuit Available 24 19.2k 4 Sigma-Delta $4.44 842µ -40 to 125°C QSPI, Serial, SPI Differential, Pseudo Differential External, Internal
28AD7091R-5Reference Circuit Available 12 22.22k 4 SAR $2.10 170µ -40 to 125°C I²C Single-Ended External, Internal
29AD7916 16 500k 1 SAR $8.10 3.7m -40 to 125°C Serial Differential External
30AD7915 16 1M 1 SAR $12.50 7m -40 to 125°C Serial Differential External
31AD7177-2Reference Circuit Available 32 10k 4 Sigma-Delta $14.65 52m -40 to 105°C QSPI, Serial Differential, Pseudo Differential, Single-Ended External, Internal
32AD7124-8Reference Circuit Available 24 19.2k 8 Sigma-Delta $4.93 840µ -40 to 125°C QSPI, Serial, SPI Pseudo Differential, Single-Ended External, Internal
33AD7981Reference Circuit Available 16 600k 1 SAR $90.00 4.68m -55 to 210°C Serial Pseudo Differential External
34AD7172-2Reference Circuit Available 24 31.25k 4 Sigma-Delta $6.93 11m -40 to 105°C QSPI, Serial Differential, Pseudo Differential External, Internal
35AD7903Reference Circuit Available 16 1M 2 SAR $15.00 12m -40 to 125°C QSPI, Serial Differential External
36AD7175-2Reference Circuit Available 24 250k 4 Sigma-Delta $11.85 42.5m -40 to 105°C QSPI, Serial Differential, Pseudo Differential External, Internal
37AD7902 16 1M 2 SAR $15.00 12m -40 to 125°C QSPI, Serial Pseudo Differential External
38AD7989-5 18 500k 1 SAR $10.95 3.5m -40 to 85°C Serial Differential External
39AD7989-1 18 100k 1 SAR $7.80 700µ -40 to 85°C Serial Differential External
40AD7656A-1 16 250k 6 SAR $12.45 140m -40 to 85°C Parallel, Serial SE-Bip, Single-Ended External, Internal
41AD7656A 16 250k 6 SAR $12.45 143m -40 to 85°C Parallel, Serial SE-Bip, Single-Ended External, Internal
42AD7091R-8 12 1M 8 SAR $3.36 2.8m -40 to 125°C Serial Single-Ended External, Internal
43AD7091R-4 12 1M 4 SAR $2.67 2.8m -40 to 125°C Serial Single-Ended External, Internal
44AD7091R-2 12 1M 2 SAR $2.47 2.8m -40 to 125°C Serial Single-Ended External, Internal
45AD7173-8Reference Circuit Available 24 31.25k 16 Sigma-Delta $7.95 28m -40 to 105°C QSPI, Serial Differential, Pseudo Differential, Single-Ended External, Internal
46AD7961 16 5M 1 SAR $18.90 39m -40 to 85°C LVDS, Serial Differential External
47AD7960Reference Circuit Available 18 5M 1 SAR $27.90 39m -40 to 85°C LVDS, Serial Differential External
48ADAS3023Reference Circuit Available 16 500k 8 SAR $15.95 360m -40 to 85°C Serial Single-Ended External, Internal
49AD7175-8Reference Circuit Available 24 250k 8 Sigma-Delta $12.80- -40 to 105°C QSPI, Serial Differential, Pseudo Differential External, Internal
50ADAS3022Reference Circuit Available 16 1M 8 SAR $14.95 330m -55 to 125°C Serial Differential, Pseudo Differential, Single-Ended External, Internal
51AD7176-2Reference Circuit Available 24 250k 4 Sigma-Delta $9.25 42.5m -40 to 105°C QSPI, Serial Differential, Pseudo Differential External, Internal
52AD7091 12 1M 1 SAR $1.60 2.4m -40 to 125°C QSPI, Serial Single-Ended Internal
53AD7091RReference Circuit Available 12 1M 1 SAR $2.15 2.3m -40 to 125°C QSPI, Serial Single-Ended External, Internal
54AD7988-5Reference Circuit Available 16 500k 1 SAR $6.55 3.5m -40 to 125°C Serial Pseudo Differential External
55AD7988-1Reference Circuit Available 16 100k 1 SAR $5.55 700µ -40 to 125°C Serial Pseudo Differential External
56AD7609 18 200k 8 SAR $22.40 100m -40 to 85°C Byte, Parallel, QSPI, Serial Differential External, Internal
57AD7608 18 200k 8 SAR $20.50 100m -40 to 85°C Parallel, QSPI, Serial Single-Ended Internal
58AD7291 12 22.22k 8 SAR $3.90 12.6m -55 to 125°C I²C Single-Ended External, Internal
59AD7298-1 10 1M 8 SAR $2.55 17.4m -40 to 125°C Serial Single-Ended External, Internal
60AD7298 12 1M 8 SAR $3.90 17.4m -40 to 125°C Serial Single-Ended External, Internal
61AD7607Reference Circuit Available 14 200k 8 SAR $12.96 100m -40 to 85°C Nibble, Parallel, QSPI, Serial Single-Ended External, Internal
62AD7606-6Reference Circuit Available 16 200k 6 SAR $12.65 90m -40 to 85°C Nibble, Parallel, QSPI, Serial Single-Ended External, Internal
63AD7606-4Reference Circuit Available 16 200k 4 SAR $10.20 75m -40 to 85°C Nibble, Parallel, QSPI, Serial Single-Ended External, Internal
64AD7606Reference Circuit Available 16 200k 8 SAR $15.70 100m -40 to 85°C Nibble, Parallel, QSPI, Serial Single-Ended External, Internal
65AD7195 24 4.8k 2 Sigma-Delta $6.90 8m -40 to 105°C QSPI, Serial Differential External
66AD7985Reference Circuit Available 16 2.5M 1 SAR $16.02 28m -40 to 85°C QSPI, Serial Pseudo Differential External, Internal
67AD7944 14 2.5M 1 SAR $10.29 12m -40 to 85°C QSPI, Serial Pseudo Differential External, Internal
68AD7626Reference Circuit Available 16 10M 1 SAR $32.40 150m -40 to 85°C LVDS Differential External, Internal
69AD7194 24 4.8k 8 Sigma-Delta $6.59 7.5m -40 to 105°C QSPI, Serial Differential External
70AD7171Reference Circuit Available 16 125 1 Sigma-Delta $1.18 150µ -40 to 105°C I²C, Serial Differential External
71AD7170Reference Circuit Available 12 125 1 Sigma-Delta $0.98 150µ -40 to 105°C I²C, Serial Diff-Bip, Diff-Uni External
72AD7193Reference Circuit Available 24 4.8k 8 Sigma-Delta $5.56 28m -40 to 105°C Serial Differential, Single-Ended External
73AD7986 18 2M 1 SAR $19.52 29m -40 to 85°C QSPI, Serial Differential External, Internal
74AD7781Reference Circuit Available 20 16.7 1 Sigma-Delta $4.33 2.1m -40 to 105°C Serial Differential External
75AD7780Reference Circuit Available 24 16.7 1 Sigma-Delta $4.07 115m -40 to 105°C Serial Differential External
76AD7357 14 4.2M 2 SAR $11.13 36m -40 to 125°C Serial Differential External, Internal
77AD7192Reference Circuit Available 24 4.8k 4 Sigma-Delta $5.05 27.5m -40 to 105°C Serial Differential, Single-Ended External
78AD7191Reference Circuit Available 24 120 3 Sigma-Delta $3.91 22.5m -40 to 105°C Serial Differential External
79AD7625Reference Circuit Available 16 6M 1 SAR $27.77 145m -40 to 85°C LVDS Differential External, Internal
80AD7699 16 500k 8 SAR $8.23 26m -40 to 85°C Serial Differential, Single-Ended External, Internal
81AD7356 12 5M 2 SAR $8.13 36m -40 to 125°C Serial Differential External, Internal
82AD7352 12 3M 2 SAR $5.67 26m -40 to 125°C Serial Differential External, Internal
83AD7190Reference Circuit Available 24 4.8k 5 Sigma-Delta $6.08 36.8m -40 to 105°C Serial Differential External
84AD7949 14 250k 8 SAR $4.16 10.8m -55 to 125°C Serial Differential, Single-Ended External, Internal
85AD7689Reference Circuit Available 16 250k 8 SAR $6.17 12.5m -40 to 85°C Serial Differential, Single-Ended External, Internal
86AD7682 16 250k 4 SAR $6.13 12.5m -40 to 85°C Serial Differential, Single-Ended External, Internal
87AD7658-1 12 250k 6 SAR $8.62 140m -40 to 125°C Parallel, Serial SE-Bip, Single-Ended External, Internal
88AD7657-1 14 250k 6 SAR $10.60 140m -40 to 125°C Parallel, Serial SE-Bip, Single-Ended External, Internal
89AD7656-1 16 250k 6 SAR $12.82 140m -40 to 125°C Parallel, Serial SE-Bip, Single-Ended External, Internal
90AD7262-5 12 500k 2 SAR $4.22 175m -40 to 105°C Serial Differential External, Internal
91AD7262 12 1M 2 SAR- 175m -40 to 105°C Serial Differential External, Internal
92AD7264-5 14 1M 2 SAR- 175m -40 to 105°C Serial Differential External, Internal
93AD7264 14 1M 2 SAR $6.70 175m -40 to 105°C Serial Differential External, Internal
94AD7999 8 140k 4 SAR $1.57 4.7m -40 to 125°C I²C Single-Ended External
95AD7995 10 140k 4 SAR $1.85 4.4m -40 to 125°C I²C Single-Ended External
96AD7991 12 140k 4 SAR $3.32 4.68m -40 to 125°C I²C Single-Ended External
97AD7984Reference Circuit Available 18 1.33M 1 SAR $17.81 10.5m -40 to 85°C Serial Differential External
98AD7983 16 1.33M 1 SAR $11.59 10.5m -40 to 85°C Serial Pseudo Differential External
99AD7980 16 1M 1 SAR $10.08 7m -55 to 125°C Serial Pseudo Differential External
100AD7767 24 128k 1 SAR $8.86 18m -40 to 105°C Serial Differential External
101AD7766 24 128k 1 SAR $6.20 18m -40 to 105°C Serial Differential External
102AD7765Reference Circuit Available 24 156k 1 Sigma-Delta $8.82 371m -40 to 85°C Serial Differential External
103AD7764 24 312k 1 Sigma-Delta $10.40 371m -40 to 85°C Serial Differential External
104AD7367-5 14 500k 2 SAR $4.88 54.5m -40 to 85°C Serial, SPI Differential External, Internal
105AD7367 14 1M 4 SAR $5.43 88.7m -40 to 85°C Serial Differential, Single-Ended External, Internal
106AD7366-5 12 500k 2 SAR $4.65 54.5m -40 to 85°C Serial Differential External, Internal
107AD7366 12 1M 4 SAR $5.17 88.8m -40 to 85°C Serial Single-Ended External, Internal
108AD7982Reference Circuit Available 18 1M 1 SAR $17.05 7m -40 to 85°C Serial Differential External
109AD7785 20 470 3 Sigma-Delta $4.38 2.5m -40 to 105°C Serial Differential External, Internal
110AD7952 14 1M 1 SAR $11.45 235m -40 to 85°C Parallel, Serial Differential External, Internal
111AD7693 16 500k 1 SAR $18.77 18m -40 to 85°C Serial Differential External
112AD7634 18 670k 1 SAR $32.78 195m -40 to 85°C Parallel, Serial Differential External, Internal
113AD7631 18 250k 1 SAR $30.69 94m -40 to 85°C Parallel, Serial Differential External, Internal
114AD7951 14 1M 1 SAR $11.45 235m -40 to 85°C Parallel, Serial Pseudo Differential External, Internal
115AD7612 16 750k 1 SAR $30.33 205m -40 to 85°C Parallel, Serial Pseudo Differential External, Internal
116AD7610 16 250k 1 SAR $13.44 90m -40 to 85°C Parallel, Serial Pseudo Differential External, Internal
117AD7829-1 8 2M 8 Flash $3.85 36m -40 to 85°C Parallel Single-Ended External, Internal
118AD7797 24 123 1 Sigma-Delta $3.49 1.6m -40 to 85°C Serial Differential External, Internal
119AD7796 16 123 1 Sigma-Delta $2.86 1.6m -40 to 85°C Serial Differential External, Internal
120AD7795Reference Circuit Available 16 470 6 Sigma-Delta $4.58 2.5m -40 to 105°C Serial Differential External, Internal
121AD7691Reference Circuit Available 18 250k 1 SAR $15.11 10.6m -55 to 105°C Serial Differential External
122AD7622 16 2M 1 SAR $22.61 70m -40 to 85°C Byte, Parallel, Serial Differential External, Internal
123AD7690 18 400k 1 SAR $20.32 17m -40 to 85°C Serial Differential External
124AD7658 12 250k 6 SAR $8.62 143m -40 to 125°C Parallel, Serial SE-Bip, Single-Ended External, Internal
125AD7657 14 250k 6 SAR $10.60 143m -40 to 125°C Parallel, Serial SE-Bip, Single-Ended External, Internal
126AD7656 16 250k 6 SAR $12.82 143m -40 to 125°C Parallel, Serial SE-Bip, Single-Ended External, Internal
127AD7643 18 1.25M 1 SAR $20.09 65m -40 to 85°C Byte, Parallel, Serial Differential External, Internal
128AD7329 13 1M 8 SAR $6.52 30m -40 to 85°C Serial Differential, Single-Ended External, Internal
129AD7641 18 2M 1 SAR $30.21 75m -40 to 85°C Byte, Parallel, Serial Differential External, Internal
130AD7327 13 500k 8 SAR $4.11 17m -55 to 125°C Serial Differential, Single-Ended External, Internal
131AD7324 13 1M 4 SAR $5.99 30m -40 to 85°C Serial Differential, Single-Ended External, Internal
132AD7323 13 500k 4 SAR $3.77 17m -40 to 85°C Serial Differential, Single-Ended External, Internal
133AD7322 13 1M 2 SAR $4.95 30m -40 to 85°C Serial Differential, Single-Ended External, Internal
134AD7321 13 500k 2 SAR $3.13 17m -40 to 85°C Serial Differential, Single-Ended External, Internal
135AD7763 24 625k 1 Sigma-Delta $18.97 956m -40 to 85°C I²S, Serial Differential External
136AD7762 24 625k 1 Sigma-Delta $18.97 958m -40 to 85°C Parallel Differential External
137AD7328 13 1M 8 SAR $6.52 29m -40 to 85°C Serial Differential, Single-Ended External, Internal
138AD7274 12 3M 1 SAR $4.40- -40 to 125°C Serial Single-Ended External
139AD7273 10 3M 1 SAR $4.78- -40 to 125°C Serial Single-Ended External
140AD7946 14 500k 1 SAR $9.37 19m -40 to 85°C QSPI, Serial Pseudo Differential External
141AD7760 24 2.5M 1 Sigma-Delta $31.29 958m -40 to 85°C Parallel Differential External
142AD7623 16 1.33M 1 SAR $25.07 50m -40 to 85°C Byte, Parallel, Serial Differential External, Internal
143AD7621 16 3M 1 SAR $34.28 70m -40 to 85°C Byte, Parallel, Serial Differential External, Internal
144AD7278 8 3M 1 SAR $2.07 19.8m -40 to 125°C Serial Single-Ended External
145AD7277 10 3M 1 SAR $2.20 19.8m -40 to 125°C Serial Single-Ended External
146AD7276 12 3M 1 SAR $1.91 19.8m -40 to 125°C Serial Single-Ended External
147AD7942 14 250k 1 SAR $6.05 12.5m -40 to 85°C QSPI, Serial Pseudo Differential External
148AD7688 16 500k 1 SAR $16.74 21.5m -40 to 85°C QSPI, Serial Differential External
149AD7687Reference Circuit Available 16 250k 1 SAR $11.38 12.5m -40 to 85°C QSPI, Serial Differential External
150AD7686 16 500k 1 SAR $12.50 15m -40 to 85°C QSPI, Serial Pseudo Differential External
151AD7266Reference Circuit Available 12 2M 6 SAR $4.44 33.6m -40 to 125°C Serial Differential, Single-Ended External, Internal
152AD7265 12 1M 12 SAR $3.98 21m -40 to 125°C Serial Differential, Single-Ended External, Internal
153AD7992Reference Circuit Available 12 79k 2 SAR $3.13 7.7m -40 to 125°C I²C Single-Ended External
154AD7934-6 12 625k 4 SAR $4.80 7.5m -40 to 85°C Parallel Differential, Single-Ended External, Internal
155AD7934 12 1.5M 4 SAR $7.41 16m -40 to 85°C Byte, Parallel Differential, Single-Ended External, Internal
156AD7933 10 1.5M 4 SAR $3.65 16m -40 to 85°C Byte, Parallel Differential, Single-Ended External, Internal
157AD7799 24 470 3 Sigma-Delta $4.53 2.5m -40 to 105°C Serial Differential External
158AD7798Reference Circuit Available 16 470 3 Sigma-Delta $3.97 2m -40 to 105°C Serial Differential External
159AD7998 12 79k 8 SAR $4.45 7.7m -40 to 85°C I²C Single-Ended External
160AD7997 10 79k 8 SAR $2.19 7.7m -40 to 85°C I²C Single-Ended External
161AD7994 12 188k 4 SAR $4.13 6m -40 to 125°C I²C Single-Ended External
162AD7993 10 188k 4 SAR $2.40 6m -40 to 125°C I²C Single-Ended External
163AD7939 10 1.5M 8 SAR $4.78 16m -40 to 85°C Byte, Parallel Differential, Single-Ended External, Internal
164AD7938-6 12 625k 8 SAR $6.17 7.5m -40 to 85°C Parallel Differential, Single-Ended External, Internal
165AD7938 12 1.5M 8 SAR $9.35 16m -40 to 85°C Byte, Parallel Differential, Single-Ended External, Internal
166AD7794 24 470 6 Sigma-Delta $6.05 2.5m -40 to 125°C Serial Differential External, Internal
167AD7793Reference Circuit Available 24 470 3 Sigma-Delta $5.31 2.5m -40 to 105°C Serial Differential External, Internal
168AD7792 16 470 3 Sigma-Delta $4.16 2.5m -40 to 105°C Serial Differential External, Internal
169AD7694 16 250k 1 SAR $7.63 4m -40 to 85°C QSPI, Serial Pseudo Differential External
170AD7684 16 100k 1 SAR $6.78 4m -40 to 85°C QSPI, Serial Differential External
171AD7683 16 100k 1 SAR $5.99 4m -40 to 85°C QSPI, Serial Pseudo Differential External
172AD7940 14 100k 1 SAR $5.21- -40 to 85°C Serial Single-Ended External
173AD7685Reference Circuit Available 16 250k 1 SAR $6.78 10m -40 to 85°C QSPI, Serial Pseudo Differential External
174AD7922 12 1M 2 SAR $5.41 15m -40 to 85°C Serial Single-Ended External
175AD7921 12 250k 2 SAR $2.40 20m -40 to 85°C Serial Single-Ended External
176AD7912 10 1M 2 SAR $3.49 15m -40 to 85°C Serial Single-Ended External
177AD7911 10 250k 2 SAR $2.08 20m -40 to 85°C Serial Single-Ended External
178AD7787Reference Circuit Available 24 120 2 Sigma-Delta $5.03 800µ -40 to 105°C Serial Differential, Single-Ended External
179AD7680 16 100k 1 SAR $6.40- -40 to 85°C Serial Single-Ended External
180AD7667 16 1M 1 SAR $13.27 133m -40 to 85°C Byte, Parallel, QSPI, Serial Pseudo Differential External, Internal
181AD7666 16 500k 1 SAR $10.85 81m -40 to 85°C Byte, Parallel, QSPI, Serial Pseudo Differential External, Internal
182AD7661 16 100k 1 SAR $8.21 40m -40 to 85°C Byte, Parallel, QSPI, Serial Pseudo Differential External, Internal
183AD7652 16 500k 1 SAR $11.47 80m -40 to 85°C Byte, Parallel, QSPI, Serial Pseudo Differential External, Internal
184AD7651 16 100k 1 SAR $9.08 38m -40 to 85°C Byte, Parallel, QSPI, Serial Pseudo Differential External, Internal
185AD7457 12 100k 1 SAR $2.33 3m -40 to 85°C Serial Differential External
186AD7453 12 555k 1 SAR $3.61 7.25m -40 to 85°C Serial Differential External
187AD7452 12 555k 1 SAR $3.61 7.25m -40 to 85°C Serial Differential External
188AD7451 12 1M 1 SAR $5.18 9.25m -40 to 85°C Serial Differential External
189AD7450A 12 1M 1 SAR $5.53 9m -40 to 85°C Serial Differential External
190AD7441 10 1M 1 SAR $3.05 9.3m -40 to 85°C Serial Single-Ended External
191AD7440 10 1M 1 SAR $2.61 9m -40 to 85°C Serial Differential External
192AD7791Reference Circuit Available 24 120 1 Sigma-Delta $4.00 800µ -40 to 105°C Serial Differential External
193AD7790Reference Circuit Available 16 120 1 Sigma-Delta $3.08 800µ -40 to 105°C Serial Differential External
194AD7789 24 16.6 1 Sigma-Delta $3.08- -40 to 105°C Serial Differential External
195AD7788 16 16.6 1 Sigma-Delta $2.07- -40 to 105°C Serial Differential External
196AD7679 18 570k 1 SAR $20.09 76m -40 to 85°C Byte, Parallel, QSPI, Serial Differential External
197AD7678 18 100k 1 SAR $23.41 18m -40 to 85°C Byte, Parallel, QSPI, Serial Differential External
198AD7674 18 800k 1 SAR $34.09 126m -40 to 85°C Byte, Parallel, QSPI, Serial Differential External
199AD7653 16 1M 1 SAR $14.03 128m -40 to 85°C Byte, Parallel, QSPI, Serial Pseudo Differential External, Internal
200AD7739 24 15.1k 8 Sigma-Delta $7.97 100m -40 to 105°C Serial Differential, Single-Ended External
201AD7468 8 320k 1 SAR $1.40 570µ -40 to 85°C Serial Single-Ended Internal
202AD7467 10 200k 1 SAR $1.98 630µ -40 to 85°C Serial Single-Ended External
203AD7466Reference Circuit Available 12 200k 1 SAR $2.86 900µ -40 to 85°C Serial Single-Ended External
204AD7928 12 1M 8 SAR $4.95 13.5m -40 to 125°C Serial, SPI Single-Ended External
205AD7927 12 200k 8 SAR $2.91 7.5m -40 to 125°C Serial Single-Ended External
206AD7920Reference Circuit Available 12 250k 1 SAR $2.49 15m -40 to 85°C Serial Single-Ended External
207AD7918 10 1M 8 SAR $3.39 13.5m -40 to 125°C Serial Single-Ended External
208AD7910 10 250k 1 SAR $1.82 15m -40 to 85°C Serial Single-Ended External
209AD7908 8 1M 8 SAR $1.93 13.5m -40 to 125°C Serial Single-Ended External
210AD7734 24 15.4k 4 Sigma-Delta $10.80 100m -40 to 105°C Serial Single-Ended External
211AD7732 24 15.4k 2 Sigma-Delta $8.86 100m -40 to 105°C Serial Differential External
212AD7655 16 1M 4 SAR $9.85 135m -55 to 125°C Parallel, Serial Single-Ended External
213AD7924 12 1M 4 SAR $4.69 13.5m -40 to 125°C Serial Single-Ended External
214AD7923 12 200k 4 SAR $2.66 7.5m -55 to 125°C Serial Single-Ended External
215AD7914 10 1M 4 SAR $3.63 13.5m -40 to 125°C Serial Single-Ended External
216AD7904 8 1M 4 SAR $1.73 13.5m -40 to 125°C Serial Single-Ended External
217AD7738 24 15.4k 8 Sigma-Delta $8.10 100m -40 to 105°C Serial Differential, Single-Ended External
218AD7654 16 500k 4 SAR $18.81 135m -40 to 85°C Parallel, Serial Single-Ended External
219AD7485 14 1M 1 SAR $11.44 80m -40 to 85°C Serial Single-Ended External, Internal
220AD7484 14 3M 1 SAR $15.25 90m -40 to 85°C Parallel Single-Ended External, Internal
221AD7482 12 3M 1 SAR $10.61 90m -40 to 85°C Parallel Single-Ended External, Internal
222AD7478A 8 1.2M 1 SAR $1.15 17.5m -40 to 85°C Serial Single-Ended External
223AD7477A 10 1M 1 SAR $2.61 17.5m -40 to 125°C Serial Single-Ended External
224AD7476A 12 1M 1 SAR $4.17 17.5m -40 to 125°C Serial Single-Ended External
225AD7450 12 1M 1 SAR $4.88 1.3m -40 to 85°C Serial Differential External, Internal
226AD7866Reference Circuit Available 12 1M 4 SAR $6.20 24m -40 to 125°C Serial Single-Ended External, Internal
227AD7677 16 1M 1 SAR $41.91 115m -40 to 85°C Byte, Parallel, Serial Differential External
228AD7650 16 570k 1 SAR $9.15 115m -40 to 85°C Parallel, QSPI, Serial Pseudo Differential External
229AD7490 12 1M 16 SAR $6.20 12.5m -55 to 125°C Serial Single-Ended External
230AD7783 24 19.79 1 Sigma-Delta $4.43 8.5m -40 to 85°C Serial Differential External
231AD7782 24 19.79 2 Sigma-Delta $4.43 8.5m -40 to 85°C Serial Differential External
232AD7709 16 105 4 Sigma-Delta $4.06 8.8m -40 to 85°C Serial Differential, Single-Ended External
233AD7676 16 500k 1 SAR $30.43 67m -40 to 85°C Byte, Parallel, QSPI, Serial Differential External
234AD7675 16 100k 1 SAR $14.63 17m -40 to 85°C Byte, Parallel, QSPI, Serial Differential External
235AD7719 24 105 6 Sigma-Delta $11.14 10m -40 to 85°C Serial Differential External
236AD7718 24 1.365k 10 Sigma-Delta $5.46 8.75m -40 to 85°C Serial Differential, Single-Ended External
237AD7708 16 1.365k 10 Sigma-Delta $4.15 8.75m -40 to 85°C Serial Differential, Single-Ended External
238AD7671 16 1M 1 SAR $29.14 112m -40 to 85°C Byte, Parallel, QSPI, Serial Pseudo Differential External
239AD7665 16 570k 1 SAR $19.81 93m -40 to 85°C Byte, Parallel, QSPI, Serial Differential External
240AD7663 16 250k 1 SAR $12.50 35m -40 to 85°C Byte, Parallel, QSPI, Serial Pseudo Differential External
241AD7495 12 1M 1 SAR $6.32 13m -40 to 85°C Serial Single-Ended Internal
242AD7492-5 12 1.25M- SAR- 16.5m -40 to 85°C Parallel SE-Uni Internal
243AD7492-4 12 400k- SAR- 15m -40 to 85°C Parallel SE-Uni Internal
244AD7492 12 1.25M 1 SAR- 16.5m -40 to 85°C Parallel Single-Ended Internal
245AD7475 12 1M 1 SAR $5.18 10.5m -40 to 85°C Serial Single-Ended External
246AD7899 14 400k 1 SAR $13.28 125m -55 to 125°C Parallel Single-Ended External, Internal
247AD7898 12 220k 1 SAR $6.07 22.5m -40 to 85°C Serial Single-Ended External
248AD73360L 16 64k 6 Sigma-Delta $5.99 80m -40 to 85°C Serial Differential, Single-Ended Internal
249AD1556 24 16k 2 Sigma-Delta $31.24 8.5m -55 to 85°C Byte, Serial Differential, Single-Ended External, Internal
250AD1555 24 16k 2 Sigma-Delta $76.85 96m -55 to 85°C Byte, Serial Differential, Single-Ended External, Internal
251AD7664 16 570k 1 SAR $22.74 21µ -40 to 85°C Parallel, Serial Differential External
252AD7660 16 100k 1 SAR $8.86 21m -40 to 85°C Parallel, Serial Differential External
253AD7478 8 1M 1 SAR $0.99 17.5m -55 to 125°C Serial Single-Ended External
254AD7724 15 250k 2 Sigma-Delta Modulator $10.42 300m -40 to 85°C Serial Differential External, Internal
255AD7477 10 1M 1 SAR $2.60 17.5m -40 to 85°C Serial Single-Ended External
256AD7476Reference Circuit Available 12 1M 1 SAR $4.17 17.5m -55 to 125°C Serial Single-Ended External
257AD7707 16 500 3 Sigma-Delta $6.55 3.75m -40 to 85°C Serial Differential, Single-Ended External
258AD7472 12 1.5M 1 SAR $8.15 12m -40 to 85°C Parallel Single-Ended External
259AD7470 10 1.75M 1 SAR $4.10 12m -40 to 85°C Parallel Single-Ended External
260AD73360 16 64k 6 Sigma-Delta $6.97 80m -40 to 85°C Serial Differential, Single-Ended Internal
261AD7888 12 125k 8 SAR $3.78 3.5m -40 to 105°C Serial Single-Ended External, Internal
262AD7865 14 350k 4 SAR $17.75 160m -40 to 105°C Parallel Single-Ended External, Internal
263AD7887Reference Circuit Available 12 125k 2 SAR $3.98 3.5m -40 to 125°C Serial Single-Ended External, Internal
264AD7729 15 270.8k 2 Sigma-Delta $11.02 59m -40 to 105°C Serial Differential, Single-Ended Internal
265AD974 16 200k 4 SAR $31.75 120m -40 to 85°C Serial Single-Ended External, Internal
266AD7894 14 200k 1 SAR $8.86 27.5m -40 to 85°C Serial Single-Ended External
267AD7818 10 100k 1 SAR $3.30- -40 to 85°C Serial Single-Ended Internal
268AD7863 14 175k 4 SAR $17.75 52.5m -40 to 85°C Parallel Single-Ended External, Internal
269AD7856 14 285k 8 SAR $11.02 89.25m -40 to 105°C Serial Single-Ended External, Internal
270AD7723 16 1.2M 1 Sigma-Delta $32.96 475m -40 to 85°C Parallel, Serial Differential External, Internal
271AD7706 16 500 3 Sigma-Delta $4.73 6.5m -40 to 85°C Serial Pseudo Differential External
272AD7705 16 500 2 Sigma-Delta $4.59 6.5m -40 to 85°C Serial Differential External
273AD9260 16 2.5M 1 Sigma-Delta $48.86 637m -40 to 85°C Parallel Differential External, Internal
274AD7864 12 520k 4 SAR $16.71 120m -40 to 85°C Parallel Single-Ended External, Internal
275AD7817 10 100k 4 SAR $4.63- -40 to 85°C Serial Single-Ended Internal
276AD7730L 24 600 2 Sigma-Delta $11.94 32.5m -40 to 85°C Serial Differential External
277AD7825 8 2M 4 Pipelined $4.64 36m -40 to 85°C Parallel Single-Ended External, Internal
278AD7822 8 2M 1 Pipelined $4.44 60m -45 to 85°C Parallel Single-Ended External, Internal
279AD7812 10 350k 8 SAR $3.67 10.5m -40 to 105°C Serial Differential, Single-Ended External, Internal
280AD7811 10 350k 4 SAR $3.96 10.5m -40 to 105°C Serial Differential, Single-Ended External, Internal
281AD7731 24 6.4k 3 Sigma-Delta $11.31 67.5m -40 to 85°C Serial Differential External
282AD7720 16 12.5M 1 Sigma-Delta $11.42 215m -40 to 85°C Serial Differential External, Internal
283AD977A 16 200k 1 SAR $28.48 100m -40 to 85°C Serial Single-Ended External, Internal
284AD977 16 100k 1 SAR $17.23 100m -40 to 85°C Serial Single-Ended External, Internal
285AD7819 8 200k 1 SAR $2.52 17.5m -40 to 125°C Parallel Single-Ended External
286AD7813 10 400k 1 SAR $3.84 17.5m -40 to 105°C Byte Single-Ended External
287AD7730 24 1.2k 2 Sigma-Delta $10.98 65m -40 to 85°C Serial Differential, Single-Ended External
288AD9241 14 1.25M 1 Pipelined $10.41 85m -40 to 85°C Parallel Differential, Single-Ended External, Internal
289AD9240 14 10M 1 Pipelined $20.21 330m -55 to 85°C Parallel Differential, Single-Ended External, Internal
290AD7823 8 200k 1 SAR $2.95 17.5m -40 to 125°C Serial Differential External
291AD7810 10 350k 1 SAR $3.51 17.5m -40 to 105°C Serial Differential External
292AD976A 16 200k 1 SAR $29.90 100m -55 to 125°C Parallel Single-Ended External, Internal
293AD976 16 100k 1 SAR $16.40 100m -40 to 85°C Parallel Single-Ended External, Internal
294AD9243 14 3M 1 Pipelined $12.86 145m -40 to 85°C Parallel Differential, Single-Ended External, Internal
295AD7895 12 192k 1 SAR $5.51 20m -40 to 125°C Serial Single-Ended External
296AD7862 12 250k 4 SAR $13.46 75m -40 to 85°C Parallel Single-Ended External, Internal
297AD7851K 14 285k 1 SAR- 89.3m -40 to 85°C Serial Differential External, Internal
298AD7851A 14 333k 1 SAR- 89.3m -40 to 85°C Serial Differential External, Internal
299AD7851 14 333k 1 SAR- 89.3m -40 to 85°C Serial Differential External, Internal
300AD7722 16 195.3k 1 Sigma-Delta $20.81 375m -40 to 85°C Parallel, Serial Differential External, Internal
301AD9223 12 3M 1 Pipelined $9.79 130m -40 to 85°C Parallel Differential, Single-Ended External, Internal
302AD9221 12 1.5M 1 Pipelined $9.75 70m -40 to 85°C Parallel Differential, Single-Ended External, Internal
303AD7854L-100 12 100k- SAR- 10m -40 to 85°C Byte, Parallel Diff-Uni, SE-Uni Int/Ext
304AD7854-200 12 200k- SAR- 30m -40 to 85°C Byte, Parallel Diff-Uni, SE-Uni Int/Ext
305AD7854 12 200k 1 SAR- 30m -40 to 85°C Byte, Parallel Differential External, Internal
306AD7859L-100 12 100k- SAR- 10m -40 to 85°C Byte, Parallel SE-Bip, SE-Uni Int/Ext
307AD7859-200 12 200k- SAR- 30m -40 to 85°C Byte, Parallel SE-Bip, SE-Uni Int/Ext
308AD7721 16 468.75k 1 Sigma-Delta $14.32 150m -40 to 85°C Parallel, Serial Differential External
309AD9220 12 10M 1 Pipelined $6.73 310m -40 to 85°C Parallel Differential, Single-Ended External, Internal
310AD7891 12 500k 8 SAR $16.42 100m -55 to 105°C Parallel, Serial Single-Ended External, Internal
311AD7861 11 28.6k 7 SAR $17.12 50m -40 to 85°C Parallel Single-Ended External, Internal
312AD7858L-100 12 100k- SAR- 10.5m -40 to 85°C Serial, SPI SE-Uni Int/Ext
313AD7858-200 12 200k- SAR- 33m -40 to 85°C Serial, SPI SE-Uni Int/Ext
314AD7853L 12 100k 1 SAR- 33m -40 to 85°C Serial Differential, Single-Ended External, Internal
315AD7853A/B 12 200k- SAR- 33m -40 to 85°C Serial, SPI Diff-Uni, SE-Uni Int/Ext
316AD7715 16 500 1 Sigma-Delta $6.48 9.5m -40 to 85°C Serial Differential External
317AD7896 12 100k 1 SAR $5.50 10.8m -40 to 85°C Serial Single-Ended External
318AD7714 24 1k 5 Sigma-Delta $9.22 7m -40 to 105°C Serial Differential External, Internal
319AD7892-3-600 12 600k- SAR- 90m -55 to 125°C Parallel, Serial SE-Uni Int/Ext
320AD7892-2-500 12 500k- SAR- 60m -55 to 125°C Parallel, Serial SE-Bip Int/Ext
321AD7892-1-500 12 500k- SAR- 90m -55 to 125°C Parallel, Serial SE-Bip Int/Ext
322AD7716 22 2.2k 4 Sigma-Delta $37.87 50m -40 to 85°C Serial Single-Ended External
323AD7890 12 117k 8 SAR $11.35 50m -55 to 125°C Serial Single-Ended External, Internal
324AD7893 12 117k 1 SAR $11.02 45m -55 to 125°C Serial Single-Ended External
325AD677 16 100k 1 SAR $30.17 630m -55 to 125°C Serial Single-Ended External, Internal
326AD676 16 100k 1 SAR $42.13 480m -55 to 125°C Parallel Single-Ended External, Internal
327AD7713 24 205 3 Sigma-Delta $27.40 5.5m -40 to 85°C Serial Differential, Single-Ended External, Internal
328AD7712 24 1.028k 2 Sigma-Delta $17.48 53m -40 to 85°C Serial Differential, Single-Ended External, Internal
329AD7711 24 1.028k 2 Sigma-Delta $20.27 53m -55 to 125°C Serial Differential, Single-Ended External, Internal
330AD7710 24 1.028k 2 Sigma-Delta $19.14 53m -55 to 125°C Serial Differential External, Internal
331AD7703 20 4k 1 Sigma-Delta $21.67 37m -40 to 85°C Serial Single-Ended External
332AD1674 12 100k 1 SAR $15.44 575m -55 to 125°C Byte, Parallel Single-Ended External, Internal
333AD7880 12 66k 1 SAR $21.52 37.5m -40 to 85°C Parallel Single-Ended External
334AD7701 16 4k 1 Sigma-Delta $16.73 37m -40 to 85°C Serial Single-Ended External
335AD7874 12 116k 4 SAR $41.25 150m -55 to 125°C Parallel Single-Ended External, Internal
336AD7821 8 1M 1 Pipelined $11.82 100.5m -55 to 125°C Parallel Single-Ended External
337AD574A 12 28.6k 1 SAR $19.32 725m -55 to 125°C Byte, Nibble, Parallel Single-Ended Internal

Linear & Precision Technology: New Product UpgradesView Brochure

Analog Design Tool: Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs and DACs. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, frequency response plots, and more. 

Virtual Eval - BETA