A/D & D/A Converter Combinations

A/D & D/A Converter CombinationsClick to see all in Parametric search

A/D & D/A Converter Combinations

  Hold Shift Key for secondary sorting
SortOrderPart#ADC ChannelsVin RangeDAC OutputsVout RangeADC DNL (max)
(LSBs)
ADC INL in LSBs (max)
(LSBs)
ADC Resolution
(bits)
Output Data FormatDAC Resolution
(bits)
DAC Vout DNL (max)
(LSBs)
DAC Vout INL (max)
(LSBs)
Cross Talk (Typ)
(dB)
Automotive Recommended
1AD7293 4 0 to 5V 8 -5 to 0V, 0 to 5V 1 1 12 SPI 12 1 3 -95-
2AD5593RReference Circuit Available 8 0 to 5V 8 0 to 5V 1 2 12 Serial 12 1 1 -95-
3AD5592RReference Circuit Available 8 0 to 5V 8 0 to 5V 1 2 12 Serial 12 1 1 -95 No
4AD7294-2 2 0 to 5V 4 0 to 5V 0.99 1.5 12 I2C 12 1 3 -90 No
5AD7292 8 0 to 5V 4 0 to 5V 0.6 0.99 10 SPI 10 0.3 1 -80 No
6AD5590 16 0 to 5V 16 0 to 5V 1.5 1 12 Serial 12 0.25 3 -82 No
7AD7294 6 0 to 5V 4 0 to 5V 0.99 1.5 12 I2C 12 1 3 -90 No
8ADT7519 5- 4--- 8 Serial, SPI 8-- -75-
9ADT7517 4 0 to 5V 4 0 to 5V-- 10 I2C, SPI 10 0.5- -75 No
10ADT7516- 0 to 5V 4 0 to 5V-- 10 I2C, SPI 12 0.9- -75 No