Precision ADC ≤ 10MSPS

Analog Devices precision A/D converters are a vital component of any analog sampling network, given they determine system performance. When you select an ADI precision ADC, you are selecting from the industry leading portfolio in ac and dc performance, with products ranging from 8-bit to 32-bit resolution. ADI offers a quick and easily deployed solution suited to your application’s diverse needs in performance, speed, power, and size. Our products help you simplify the operation and adoption of new systems. We offer a range of ADC architectures including
• SAR—Successive Approximation ADCs
• Σ-Δ Modulators
• Isolated ADCs

Precision ADCs

  Hold Shift Key for secondary sorting
SortOrderPart#Bits
(bits)
Sample Rate (max)
(SPS)
ChannelsDevice ArchitectureUS Price 1000 to 4999
($ US)
Power (typ)
(W)
Temp RangeOutput Data FormatInput TypeVref Source
1AD7771 24 128k 8 Sigma-Delta- 133m -40 to 125°C SPI Differential, Pseudo Differential, Single-Ended External, Internal
2ADAQ7988 16 500k 1 SAR $9.75 21m -55 to 125°C QSPI, Serial, SPI Pseudo Differential, SE-Bip, SE-Uni, Single-Ended External
3ADAQ7980 16 1000k 1 SAR $13.25 21m -55 to 125°C QSPI, Serial, SPI Pseudo Differential, SE-Bip, SE-Uni, Single-Ended External
4AD4001Reference Circuit Available 16 2M 1 SAR $15.45 16m -40 to 125°C Serial, SPI Differential External
5AD7616 16 1M 16 SAR $11.96 230m -40 to 125°C Parallel, SPI Pseudo Differential Int/Ext
6AD7605-4Reference Circuit Available 16 300k 4 SAR $10.70 71m -40 to 85°C Nibble, Parallel, QSPI, Serial Single-Ended External, Int/Ext, Internal
7AD4003Reference Circuit Available 18 2M 1 SAR $24.95 16m -40 to 125°C Serial, SPI Differential External
8AD4000Reference Circuit Available 16 2M 1 SAR $14.35 14m -40 to 125°C Serial, SPI Pseudo Differential External
9AD7779 24 16k 8 Sigma-Delta $6.15 86m -40 to 125°C SPI Differential, Pseudo Differential, Single-Ended External, Internal
10AD7770 24 32k 8 Sigma-Delta $7.18 117m -40 to 125°C SPI Differential, Pseudo Differential, Single-Ended External, Internal
11AD7768-4 24 256k 4 Sigma-Delta $10.75 235m -40 to 105°C Serial Differential External
12AD7761 16 256k 8 Sigma-Delta $7.75 75m -40 to 105°C Serial Differential External
13AD7768 24 256k 8 Sigma-Delta $18.95 631m -40 to 105°C Serial Differential External
14AD7172-4Reference Circuit Available 24 31.25k 8 Sigma-Delta $7.45 11m -40 to 105°C QSPI, Serial Differential, Pseudo Differential, Single-Ended External, Internal
15AD7124-4Reference Circuit Available 24 19.2k 4 Sigma-Delta $4.44 842µ -40 to 105°C QSPI, Serial, SPI Differential, Pseudo Differential External, Internal
16AD7091R-5Reference Circuit Available 12 22.22k 4 SAR $2.10 170µ -40 to 125°C I²C Single-Ended External, Internal
17AD7916 16 500k 1 SAR $8.10 3.7m -40 to 125°C Serial Differential External
18AD7915 16 1M 1 SAR $12.50 7m -40 to 125°C Serial Differential External
19AD7177-2Reference Circuit Available 32 10k 4 Sigma-Delta $14.65 52m -40 to 105°C QSPI, Serial Differential, Pseudo Differential, Single-Ended External, Internal
20AD7124-8Reference Circuit Available 24 19.2k 8 Sigma-Delta $4.93 840µ -40 to 125°C QSPI, Serial, SPI Pseudo Differential, Single-Ended External, Internal
21AD7981Reference Circuit Available 16 600k 1 SAR $90.00 4.68m -55 to 175°C Serial Pseudo Differential External
22AD7172-2Reference Circuit Available 24 31.25k 4 Sigma-Delta $6.93 11m -40 to 105°C QSPI, Serial Differential, Pseudo Differential External, Internal
23AD7903Reference Circuit Available 16 1M 2 SAR $15.00 12m -40 to 125°C QSPI, Serial Differential External
24AD7175-2Reference Circuit Available 24 250k 4 Sigma-Delta $11.85 42.5m -40 to 105°C QSPI, Serial Differential, Pseudo Differential External, Internal
25AD7902 16 1M 2 SAR $15.00 12m -40 to 125°C QSPI, Serial Pseudo Differential External
26AD7989-5 18 500k 1 SAR $10.95 3.5m -40 to 85°C Serial Differential External
27AD7989-1 18 100k 1 SAR $7.80 700µ -40 to 85°C Serial Differential External
28AD7656A-1 16 250k 6 SAR $12.45 140m -40 to 85°C Parallel, Serial SE-Bip, Single-Ended External, Internal
29AD7656A 16 250k 6 SAR $12.45 143m -40 to 85°C Parallel, Serial SE-Bip, Single-Ended External, Internal
30AD7091R-8 12 1M 8 SAR $3.36 2.8m -40 to 125°C Serial Single-Ended External, Internal
31AD7091R-4 12 1M 4 SAR $2.67 2.8m -40 to 125°C Serial Single-Ended External, Internal
32AD7091R-2 12 1M 2 SAR $2.47 2.8m -40 to 125°C Serial Single-Ended External, Internal
33AD7173-8Reference Circuit Available 24 31.25k 16 Sigma-Delta $7.95 28m -40 to 105°C QSPI, Serial Differential, Pseudo Differential, Single-Ended External, Internal
34AD7961 16 5M 1 SAR $18.90 39m -40 to 85°C LVDS, Serial Differential External
35AD7960Reference Circuit Available 18 5M 1 SAR $27.90 39m -40 to 85°C LVDS, Serial Differential External
36ADAS3023Reference Circuit Available 16 500k 8 SAR $15.95 360m -40 to 85°C Serial Single-Ended External, Internal
37AD7175-8Reference Circuit Available 24 250k 8 Sigma-Delta $12.80- -40 to 105°C QSPI, Serial Differential, Pseudo Differential External, Internal
38ADAS3022Reference Circuit Available 16 1M 8 SAR $14.95 330m -40 to 85°C Serial Differential, Pseudo Differential, Single-Ended External, Internal
39AD7176-2Reference Circuit Available 24 250k 4 Sigma-Delta $9.25 42.5m -40 to 105°C QSPI, Serial Differential, Pseudo Differential External, Internal
40AD7091 12 1M 1 SAR $1.60 2.4m -40 to 125°C QSPI, Serial Single-Ended Internal
41AD7091RReference Circuit Available 12 1M 1 SAR $2.15 2.3m -40 to 125°C QSPI, Serial Single-Ended External, Internal
42AD7988-5Reference Circuit Available 16 500k 1 SAR $6.55 3.5m -40 to 125°C Serial Pseudo Differential External
43AD7988-1Reference Circuit Available 16 100k 1 SAR $5.55 700µ -40 to 125°C Serial Pseudo Differential External
44AD7609 18 200k 8 SAR $22.40 100m -40 to 85°C Byte, Parallel, QSPI, Serial Differential External, Internal
45AD7608 18 200k 8 SAR $20.50 100m -40 to 85°C Parallel, QSPI, Serial Single-Ended Internal
46AD7291 12 22.22k 8 SAR $3.90 12.6m -40 to 125°C I²C Single-Ended External, Internal
47AD7298-1 10 1M 8 SAR $2.55 17.4m -40 to 125°C Serial Single-Ended External, Internal
48AD7298 12 1M 8 SAR $3.90 17.4m -40 to 125°C Serial Single-Ended External, Internal
49AD7607Reference Circuit Available 14 200k 8 SAR $12.96 100m -40 to 85°C Nibble, Parallel, QSPI, Serial Single-Ended External, Internal
50AD7606-6Reference Circuit Available 16 200k 6 SAR $12.65 90m -40 to 85°C Nibble, Parallel, QSPI, Serial Single-Ended External, Internal
51AD7606-4Reference Circuit Available 16 200k 4 SAR $10.20 75m -40 to 85°C Nibble, Parallel, QSPI, Serial Single-Ended External, Internal
52AD7606Reference Circuit Available 16 200k 8 SAR $15.70 100m -40 to 85°C Nibble, Parallel, QSPI, Serial Single-Ended External, Internal
53AD7195 24 4.8k 2 Sigma-Delta $6.90 8m -40 to 105°C QSPI, Serial Differential External
54AD7985Reference Circuit Available 16 2.5M 1 SAR $16.02 28m -40 to 85°C QSPI, Serial Pseudo Differential External, Internal
55AD7944 14 2.5M 1 SAR $10.29 12m -40 to 85°C QSPI, Serial Pseudo Differential External, Internal
56AD7626Reference Circuit Available 16 10M 1 SAR $32.40 150m -40 to 85°C LVDS Differential External, Internal
57AD7194 24 4.8k 8 Sigma-Delta $6.59 7.5m -40 to 105°C QSPI, Serial Differential External
58AD7171Reference Circuit Available 16 125 1 Sigma-Delta $1.18 150µ -40 to 105°C I²C, Serial Differential External
59AD7170Reference Circuit Available 12 125 1 Sigma-Delta $0.98 150µ -40 to 105°C I²C, Serial Diff-Bip, Diff-Uni External
60AD7193Reference Circuit Available 24 4.8k 8 Sigma-Delta $5.56 28m -40 to 105°C Serial Differential, Single-Ended External
61AD7986 18 2M 1 SAR $19.52 29m -40 to 85°C QSPI, Serial Differential External, Internal
62AD7781Reference Circuit Available 20 16.7 1 Sigma-Delta $4.33 2.1m -40 to 105°C Serial Differential External
63AD7780Reference Circuit Available 24 16.7 1 Sigma-Delta $4.07 115m -40 to 105°C Serial Differential External
64AD7357Reference Circuit Available 14 4.2M 2 SAR $11.13 36m -40 to 125°C, -40 to 85°C Serial Differential External, Internal
65AD7192Reference Circuit Available 24 4.8k 4 Sigma-Delta $5.05 27.5m -40 to 105°C Serial Differential, Single-Ended External
66AD7191Reference Circuit Available 24 120 3 Sigma-Delta $3.91 22.5m -40 to 105°C Serial Differential External
67AD7625Reference Circuit Available 16 6M 1 SAR $27.77 145m -40 to 85°C LVDS Differential External, Internal
68AD7699 16 500k 8 SAR $8.23 26m -40 to 85°C Serial Differential, Single-Ended External, Internal
69AD7356Reference Circuit Available 12 5M 2 SAR $8.13 36m -40 to 125°C, -40 to 85°C Serial Differential External, Internal
70AD7352Reference Circuit Available 12 3M 2 SAR $5.67 26m -40 to 125°C, -40 to 85°C Serial Differential External, Internal
71AD7190Reference Circuit Available 24 4.8k 5 Sigma-Delta $6.08 36.8m -40 to 105°C Serial Differential External
72AD7949 14 250k 8 SAR $4.16 10.8m -40 to 85°C Serial Differential, Single-Ended External, Internal
73AD7689Reference Circuit Available 16 250k 8 SAR $6.17 12.5m -40 to 85°C Serial Differential, Single-Ended External, Internal
74AD7682 16 250k 4 SAR $6.13 12.5m -40 to 85°C Serial Differential, Single-Ended External, Internal
75AD7658-1 12 250k 6 SAR $8.62 140m -40 to 125°C Parallel, Serial SE-Bip, Single-Ended External, Internal
76AD7657-1 14 250k 6 SAR $10.60 140m -40 to 125°C Parallel, Serial SE-Bip, Single-Ended External, Internal
77AD7656-1 16 250k 6 SAR $12.82 140m -40 to 125°C Parallel, Serial SE-Bip, Single-Ended External, Internal
78AD7262-5 12 500k 2 SAR $4.22 175m -40 to 105°C Serial Differential External, Internal
79AD7262 12 1M 2 SAR- 175m -40 to 105°C Serial Differential External, Internal
80AD7264-5 14 1M 2 SAR- 175m -40 to 105°C Serial Differential External, Internal
81AD7264 14 1M 2 SAR $6.70 175m -40 to 105°C Serial Differential External, Internal
82AD7999 8 140k 4 SAR $1.39 4.7m -40 to 125°C I²C Single-Ended External
83AD7995Reference Circuit Available 10 140k 4 SAR $1.85 4.4m -40 to 125°C I²C Single-Ended External
84AD7991 12 140k 4 SAR $3.32 4.68m -40 to 125°C I²C Single-Ended External
85AD7984Reference Circuit Available 18 1.33M 1 SAR $17.81 10.5m -40 to 85°C Serial Differential External
86AD7983 16 1.33M 1 SAR $11.59 10.5m -40 to 85°C Serial Pseudo Differential External
87AD7980 16 1M 1 SAR $10.08 7m -40 to 125°C Serial Pseudo Differential External
88AD7767 24 128k 1 SAR $8.86 18m -40 to 105°C Serial Differential External
89AD7766 24 128k 1 SAR $6.20 18m -40 to 105°C Serial Differential External
90AD7765Reference Circuit Available 24 156k 1 Sigma-Delta $8.82 371m -40 to 85°C Serial Differential External
91AD7764 24 312k 1 Sigma-Delta $10.40 371m -40 to 85°C Serial Differential External
92AD7367-5 14 500k 2 SAR $4.88 54.5m -40 to 85°C Serial, SPI Differential External, Internal
93AD7367Reference Circuit Available 14 1M 4 SAR $5.43 88.7m -25 to 85°C Serial Differential, Single-Ended External, Internal
94AD7366-5 12 500k 2 SAR $4.65 54.5m -40 to 85°C Serial Differential External, Internal
95AD7366Reference Circuit Available 12 1M 4 SAR $5.17 88.8m -40 to 85°C Serial Single-Ended External, Internal
96AD7982Reference Circuit Available 18 1M 1 SAR $17.05 7m -40 to 85°C Serial Differential External
97AD7785 20 470 3 Sigma-Delta $4.38 2.5m -40 to 105°C Serial Differential External, Internal
98AD7952 14 1M 1 SAR $11.32 235m -40 to 85°C Parallel, Serial Differential External, Internal
99AD7693 16 500k 1 SAR $18.77 18m -40 to 85°C Serial Differential External
100AD7634 18 670k 1 SAR $32.78 195m -40 to 85°C Parallel, Serial Differential External, Internal
101AD7631 18 250k 1 SAR $30.69 94m -40 to 85°C Parallel, Serial Differential External, Internal
102AD7951 14 1M 1 SAR $11.45 235m -40 to 85°C Parallel, Serial Pseudo Differential External, Internal
103AD7612 16 750k 1 SAR $30.33 205m -40 to 85°C Parallel, Serial Pseudo Differential External, Internal
104AD7610 16 250k 1 SAR $13.44 90m -40 to 85°C Parallel, Serial Pseudo Differential External, Internal
105AD7829-1 8 2M 8 Flash $3.85 36m -40 to 85°C Parallel Single-Ended External, Internal
106AD7797 24 123 1 Sigma-Delta $3.49 1.6m -40 to 85°C Serial Differential External, Internal
107AD7796 16 123 1 Sigma-Delta $2.86 1.6m -40 to 85°C Serial Differential External, Internal
108AD7795Reference Circuit Available 16 470 6 Sigma-Delta $4.58 2.5m -40 to 125°C Serial Differential External, Internal
109AD7691Reference Circuit Available 18 250k 1 SAR $15.11 10.6m -40 to 85°C Serial Differential External
110AD7622 16 2M 1 SAR $22.61 70m -40 to 85°C Byte, Parallel, Serial Differential External, Internal
111AD7690 18 400k 1 SAR $20.32 17m -40 to 85°C Serial Differential External
112AD7658 12 250k 6 SAR $8.62 143m -40 to 125°C Parallel, Serial SE-Bip, Single-Ended External, Internal
113AD7657 14 250k 6 SAR $10.60 143m -40 to 125°C Parallel, Serial SE-Bip, Single-Ended External, Internal
114AD7656 16 250k 6 SAR $12.82 143m -40 to 125°C Parallel, Serial SE-Bip, Single-Ended External, Internal
115AD7643 18 1.25M 1 SAR $20.09 65m -40 to 85°C Byte, Parallel, Serial Differential External, Internal
116AD7329 13 1M 8 SAR $6.52 30m -40 to 85°C Serial Differential, Single-Ended External, Internal
117AD7641 18 2M 1 SAR $30.21 75m -40 to 85°C Byte, Parallel, Serial Differential External, Internal
118AD7327 13 500k 8 SAR $4.11 17m -40 to 85°C Serial Differential, Single-Ended External, Internal
119AD7324 13 1M 4 SAR $5.99 30m -40 to 85°C Serial Differential, Single-Ended External, Internal
120AD7323 13 500k 4 SAR $3.77 17m -40 to 85°C Serial Differential, Single-Ended External, Internal
121AD7322 13 1M 2 SAR $4.95 30m -40 to 85°C Serial Differential, Single-Ended External, Internal
122AD7321 13 500k 2 SAR $3.13 17m -40 to 85°C Serial Differential, Single-Ended External, Internal
123AD7763 24 625k 1 Sigma-Delta $18.97 956m -40 to 85°C I²S, Serial Differential External
124AD7762 24 625k 1 Sigma-Delta $18.97 958m -40 to 85°C Parallel Differential External
125AD7328Reference Circuit Available 13 1M 8 SAR $6.52 29m -40 to 85°C Serial Differential, Single-Ended External, Internal
126AD7274 12 3M 1 SAR $4.40- -40 to 85°C Serial Single-Ended External
127AD7273 10 3M 1 SAR $3.91- -40 to 85°C Serial Single-Ended External
128AD7946 14 500k 1 SAR $7.68 19m -40 to 85°C QSPI, Serial Pseudo Differential External
129AD7760 24 2.5M 1 Sigma-Delta $31.29 958m -40 to 85°C Parallel Differential External
130AD7623 16 1.33M 1 SAR $25.07 50m -40 to 85°C Byte, Parallel, Serial Differential External, Internal
131AD7621 16 3M 1 SAR $34.28 70m -40 to 85°C Byte, Parallel, Serial Differential External, Internal
132AD7278 8 3M 1 SAR $2.07 19.8m -40 to 85°C Serial Single-Ended External
133AD7277 10 3M 1 SAR $2.20 19.8m -40 to 125°C Serial Single-Ended External
134AD7276 12 3M 1 SAR $1.91 19.8m -40 to 125°C Serial Single-Ended External
135AD7942 14 250k 1 SAR $6.05 12.5m -40 to 85°C QSPI, Serial Pseudo Differential External
136AD7688 16 500k 1 SAR $16.74 21.5m -40 to 85°C QSPI, Serial Differential External
137AD7687Reference Circuit Available 16 250k 1 SAR $11.38 12.5m -40 to 85°C QSPI, Serial Differential External
138AD7686 16 500k 1 SAR $12.50 15m -40 to 85°C QSPI, Serial Pseudo Differential External
139AD7266Reference Circuit Available 12 2M 6 SAR $4.44 33.6m -40 to 125°C Serial Differential, Single-Ended External, Internal
140AD7265Reference Circuit Available 12 1M 12 SAR $3.98 21m -40 to 125°C Serial Differential, Single-Ended External, Internal
141AD7992Reference Circuit Available 12 79k 2 SAR $3.13 7.7m -40 to 85°C I²C Single-Ended External
142AD7934-6 12 625k 4 SAR $4.80 7.5m -40 to 85°C Parallel Differential, Single-Ended External, Internal
143AD7934 12 1.5M 4 SAR $7.41 16m -40 to 85°C Byte, Parallel Differential, Single-Ended External, Internal
144AD7933 10 1.5M 4 SAR $3.65 16m -40 to 85°C Byte, Parallel Differential, Single-Ended External, Internal
145AD7799 24 470 3 Sigma-Delta $4.53 2.5m -40 to 105°C Serial Differential External
146AD7798Reference Circuit Available 16 470 3 Sigma-Delta $3.97 2m -40 to 105°C Serial Differential External
147AD7998 12 79k 8 SAR $4.45 7.7m -25 to 85°C I²C Single-Ended External
148AD7997 10 79k 8 SAR $2.19 7.7m -40 to 85°C I²C Single-Ended External
149AD7994 12 188k 4 SAR $4.13 6m -40 to 85°C I²C Single-Ended External
150AD7993 10 188k 4 SAR $2.40 6m -40 to 85°C I²C Single-Ended External
151AD7939 10 1.5M 8 SAR $4.78 16m -40 to 85°C Byte, Parallel Differential, Single-Ended External, Internal
152AD7938-6 12 625k 8 SAR $6.17 7.5m -40 to 85°C Parallel Differential, Single-Ended External, Internal
153AD7938 12 1.5M 8 SAR $9.35 16m -40 to 85°C Byte, Parallel Differential, Single-Ended External, Internal
154AD7794 24 470 6 Sigma-Delta $6.05 2.5m -40 to 125°C Serial Differential External, Internal
155AD7793Reference Circuit Available 24 470 3 Sigma-Delta $5.31 2.5m -40 to 105°C Serial Differential External, Internal
156AD7792 16 470 3 Sigma-Delta $4.16 2.5m -40 to 105°C Serial Differential External, Internal
157AD7694 16 250k 1 SAR $7.63 4m -40 to 85°C QSPI, Serial Pseudo Differential External
158AD7684 16 100k 1 SAR $6.78 4m -40 to 85°C QSPI, Serial Differential External
159AD7683 16 100k 1 SAR $5.99 4m -40 to 85°C QSPI, Serial Pseudo Differential External
160AD7940 14 100k 1 SAR $5.21- -40 to 85°C Serial Single-Ended External
161AD7685Reference Circuit Available 16 250k 1 SAR $6.78 10m -40 to 85°C QSPI, Serial Pseudo Differential External
162AD7922 12 1M 2 SAR $5.41 15m -40 to 85°C Serial Single-Ended External
163AD7921 12 250k 2 SAR $2.40 20m -40 to 85°C Serial Single-Ended External
164AD7912 10 1M 2 SAR $3.49 15m -40 to 85°C Serial Single-Ended External
165AD7911 10 250k 2 SAR $2.08 20m -40 to 85°C Serial Single-Ended External
166AD7787Reference Circuit Available 24 120 2 Sigma-Delta $5.03 800µ -40 to 105°C Serial Differential, Single-Ended External
167AD7680 16 100k 1 SAR $6.40- -40 to 85°C Serial Single-Ended External
168AD7667 16 1M 1 SAR $13.27 133m -40 to 85°C Byte, Parallel, QSPI, Serial Pseudo Differential External, Internal
169AD7666 16 500k 1 SAR $10.85 81m -40 to 85°C Byte, Parallel, QSPI, Serial Pseudo Differential External, Internal
170AD7661 16 100k 1 SAR $8.21 40m -40 to 85°C Byte, Parallel, QSPI, Serial Pseudo Differential External, Internal
171AD7652 16 500k 1 SAR $9.81 80m -40 to 85°C Byte, Parallel, QSPI, Serial Pseudo Differential External, Internal
172AD7651 16 100k 1 SAR $7.77 38m -40 to 85°C Byte, Parallel, QSPI, Serial Pseudo Differential External, Internal
173AD7457 12 100k 1 SAR $2.33 3m -40 to 85°C Serial Differential External
174AD7453Reference Circuit Available 12 555k 1 SAR $3.61 7.25m -40 to 85°C Serial Differential External
175AD7452 12 555k 1 SAR $3.61 7.25m -40 to 85°C Serial Differential External
176AD7451 12 1M 1 SAR $5.18 9.25m -40 to 85°C Serial Differential External
177AD7450A 12 1M 1 SAR $5.53 9m -40 to 85°C Serial Differential External
178AD7441 10 1M 1 SAR $3.05 9.3m -40 to 85°C Serial Single-Ended External
179AD7440 10 1M 1 SAR $2.61 9m -40 to 85°C Serial Differential External
180AD7791Reference Circuit Available 24 120 1 Sigma-Delta $4.00 800µ -40 to 105°C Serial Differential External
181AD7790Reference Circuit Available 16 120 1 Sigma-Delta $3.08 800µ -40 to 105°C Serial Differential External
182AD7789 24 16.6 1 Sigma-Delta $3.08- -40 to 105°C Serial Differential External
183AD7788 16 16.6 1 Sigma-Delta $2.07- -40 to 105°C Serial Differential External
184AD7679 18 570k 1 SAR $20.09 76m -40 to 85°C Byte, Parallel, QSPI, Serial Differential External
185AD7678 18 100k 1 SAR $23.41 18m -40 to 85°C Byte, Parallel, QSPI, Serial Differential External
186AD7674 18 800k 1 SAR $34.09 126m -40 to 85°C Byte, Parallel, QSPI, Serial Differential External
187AD7653 16 1M 1 SAR $14.03 128m -40 to 85°C Byte, Parallel, QSPI, Serial Pseudo Differential External, Internal
188AD7739 24 15.1k 8 Sigma-Delta $7.97 100m -40 to 105°C Serial Differential, Single-Ended External
189AD7468 8 320k 1 SAR $1.39 570µ -40 to 85°C Serial Single-Ended Internal
190AD7467 10 200k 1 SAR $1.98 630µ -40 to 85°C Serial Single-Ended External
191AD7466Reference Circuit Available 12 200k 1 SAR $2.86 900µ -40 to 85°C Serial Single-Ended External
192AD7928 12 1M 8 SAR $4.95 13.5m -40 to 85°C Serial, SPI Single-Ended External
193AD7927 12 200k 8 SAR $2.91 7.5m -40 to 85°C Serial Single-Ended External
194AD7920Reference Circuit Available 12 250k 1 SAR $2.49 15m -40 to 85°C Serial Single-Ended External
195AD7918 10 1M 8 SAR $3.39 13.5m -40 to 85°C Serial Single-Ended External
196AD7910 10 250k 1 SAR $1.82 15m -40 to 85°C Serial Single-Ended External
197AD7908 8 1M 8 SAR $1.93 13.5m -40 to 85°C Serial Single-Ended External
198AD7734 24 15.4k 4 Sigma-Delta $10.80 100m -40 to 105°C Serial Single-Ended External
199AD7732 24 15.4k 2 Sigma-Delta $8.86 100m -40 to 105°C Serial Differential External
200AD7655 16 1M 4 SAR $9.85 135m -40 to 85°C Parallel, Serial Single-Ended External
201AD7924 12 1M 4 SAR $4.69 13.5m -40 to 85°C Serial Single-Ended External
202AD7923 12 200k 4 SAR $2.66 7.5m -40 to 85°C Serial Single-Ended External
203AD7914 10 1M 4 SAR $3.63 13.5m -40 to 85°C Serial Single-Ended External
204AD7904 8 1M 4 SAR $1.73 13.5m -40 to 85°C Serial Single-Ended External
205AD7738 24 15.4k 8 Sigma-Delta $8.10 100m -40 to 105°C Serial Differential, Single-Ended External
206AD7654 16 500k 4 SAR $18.81 135m -40 to 85°C Parallel, Serial Single-Ended External
207AD7485 14 1M 1 SAR $11.44 80m -40 to 85°C Serial Single-Ended External, Internal
208AD7484 14 3M 1 SAR $15.25 90m -40 to 85°C Parallel Single-Ended External, Internal
209AD7482 12 3M 1 SAR $10.61 90m -40 to 85°C Parallel Single-Ended External, Internal
210AD7478A 8 1.2M 1 SAR $1.15 17.5m -40 to 85°C Serial Single-Ended External
211AD7477A 10 1M 1 SAR $2.61 17.5m -40 to 85°C Serial Single-Ended External
212AD7476A 12 1M 1 SAR $4.17 17.5m -40 to 125°C Serial Single-Ended External
213AD7450 12 1M 1 SAR $4.88 1.3m -40 to 85°C Serial Differential External, Internal
214AD7866Reference Circuit Available 12 1M 4 SAR $6.20 24m -40 to 85°C Serial Single-Ended External, Internal
215AD7677 16 1M 1 SAR $41.91 115m -40 to 85°C Byte, Parallel, Serial Differential External
216AD7650 16 570k 1 SAR $9.15 115m -40 to 85°C Parallel, QSPI, Serial Pseudo Differential External
217AD7490 12 1M 16 SAR $6.20 12.5m -40 to 85°C Serial Single-Ended External
218AD7783 24 19.79 1 Sigma-Delta $4.43 8.5m -40 to 85°C Serial Differential External
219AD7782 24 19.79 2 Sigma-Delta $4.43 8.5m -40 to 85°C Serial Differential External
220AD7709 16 105 4 Sigma-Delta $4.06 8.8m -40 to 85°C Serial Differential, Single-Ended External
221AD7676 16 500k 1 SAR $30.43 67m -40 to 85°C Byte, Parallel, QSPI, Serial Differential External
222AD7675 16 100k 1 SAR $14.63 17m -40 to 85°C Byte, Parallel, QSPI, Serial Differential External
223AD7719 24 105 6 Sigma-Delta $11.14 10m -40 to 85°C Serial Differential External
224AD7718 24 1.365k 10 Sigma-Delta $5.46 8.75m -40 to 85°C Serial Differential, Single-Ended External
225AD7708 16 1.365k 10 Sigma-Delta $4.15 8.75m -40 to 85°C Serial Differential, Single-Ended External
226AD7671 16 1M 1 SAR $29.14 112m -40 to 85°C Byte, Parallel, QSPI, Serial Pseudo Differential External
227AD7665 16 570k 1 SAR $19.81 93m -40 to 85°C Byte, Parallel, QSPI, Serial Differential External
228AD7663 16 250k 1 SAR $12.50 35m -40 to 85°C Byte, Parallel, QSPI, Serial Pseudo Differential External
229AD7495 12 1M 1 SAR $6.32 13m -40 to 85°C Serial Single-Ended Internal
230AD7492-5 12 1.25M- SAR- 16.5m -40 to 85°C Parallel SE-Uni Internal
231AD7492-4 12 400k- SAR- 15m -40 to 85°C Parallel SE-Uni Internal
232AD7492 12 1.25M 1 SAR- 16.5m -40 to 85°C Parallel Single-Ended Internal
233AD7475 12 1M 1 SAR $5.18 10.5m -40 to 85°C Serial Single-Ended External
234AD7899 14 400k 1 SAR $12.38 125m -55 to 125°C Parallel Single-Ended External, Internal
235AD7898 12 220k 1 SAR $6.07 22.5m -40 to 85°C Serial Single-Ended External
236AD73360L 16 64k 6 Sigma-Delta $5.99 80m -40 to 85°C Serial Differential, Single-Ended Internal
237AD1556 24 16k 2 Sigma-Delta $31.24 8.5m -55 to 85°C Byte, Serial Differential, Single-Ended External, Internal
238AD1555 24 16k 2 Sigma-Delta $76.85 96m -55 to 85°C Byte, Serial Differential, Single-Ended External, Internal
239AD7664 16 570k 1 SAR $22.74 21µ -40 to 85°C Parallel, Serial Differential External
240AD7660 16 100k 1 SAR $8.24 21m -40 to 85°C Parallel, Serial Differential External
241AD7478 8 1M 1 SAR $0.99 17.5m -55 to 125°C Serial Single-Ended External
242AD7724 15 250k 2 Sigma-Delta Modulator $10.42 300m -40 to 85°C Serial Differential External, Internal
243AD7477 10 1M 1 SAR $2.60 17.5m -55 to 125°C Serial Single-Ended External
244AD7476Reference Circuit Available 12 1M 1 SAR $4.17 17.5m -55 to 125°C Serial Single-Ended External
245AD7707 16 500 3 Sigma-Delta $6.55 3.75m -40 to 85°C Serial Differential, Single-Ended External
246AD7472 12 1.5M 1 SAR $8.15 12m -40 to 125°C Parallel Single-Ended External
247AD7470 10 1.75M 1 SAR $4.10 12m -40 to 85°C Parallel Single-Ended External
248AD73360 16 64k 6 Sigma-Delta $6.97 80m -40 to 85°C Serial Differential, Single-Ended Internal
249AD7888 12 125k 8 SAR $3.78 3.5m -40 to 105°C Serial Single-Ended External, Internal
250AD7865 14 350k 4 SAR $17.75 160m -40 to 105°C Parallel Single-Ended External, Internal
251AD7887Reference Circuit Available 12 125k 2 SAR $3.98 3.5m -40 to 125°C Serial Single-Ended External, Internal
252AD7729 15 270.8k 2 Sigma-Delta $11.02 59m -40 to 85°C Serial Differential, Single-Ended Internal
253AD974 16 200k 4 SAR $31.75 120m -40 to 85°C Serial Single-Ended External, Internal
254AD7894 14 200k 1 SAR $8.86 27.5m -40 to 85°C Serial Single-Ended External
255AD7818 10 100k 1 SAR $3.30- -55 to 125°C Serial Single-Ended Internal
256AD7863 14 175k 4 SAR $17.75 52.5m -40 to 85°C Parallel Single-Ended External, Internal
257AD7856 14 285k 8 SAR $11.02 89.25m -40 to 85°C Serial Single-Ended External, Internal
258AD7723 16 1.2M 1 Sigma-Delta $32.96 475m -40 to 85°C Parallel, Serial Differential External, Internal
259AD7706 16 500 3 Sigma-Delta $4.73 6.5m -40 to 85°C Serial Pseudo Differential External
260AD7705 16 500 2 Sigma-Delta $4.59 6.5m -40 to 85°C Serial Differential External
261AD9260 16 2.5M 1 Sigma-Delta $48.86 637m -40 to 85°C Parallel Differential External, Internal
262AD7864 12 520k 4 SAR $16.71 120m -40 to 85°C Parallel Single-Ended External, Internal
263AD7817 10 100k 4 SAR $4.63- -55 to 125°C Serial Single-Ended Internal
264AD7730L 24 600 2 Sigma-Delta $11.94 32.5m -40 to 85°C Serial Differential External
265AD7825 8 2M 4 Pipelined $4.64 36m -40 to 85°C Parallel Single-Ended External, Internal
266AD7822 8 2M 1 Pipelined $4.44 60m -40 to 85°C Parallel Single-Ended External, Internal
267AD7812 10 350k 8 SAR $3.67 10.5m -40 to 105°C Serial Differential, Single-Ended External, Internal
268AD7811 10 350k 4 SAR $3.96 10.5m -40 to 105°C Serial Differential, Single-Ended External, Internal
269AD7731 24 6.4k 3 Sigma-Delta $11.31 67.5m -40 to 85°C Serial Differential External
270AD977A 16 200k 1 SAR $24.23 100m -40 to 85°C Serial Single-Ended External, Internal
271AD977 16 100k 1 SAR $17.23 100m -40 to 85°C Serial Single-Ended External, Internal
272AD7819 8 200k 1 SAR $2.52 17.5m -40 to 105°C Parallel Single-Ended External
273AD7813 10 400k 1 SAR $3.84 17.5m -40 to 105°C Byte Single-Ended External
274AD7730 24 1.2k 2 Sigma-Delta $10.98 65m -40 to 85°C Serial Differential, Single-Ended External
275AD9241 14 1.25M 1 Pipelined $10.41 85m -40 to 85°C Parallel Differential, Single-Ended External, Internal
276AD9240 14 10M 1 Pipelined $20.21 330m -40 to 85°C Parallel Differential, Single-Ended External, Internal
277AD7823 8 200k 1 SAR $2.95 17.5m -40 to 125°C Serial Differential External
278AD7810 10 350k 1 SAR $3.51 17.5m -40 to 105°C Serial Differential External
279AD976A 16 200k 1 SAR $29.90 100m -40 to 85°C Parallel Single-Ended External, Internal
280AD976 16 100k 1 SAR $16.40 100m -40 to 85°C Parallel Single-Ended External, Internal
281AD9243 14 3M 1 Pipelined $12.86 145m -40 to 85°C Parallel Differential, Single-Ended External, Internal
282AD7895 12 192k 1 SAR $5.51 20m -40 to 125°C Serial Single-Ended External
283AD7862 12 250k 4 SAR $13.46 75m -40 to 85°C Parallel Single-Ended External, Internal
284AD7851K 14 285k 1 SAR- 89.3m 0 to 85°C Serial Differential External, Internal
285AD7851A 14 333k 1 SAR- 89.3m -40 to 85°C Serial Differential External, Internal
286AD7851 14 333k 1 SAR- 89.3m -25 to 85°C Serial Differential External, Internal
287AD7722 16 195.3k 1 Sigma-Delta $20.81 375m -40 to 85°C Parallel, Serial Differential External, Internal
288AD9223 12 3M 1 Pipelined $9.79 130m -40 to 85°C Parallel Differential, Single-Ended External, Internal
289AD9221 12 1.5M 1 Pipelined $9.75 70m -40 to 85°C Parallel Differential, Single-Ended External, Internal
290AD7854L-100 12 100k- SAR- 10m -55 to 125°C Byte, Parallel Diff-Uni, SE-Uni Int/Ext
291AD7854-200 12 200k- SAR- 30m -55 to 125°C Byte, Parallel Diff-Uni, SE-Uni Int/Ext
292AD7854 12 200k 1 SAR- 30m -55 to 125°C Byte, Parallel Differential External, Internal
293AD7859L-100 12 100k- SAR- 10m -40 to 85°C Byte, Parallel SE-Bip, SE-Uni Int/Ext
294AD7859-200 12 200k- SAR- 30m -40 to 85°C Byte, Parallel SE-Bip, SE-Uni Int/Ext
295AD7721 16 468.75k 1 Sigma-Delta $14.32 150m -40 to 85°C Parallel, Serial Differential External
296AD9220 12 10M 1 Pipelined $6.73 310m -40 to 85°C Parallel Differential, Single-Ended External, Internal
297AD7891 12 500k 8 SAR $16.42 100m -40 to 105°C Parallel, Serial Single-Ended External, Internal
298AD7861 11 28.6k 7 SAR $17.12 50m -40 to 85°C Parallel Single-Ended External, Internal
299AD7858L-100 12 100k- SAR- 10.5m -40 to 85°C Serial, SPI SE-Uni Int/Ext
300AD7858-200 12 200k- SAR- 33m -40 to 85°C Serial, SPI SE-Uni Int/Ext
301AD7853L 12 100k 1 SAR- 33m -40 to 85°C Serial Differential, Single-Ended External, Internal
302AD7853A/B 12 200k- SAR- 33m -40 to 85°C Serial, SPI Diff-Uni, SE-Uni Int/Ext
303AD7715 16 500 1 Sigma-Delta $6.48 9.5m -40 to 85°C Serial Differential External
304AD7896 12 100k 1 SAR $5.50 10.8m -55 to 125°C Serial Single-Ended External
305AD7714 24 1k 5 Sigma-Delta $9.22 7m -40 to 105°C Serial Differential External, Internal
306AD7892-3-600 12 600k- SAR- 90m -40 to 85°C Parallel, Serial SE-Uni Int/Ext
307AD7892-2-500 12 500k- SAR- 60m -40 to 85°C Parallel, Serial SE-Bip Int/Ext
308AD7892-1-500 12 500k- SAR- 90m -40 to 85°C Parallel, Serial SE-Bip Int/Ext
309AD7716 22 2.2k 4 Sigma-Delta $37.87 50m -40 to 85°C Serial Single-Ended External
310AD7890 12 117k 8 SAR $11.35 50m -55 to 125°C Serial Single-Ended External, Internal
311AD7893 12 117k 1 SAR $11.02 45m -55 to 125°C Serial Single-Ended External
312AD677 16 100k 1 SAR $30.17 630m -40 to 85°C Serial Single-Ended External, Internal
313AD676 16 100k 1 SAR $42.13 480m -40 to 85°C Parallel Single-Ended External, Internal
314AD7713 24 205 3 Sigma-Delta $27.40 5.5m -55 to 125°C Serial Differential, Single-Ended External, Internal
315AD7712 24 1.028k 2 Sigma-Delta $17.48 53m -55 to 125°C Serial Differential, Single-Ended External, Internal
316AD7711 24 1.028k 2 Sigma-Delta $20.27 53m -55 to 125°C Serial Differential, Single-Ended External, Internal
317AD7710 24 1.028k 2 Sigma-Delta $19.14 53m -55 to 125°C Serial Differential External, Internal
318AD7703 20 4k 1 Sigma-Delta $21.67 37m -40 to 85°C Serial Single-Ended External
319AD1674 12 100k 1 SAR $15.44 575m -55 to 125°C Byte, Parallel Single-Ended External, Internal
320AD7880 12 66k 1 SAR $21.52 37.5m -40 to 85°C Parallel Single-Ended External
321AD7701 16 4k 1 Sigma-Delta $16.73 37m -40 to 85°C Serial Single-Ended External
322AD7874 12 116k 4 SAR $41.25 150m -55 to 125°C Parallel Single-Ended External, Internal
323AD7821 8 1M 1 Pipelined $11.82 100.5m -55 to 125°C Parallel Single-Ended External
324AD574A 12 28.6k 1 SAR $19.32 725m -55 to 125°C Byte, Nibble, Parallel Single-Ended Internal

Linear & Precision Tech: New Product UpgradesView Brochure

Analog Design Tool: Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs and DACs. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, frequency response plots, and more. 

Virtual Eval - BETA