Synchro/Resolver to Digital Converters

Resolvers and synchros are transducers that convert the angular position and/or velocity of a rotating shaft to an electrical signal. Both deliver signals proportional to the sine and/or cosine of the shaft angle. A resolver-to-digital or synchro-to-digital converter converts these signals to a digital output corresponding to the shaft angle and/or velocity. ADI’s family of RDCs and SDCs offer solutions for these applications.
Product Selection Table

Synchro/Resolver to Digital Converters

  Hold Shift Key for secondary sorting
SortOrderPart## of ChannelsOutput Data FormatBits
(bits)
Max Tracking RateRotational Accuracy - arc minVelocity OutputBW - low gain
(typ)
(Hz)
Excite Freq
(min)
(Hz)
Excite Freq
(max)
(Hz)
Power
(typ)
(W)
US Price 1000 to 4999
($ US)
1AD2S1210-10Reference Circuit Available 1 Parallel, Serial 10 3125 Rps 26.1 ArcMinutes Yes 4100 10k 20k 245m $10.51 (AD2S1210ASTZ)
2AD2S1205 1 Parallel, Serial 12 1250 Rps 11 ArcMinutes Yes 1700 10k 20k 100m $10.00 (AD2S1205WSTZ)
3AD2S1200 1 Parallel, Serial 12 1000 Rps 11 ArcMinutes Yes 1700 10k 20k 90m $15.25 (AD2S1200WSTZ)
4AD2S99 1---- No- 2k 20k 40m $9.26 (AD2S99APZ)
5AD2S90 1 Serial 12 500 Rps 10.6 ArcMinutes Yes 840 3k 20k 50m $32.14 (AD2S90APZ)
6AD2S83 1 Parallel- 1040 Rps 8 ArcMinutes Yes- 0k 20k 300m $88.66 (AD2S83IPZ)
7AD2S44 2 Parallel 14 20 Rps 2.6 ArcMinutes, 4 ArcMinutes No 100 400 400 2.1 $1,899.76 (AD2S44-TM12B)
8AD2S80A 1 Parallel- 1040 Rps 2 ArcMinutes, 4 ArcMinutes, 8 ArcMinutes Yes- 50 20k 300m $62.20 (AD2S82AHPZ-REEL)
9SDC1740 1 Parallel 14 27 Rps 5.3 ArcMinutes No 130 400 400 1.4-
10RDC1740 1 Parallel 14 27 Rps 5.3 ArcMinutes No 130 400 400 1.4-
11SDC1742 1 Parallel 12 18 Rps 8.5 ArcMinutes No 150 400 400 1.4-
12SDC1741 1 Parallel 12 18 Rps 15.3 ArcMinutes No 150 400 400 1.4-