Single Phase Metering IC

Single Phase Metering ICClick to see all in Parametric search

Single Phase Metering IC

  Hold Shift Key for secondary sorting
SortOrderPart#Device Primary FunctionMeasurements AvailableIsense TypeConfig/Programming InterfActive Energy Accuracy
(%)
MCU on chipTamper Proof SupportSpecial FeaturesVsupply (min)
(V)
Vsupply Pos-1 (max)
(V)
Isupply Pos (max)
(A)
US Price 1000 to 4999
($ US)
1ADE7816 Single Phase Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms Rogowski Coil HSDC, I²C, SPI 0.1 No No 6 Current/ 1 Voltage input 3 3.6- $4.65
2ADE7953 Single Phase Apparent Power, Irms, Neutral Measurement, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil, Shunt CF Pulses, I²C, SPI, UART 0.1 No Yes Waveform Sampling 3 3.6 6.8m $1.51
3ADE5569 Single Phase Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil, Shunt CF Pulses, I²C, SPI, UART 0.1 Yes No Low Power, Watchdog Timer 3.13 3.46 4.4m $3.51
4ADE7116 Single Phase Apparent Power, Irms, Neutral Measurement, Total Active Power, Vrms Current Transformer, Shunt CF Pulses, I²C, SPI, UART 0.1 Yes Yes Fault Protected, Low Power, Watchdog Timer 3.13 3.46 4m-
5ADE5169 Single Phase Apparent Power, Irms, Neutral Measurement, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil, Shunt CF Pulses, I²C, SPI, UART 0.1 Yes Yes Single Phase 3.13 3.46 4.4m $3.51
6ADE7569 Single Phase Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil, Shunt CF Pulses, I²C, SPI, UART 0.1 Yes No Single Phase 3.13 3.46 4m-
7ADE7169 Single Phase Apparent Power, Irms, Neutral Measurement, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil, Shunt CF Pulses, I²C, SPI, UART 0.1 Yes Yes Fault Protected, Low Power, Watchdog Timer 3.13 3.46 4m-
8ADE7166 Single Phase Apparent Power, Irms, Neutral Measurement, Total Active Power, Vrms Current Transformer, Shunt CF Pulses, I²C, SPI, UART 0.1 Yes Yes Fault Protected, Low Power, Watchdog Timer 3.13 3.46 4m-
9ADE7566 Single Phase Apparent Power, Irms, Total Active Power, Vrms Current Transformer, Shunt CF Pulses, I²C, SPI, UART 0.1 Yes No Low Power, Watchdog Timer 3.13 3.46 4m-
10ADE7761B Single Phase Total Active Power Current Transformer, Shunt CF Pulses 0.1 No Yes Fault Protected, Reverse Power Monitor 4.75 5.25 3m $1.38
11ADE7769 Single Phase Total Active Power Current Transformer, Shunt CF Pulses 0.1 No No Low Power, Reverse Power Monitor 4.75 5.25 4m $1.17
12ADE7768 Single Phase Total Active Power Current Transformer, Shunt CF Pulses 0.1 No No Reverse Power Monitor 4.75 5.25 4m $1.17
13ADE7763 Single Phase Apparent Power, Irms, Total Active Power, Vrms Current Transformer, Rogowski Coil, Shunt CF Pulses, SPI 0.1 No No Low Power, Waveform Sampling-- 5m $1.61
14ADE7753 Single Phase Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil, Shunt CF Pulses, SPI 0.1 No No Low Power, Waveform Sampling 4.75 5.25 5m $1.85
15ADE7759 Single Phase Total Active Power Current Transformer, Rogowski Coil, Shunt CF Pulses, SPI 0.1 No No Low Power, Waveform Sampling 4.75 5.25 5m $1.99
16ADE7755 Single Phase Total Active Power Current Transformer, Shunt CF Pulses 0.1 No No Low Power 4.75 5.25 3.5m $1.55