Quadrature Digital Up Converters (QDUC)

Quadrature Digital Up Converters (QDUC)Click to see all in Parametric search

Quadrature Digital Up Converters (QDUC)

  Hold Shift Key for secondary sorting
SortOrderPart#Device Primary FunctionNumber of ChannelsClock Input (max)
(Hz)
Ref Clock Multiplier RangeTuning Word Width (max)DAC Resolution
(bits)
Config/Programming InterfaceIout FS (max)
(A)
Power Dissipation (typ)
(W)
US Price 1000 to 4999
($ US)
1AD9957 Quadrature Dig Upconverter 1 1G 12 to 127 32 14 Serial 30m 1.4 $21.25
2AD9857 Quadrature Dig Upconverter 1 200M 4 to 20 32 14 Serial 20m 2 $28.60
3AD9856 Quadrature Dig Upconverter 1 200M 4 to 20 32 12 Serial 20m 1.6 $32.79