Poly Phase Metering IC

Poly Phase Metering IC

  Hold Shift Key for secondary sorting
SortOrderPart#Device Primary FunctionMeasurements AvailableIsense TypeConfig/Programming InterfActive Energy Accuracy
(%)
MCU on chipTamper Proof SupportSpecial FeaturesVsupply (min)
(V)
Vsupply Pos-1 (max)
(V)
Isupply Pos (max)
(A)
US Price 1000 to 4999
($ US)
1ADE9078 Polyphase Apparent Power, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms Current Transformer, Rogowski Coil CF Pulses, SPI 0.1 No Yes Low Power, Waveform Buffer 2.7 3.63 12m $5.85
2ADE7933 Polyphase Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms Shunt Propietary interace with ADE7978 0.2 No No 1 of 3 chip set-ADE7932, 7933, 7978, 3 channel Meter Chipset w/IsoPower iCoupler tech, 5kV isolation, Magnetic Field Immunity 3 3.6 10.6m $5.71
3ADE7932 Polyphase Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms Shunt Propietary interace with ADE7978 0.2 No No 1 of 3 chip set-ADE7932, 7933, 7978, 2 channel Meter Chipset w/IsoPower iCoupler tech, 5kV isolation, Magnetic Field Immunity 3 3.6 10.6m $5.42
4ADE7880 Polyphase Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Vrms Current Transformer, Rogowski Coil CF Pulses, I²C w/HSDC, SPI 0.1 No No Harmonic Monitoring, Low Power, Waveform Sampling 2.4 3.7 25m $6.79
5ADE7878 Polyphase Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil CF Pulses, I²C w/HSDC, SPI 0.1 No Yes Low Power, Waveform Sampling 2.4 3.7- $6.50
6ADE7868 Polyphase Apparent Power, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms Current Transformer, Rogowski Coil CF Pulses, I²C w/HSDC, SPI 0.1 No Yes Low Power, Waveform Sampling 2.4 3.7 22m $4.89
7ADE7858 Polyphase Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil CF Pulses, I²C w/HSDC, SPI 0.1 No Yes Waveform Sampling 2.4 3.7 22m $4.73
8ADE7854 Polyphase Apparent Power, Irms, Total Active Power, Vrms Current Transformer, Rogowski Coil CF Pulses, I²C w/HSDC, SPI 0.1 No No Waveform Sampling 2.4 3.7- $4.73
9ADE7762 Polyphase Total Active Power Current Transformer CF Pulses 0.1 No No Phase Drop Indicator, Reverse Power Monitor 4.75 5.25 8.5m-
10ADE7752A Polyphase Total Active Power Current Transformer CF Pulses 0.1 No No- 4.75 5.25 6m $4.35
11ADE7758 Polyphase Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil CF Pulses, SPI 0.1 No No Waveform Sampling 4.75 5.25 14m $6.49
12ADE7754 Polyphase Apparent Power, Irms, Total Active Power, Vrms Current Transformer CF Pulses, SPI 0.1 No No Low Power 4.75 5.25 25m $5.61