Integrated Temperature Sensors

Find analog and digital temperature sensors that sense and measure temperature with precise accuracy and reliability. Analog Devices digital temperature sensors achieve up to ±0.25°C accuracy over a wide temperature range, are NIST traceable, and are plug-in ready, requiring no additional signal conditioning or calibration. Additionally, ADI digital temperature sensors may integrate DACs, ADCs, references, and limit alarm registers. A range of interfaces are available, including I2C, SPI, and PWM (for digital products) and current and voltage (for analog products).
Product Selection Table

Integrated Temperature Sensors

Integrated Temperature Sensors

Click to see all in Parametric search

Digital Temperature Sensors

Part#Operating Temp RangeTemp Resolution (typ)Output Type25°C Temp Error (typ)Max Error Over TempTemperature Max AccuracyNumber of ChannelsNumber of DAC ChannelsNumber of Ext ADC channelsNumber of Remote Temp InputsSensor OutputADC Resolution (min)InterfaceSupply Current (max)US Price 1000-4999
ADT7420 -40 to +150 0.0078 Digital 0.0017 Deg 0.5 ±0.25C (-20 to +105°C) 1 0 0 0 I²C ® 16 Digital 210 µA $3.10
ADT7320Reference Circuit Available -40 to +150 0.0078 Digital 0.0017 Deg 0.5 ±0.25C (-20 to +105°C) 1 0 0 0 SPI (TM) 16 Digital 230 µA $3.10
ADT7312 -55 to +175 0.0078 Digital 1 Deg 1.5 ±1°C (-55 to +175°C) 1 0 0 0 SPI (TM) 16 Digital 255 µA -
ADT7311Reference Circuit Available -40 to +150 0.0078 Digital 0.05 Deg 1 ±0.4°C (-40 to +105°C) 1 0 0 0 SPI (TM) 16 Digital 250 µA -
ADT7410 -55 to +150 0.0078 Digital 0.05 Deg 1 -0.05°C (-40 to +105°C) 1 0 0 0 I²C ® 16 Digital 230 µA $1.32
ADT7310Reference Circuit Available -55 to +150 0.0078 Digital 0.05 Deg 1 ±0.4°C (-40 to +105°C) 1 0 0 0 SPI (TM) 16 Digital 230 µA $1.32
ADT6402 -55 to +125 0.125 Thermostatic Switch 4 Deg 6- 0 - 0 0 Thermostatic Switch 11 Digital 50 µA $0.60
ADT6401 -55 to +125 0.125 Thermostatic Switch 4 Deg 6- 0 - 0 0 Thermostatic Switch 11 Digital 50 µA $0.60
ADT6504 -55 to +125 0.0625 Thermostatic Switch - 6- - 0 0 0 Thermostatic Switch 12 Digital - $0.50
ADT6503 -55 to +125 0.0625 Thermostatic Switch - 6- - 0 0 0 Thermostatic Switch 11 Digital - $0.50
ADT6502 -55 to +125 0.125 Thermostatic Switch 4 Deg 6- - 0 0 0 Thermostatic Switch 11 Digital 50 µA -
ADT6501 -55 to +125 0.125 Thermostatic Switch 4 Deg 6- - 0 0 0 Thermostatic Switch 11 Digital 50 µA $0.49
ADT7408 -20 to +125 0.0625 Digital 1 Deg 4 ±1°C (-20 to +125°C) 1 0 0 0 I²C ®, SMBus 12 Digital 550 µA $0.87
ADT75 -55 to +125 0.0625 Digital 2 Deg 3 ±2°C (-25 to +100°C) 1 0 0 - I²C ®, SMBus 12 Digital 525 µA $0.66
ADT7302 -40 to +125 0.03125 Digital 1 Deg 2 ±2°C (0 to +70°C) 1 0 0 0 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM) 13 Digital 2.2 mA $0.78
ADT7301 -40 to +150 0.03125 Digital 0.5 Deg 1 ±1°C (0 to +70°C) 1 0 0 0 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM) 13 Digital 2.2 µA $1.21
TMP06 -40 to +150 0.025 Digital 0.5 Deg 5 ±1°C (0 to +70°C) 1 0 0 0 PWM 12 Digital 650 µA $0.81
TMP05 -40 to +150 0.025 Digital 0.2 Deg 5 ±1°C (0 to +70°C) 1 0 0 0 PWM 12 Digital 650 µA $0.70
ADT7411 -40 to +120 0.25 Digital 0.5 Deg 5 ±0.5°C (0 to +85°C) 10 0 8 1 DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SPI (TM) 10 Digital 3 mA $2.22
AD7314 -35 to +85 0.25 Digital 1 Deg 2 ±2°C (-35 to +85°C) 1 0 0 0 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM) 10 Digital 300 µA $0.98
AD7415 -40 to +125 0.25 Digital 1.5 Deg 3 ±2°C (-40 to +125°C) 1 0 0 0 I²C ®, SMBus 10 Digital 900 µA $1.04
AD7814 -55 to +125 0.25 Digital 2 Deg 3.5 ±2°C (0 to +85°C) 1 0 0 0 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM) 10 Digital 400 µA $1.00
AD7417 -40 to +125 0.25 Digital 1 Deg 2 ±2°C (-40 to +125°C) 5 0 4 0 I²C ® 10 Digital 600 µA $2.99
AD22105 -40 to +125 - Thermostatic Switch 3 Deg 3- 0 0 - - Thermostatic Switch - Digital 120 µA $1.21
TMP04 -40 to +100 0.3 Digital 1 Deg 5 ±4°C (-25 to +100°C) 1 0 0 0 PWM 16 Digital 1.3 mA $3.27
TMP03 -40 to +100 0.3 Digital 1.5 Deg 5 ±4°C (-25 to +100°C) 1 0 0 0 PWM 16 Digital 1.3 mA $3.27