A/D Converters
AD7195
4.8 kHz, Ultralow Noise, 24-Bit Sigma-Delta ADC with PGA and AC Excitation
AD6659
12-Bit, 80 MSPS, 1.8 V Baseband Diversity Receiver
AD9269
16-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
AD7401A
Isolated Sigma-Delta Modulator
AD7682
16-Bit, 4-Channel, 250 kSPS PulSAR® ADC
AD9969
Single-Supply Cable Modem/Set-Top Box Mixed-Signal Front End
AD7991
4-Channel, 12-Bit ADC with I2C Compatible Interface in 8-Lead SOT-23
AD7995
4-Channel, 10-Bit ADC with I2C Compatible Interface in 8-Lead SOT-23
AD7999
4-Channel, 8-Bit ADC with I2C Compatible Interface in 8-Lead SOT-23
AD7298
8-Channel, 1MSPS, 12-Bit SAR ADC with Temperature Sensor
AD7170
12-Bit Low Power Σ−Δ ADC
AD7171
16-Bit Low Power Σ−Δ ADC
AD7291
8-Channel, I2C, 12-Bit SAR ADC with Temperature Sensor
AD7944
14-Bit, 2.5 MSPS, PulSAR 15.5 mW ADC in LFCSP
AD7194
8-Channel, 4.8 kHz, Ultralow Noise, 24-Bit Sigma-Delta ADC with PGA
AD9231
12-Bit, 20/40/65/80 MSPS, 1.8V Dual Analog-to-Digital Converter
AD7985
16-Bit, 2.5 MSPS PulSAR 11 mW ADC in QFN